Search Results for g302 connector
SMA Male Connector, Swept R/A for .047 Cable - SV Microwave
The SMA Male Connector, Swept R/A for .047 Cable SF2912-60955. Look over the mechanical, electrical and environmental specifications of the product.
Two-Channel Fiber to Copper Media Converter Unit
Amphenol’s Two-Channel Fiber to Copper Media Converter unit is able to transfer and convert data at rates up to 4.25Gbps. These converters output to a MIL-DTL-38999 connector embedded with high performance Amphenol contacts and can be configured with any plating and shell rotation.
SMA Female Bulkhead, Aluminum for .047 Cable - SV Microwave
SMA Connectors 2921-61670 Add to compare list Datasheet. Part # 1129-6279 SMA Female to Female Bulkhead (EMI Gasket) Adapter Available Inventory: 0. 1129-6279 SMA Adapters 1129-6279 Add to compare list Datasheet. Part # 1521-60199 2.92mm Female Bulkhead (EMI Gasket) Connector for .047 Cable ...
SMA Male Cable Connector, Lockwire Holes, for RG-174 Cable - SV Microwave
SV Microwave proudly presents the SMA Male Cable Connector, Lockwire Holes, for RG-174 Cable M39012/55-3026. Check out the product stock details here!
2.4mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 ...
SV Microwave introduces a 2.4mm Female Solderless PCB Reduced Flange Edge Launch Connector, 2 Hole SF1621-60059. Place your order today!
SMA Male Termination 8018-6061 - SV Microwave
The SMA Male Termination 8018-6061 is now available at SV Microwave. Place your order with our distributors Digi-Key Electronics, Interstate Connecting Components, etc.
1.85mm Female Sparkplug Connector (Accepts .008 Pin) - SV Microwave
SV engineers designed a 1.85mm Female Sparkplug Connector (Accepts .008 Pin) SF3375-6001. Access the design resources CAD Model and Datasheet.
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112589 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112589 PDF Customer Drawing (Size: 74 kb) 112589 STP 3D Model (Size: 619 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-214U-50: Body Finish:
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
PT00SE-12 | Amphenol Global Search | Amphenol
Search Results for pt00se-12 MIL-DTL-26482 Series I Hermetic - Amphenol Aerospace Shells size 8 to 24. Contact sizes 20, 16, and 12. Quick positive coupling assured by a 3-point bayonet coupling system; Eliminates mismating by the use of five key/keyway design; 34 insert patterns available from 3 to 55 circuits ... 925-166A-51S 12.7 mm 925-167A ...
SMPM Male PCB Surface Mount Connector, 4 Port, SB
RF series SMPM Male PCB Surface Mount Connector, 4 Port, SB 9311-00038 is now available in stock. Check out the distributor details for your order!
1.85mm Female Flange Mount Connector, 2 Hole | SV Microwave
SV designed and manufactured a 1.85mm Female Flange Mount Connector, 2 Hole (Accepts .009 Pin) SF3321-60003 for high standard RF needs.
SMA Female Bulkhead (EMI Gasket) Connector for .047 Cable
SV engineers designed the SMA Female Bulkhead (EMI Gasket) Connector for .047 Cable 2921-61671. Access the design resources CAD Model and Datasheet.
PRODUKTPASS | EPC - Amphenol-Air LB
D-SUB connectors. CATEGORY. Rectangular Connectors. D-SUB connectors in the EPC series to 50 crimp/solder contacts, adheres to the ASNE0237 and ABS1145 standard. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B. Suitable for aerospace, telecommunications and wherever ...
SMP Female Connector, R/A for .085 Cable - SV Microwave
SV Microwave proudly presents the SMP Female Connector, R/A for .085 Cable 1222-4011 with high performing capabilities. Access to the resources now!
SMA Male Connector, Lockwire Holes, R/A for RG-174 Cable
SV Microwave has released the SMA Male Connector, Lockwire Holes, R/A for RG-174 Cable M39012/56-3007. Check out the detailed product info!
BMA Male Bulkhead Connector for .085 Cable - SV Microwave
Check out the BMA Male Bulkhead Connector for .085 Cable 1708-6003. It has superior electrical, mechanical and environmental specifications!
MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. 000-29100 IGS 3D Model (Size: 1149 kb ) 000-29100 PDF Customer Drawing (Size: 84 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 29100: Body Finish: Nickel:
2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts ...
SV Microwave offers 2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) 1521-60193 with the perfect features.
PTNC Female Bulkhead Connector for .141 Cable - SV Microwave
SV Microwave introduced the PTNC Female Bulkhead Connector for .141 Cable SF4546-6010. Place your order with our supplier Mouser Electronics!