Search Results for g302 connector
TNC Male Cable Connector, Lockwire Holes for RG-58 Cable
SV Microwave proudly presents the TNC Male Cable Connector, Lockwire Holes for RG-58 Cable M39012/26B0015 with higher level features.
Robotics - amphenolrf.com
There is a significant amount of RF content including coaxial connectors, adapters and cable assemblies within these new technologies that enable key elements such as cameras, sensors and antennas. As technology continues to advance, we can expect to see even greater integration of autonomous robots across various industries, further ...
About - Amphenol Alden
As the globally leading provider of cutting-edge medical cable assemblies and connectors, we understand what it takes to achieve this objective. Our deep industry knowledge and expertise, combined with advanced technology, enable us to provide superior solutions that meet the unique needs and demands of the medical industry.
QWLD Connectors | Electric Mobility | Markets | Amphenol Aerospace
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. Class L heavy duty connectors are ruggedized and designed for high power military and industrial applications that need maximum reliability.
SMA Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
Get the SMA Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF2911-60973 from the global leader of the RF/Microwave industry.
High Voltage 38999 Connector - Amphenol Aerospace
These connectors are designed to carry high voltages and large currents at altitude and are ideal for both existing legacy systems and high voltage next-generation platforms such as EVTOL aircraft. These high voltage connectors have been tested up to 1200 VAC/1500 VDC to remain partial discharge free at 50,000 feet. Safety interlock circuitry ...
Heavy Duty, Multi-Pin, Plastic or Metal Connectors, Cable Assemblies ...
rectangular connector series where high pin-counts are required in situations with controlled and/or uncontrolled environmental conditions. Amphenol Sine Systems ARC Series™ Connectors are currently available as In-Line Plugs and Flange Mount Receptacles. Our ATS Series™ Superior Seal Connectors are a high-performance, IP67/69K rated
ST300 Replacement Insert Only, No Connector - gemeco.com
ST300 Replacement Insert Only, No Connector. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm | 112124 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm. Downloads. 112124 PDF Customer Drawing (Size: 70 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112128: Product Specifications.
SMPS Male PCB Edge Launch Connector, 4 Port, SB
SV Microwave introduced the SMPS Male PCB Edge Launch Connector, 4 Port, SB 3811-60052. Look over the detailed product information.
348 Series | Legacy | Mil-Spec Type Circulars | Circular Connectors ...
The 348 Series connector provides reliability and high contact density. Qualified to the MIL-C-81511, these connectors can accommodate a minimum of 3 circuits to a maximum of 155 circuits. Features & Benefits: Lightweight, environmentally resistant, and will operate at sea level to a voltage of 600 VAC (RMS) It will perform under high ...
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated. Downloads. 031-5493 PDF Customer Drawing (Size: 835 kb) 031-5493 STP 3D Model (Size: 1337 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast:
PRODUKTPASS | 3357 Push-Pull Connector - Amphenol-Air LB
The 3357 connectors Series is a compact push-pull connector for In-Flight Entertainment Systems, Cabin Service Systems, Passenger Service Units and other interconnect system requirements. Especially suited for applications where shielding is not necessary. Characteristics.
SMA Female Connector for .047 Cable 2926-6015 - SV Microwave
Meet SV Microwave's SMA Female Connector for .047 Cable 2926-6015. Access the design resources CAD Model and Datasheet and learn more.
Air-Tight Lightweight Hermetic | Hermetically Sealed | Circular ...
With Amphenol's new Air-Tight Lightweight Hermetic connectors, there’s no longer a need to sacrifice weight to provide a high-quality hermetic seal and operating temperatures. Utilizing high-performance materials, these hermetically sealed connectors will meet a leak rate of 1x10-7cc helium per second and maintain an operating temperature of ...
2.92mm Male Connector, R/A for .085 Cable - SV Microwave
SV Microwave presents 2.92mm Male Connector, R/A for .085 Cable SF1512-60027 product to the market with the right features. Check it out here!
VHF Radio and Antenna Tester - Gemeco
No need to call for a radio check when you have this compact, easy to use, unit on-board. Unlike other meters in its class, the ART-3 tests receiver function as well as output power and VSWR (antenna efficiency).
AC Antennas - gemeco.com
Connectors. Coax. Electrical. Cable Seals. Mounts. Antenna. AC Antennas has existed since 1970, and we are known for our relentless commitment in utilizing our more than 40 years of experience towards our one pure goal: We want to provide the best antennas in the world. Today we have a large portfolio of marine, land based and portable antennas.
High Voltage 38999 Connector | Power Products - Amphenol Aerospace
These connectors are designed to carry high voltages and large currents at altitude and are ideal for both existing legacy systems and high voltage next-generation platforms such as EVTOL aircraft. These high voltage connectors have been tested up to 1200 VAC/1500 VDC to remain partial discharge free at 50,000 feet. Safety interlock circuitry ...
TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 122148 STP 3D Model (Size: 619 kb ) 122148 PDF Customer Drawing (Size: 61 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.