Search Results for gate level schematic
Application SpotlightApplication Spotlight
A capacitive polymer sensor chip and a CMOS integrated circuit with EEPROM are integrated into one embedded system in a reflow solderable SMD package. Individually calibrated and tested, ChipCap 2 performs at ±2% from 20% to 80% RH (±3% over entire humidity range), and is simple and ready to use without further
What Is VFD Cable & Why Does It Matter? - TPC Wire
A variable frequency drive (VFD) is a type of controller that varies the frequency of the signal and voltage to control mot or speed. Other common names for VFD include variable speed drive, adjustable speed drive, constant torque drive, inverter drive, and pulse width modulation (PWM) drive.. When working with a VFD system, you need VFD cable that can handle the harsh electrical environment ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Electronic Overcurrent Protector REF16-S - el-cab.com.pl
As soon as the REF16-S identifies an overload or short circuit condition in a load circuit, it will block the load output transistor and interrupt the current flow in the faulty circuit. Upon remedy of the failure, the load output of the REF16-S will be re-activated by an electronic reset signal or by manual operation of the ON/OFF button.
T ERIES LS - temposonics.com
struction provides a high level of resistance to the effects of shock and vibration and provides long-term reliability. Outputs from the Temposonics LS sensors are absolute rather than incremental, eliminating the need to re-home in a power-down situation. A selection of analog and digital outputs (i.e., voltage, cur-
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
capacitive level sensors for a versatile range of Foundation of BEDIA Sensors USA in Austin, Texas applications: · CLS 20/25 for railway applications tested according to DIN EN 50155 · CLS 40/45 for off- and onroad applications with E1-type approval of the KBA · CLS50/55 for maritime applications with approvals of the classification societies
Home - Custom Cable
No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.
TYPE CLS 40 12/24 V DC TYPE CLS 45 5 V DC - el-cab.com.pl
capacitive level sensors for a versatile range of Foundation of BEDIA Sensors USA in Austin, Texas applications: · CLS 20/25 for railway applications tested according to DIN EN 50155 · CLS 40/45 for off- and onroad applications with E1-type approval of the KBA
Buried Cable Pedestal Installation Instructions
This level is to ensure easy placement and/or removal of the pedestal dome, and to allow proper ventilation of the pedestal (see Figure 9). 4. Back fill the trench or pit around the pedestal and tamp the soil firmly. Back fill dirt into the base to approximately the ground line and tamp firmly. This will add stability and prevent gravel from ...
Absolute, Non-Contact Position Sensors Data Sheet G-Series Analog or ...
mm + 0,3 + 0,2 - 0,1 + 0,1 0,0 - 0,2 - 0,3 0 100 200 300 400 500 600 700 800 900 1000mm 1 with position magnet # 251 416-2. 2 The IP rating is not part of the UL recognition Temposonics® (1 () Analog or Start/Stop
DLV Series Low Voltage Digital Pressure Sensors
Input High Level - 80.0 - 100 % of Vs 5 Input Low Level - 0 - 20.0 % of Vs 5 Output Low Level - - - 10.0 % of Vs 5 I2C Pull-up Resistor - 1000 - - Ω 5,9 I2C Load Capacitance on SDA, @ 400 kHz CSDA - - 200 pF 5 I2C Input Capacitance (each pin) CI2C_IN-10.0pF5 I2C / SPI Electrical Parameters for DLV Series TemperatureOutputTransfer
NO MECHANICAL MOVING PARTS ROBUST DESIGN FOR HEAVY DUTY APPLICATIONS ...
capacitive level sensors for a versatile range of Foundation of BEDIA Sensors USA in Austin, Texas applications: · CLS 20/25 for railway applications tested according to DIN EN 50155 · CLS 40/45 for off- and onroad applications with E1-type approval of the KBA · CLS50/55 for maritime applications with approvals of the classification societies
Power Relay EPR10 - el-cab.com.pl
Load circuit System voltage 12 V DC / 24 V DC Max. continuous EPR10-N (relay version without protective current function) 100 A or 200 A (please also see derating information) Current rating range EPR10-P (with protective function) 75 A, 100 A, 125 A, 150 A, 175 A, 200 A Max. overvoltage 36 V DC Max. switch-off currentl Resistive loads
Modus Series T Differential Pressure Transmitters
bubbler level systems, leak detection and in medical and analytical instruments. The transmitters are housed in a flame retardant, glass-reinforced polyphenylene oxide (NORYL™) case. Electrical connections are made by means of a 3/8 in terminal strip with #6 screws. The Series T includes three models: Model T10, Model T20, and Model T30 ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
main | Kill Switch for TH & TDR Series Time Delay Relays
Kill Switch for TH & TDR Series Time Delay Relays
Seismic Sensors for Infrastructure Testing and Monitoring
Our high-sensitivity ICP® accelerometers are meticulously engineered to detect ultra-low-level vibrations associated with large civil structures, foundations, earthquakes, and tremors. These sensors boast exceptional measurement resolution thanks to their large size, delivering robust output signals and minimizing influence from EMI.
The 5th Generation – The History of the R-Series
circuit and to drain the hydraulic oil. In addition, the models RD4 with detached electronics and RF with flexible measuring rod were available for the first time. The available outputs were also extended. In addition to the analog outputs (current and voltage) and digital outputs (start/stop and PWM (Pulse Width Modulation)) known from
Telaire T5100-LED Series - amphenol-sensors.com
*AHRAE — regulation 62 states maximum indoor CO2 level of 1000 ppm Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Temperature Dependence 0.2% FS per °C (±0.11% per °F) Stability <2% of FS over life of sensor (15 years) Pressure Dependence 0.135% of reading per mm Hg *C0 2 accuracy statement excludes standard gas used for
DLC - Compact High Resolution Pressure Sensor Series
Example Circuit See package drawings for pinouts. Applications Pressure Sensor Maximum Ratings. Environmental Specifications Su. pply Voltage (Vs) 3.63 Vdc ... Input High Level - 80 - 100 % of Vs 6 Input Low Level - 0 - 20 % of Vs 6 Output Low Level - - - 10 % of Vs 6 I2C Pull-Up Resistor - 1000 - - Ω 6