Search Results for gcb3106tg-18-1snb
SIZE B C- - amphenol-sine.com
a1 - release new dwg format 18/aug/14 jarry tommy notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2
Odolné konektory Ethernet, USB a displej | Amphenol Socapex
Velký výběr robustních řešení Ethernetu RJ45, USB a displeje pro použití v terénu: Konektory RJ Field, USB Field, Mini DisplayPort, sady šňůr, kabely. Tato řešení umožňují přenos Ethernetu Cat5e, Cat6, Cat6a, Cat 7 prostřednictvím odolných vojenských spojů. Vaše standardní konektory RJ45, USB 2.0, USB 3.0, DisplayPort nebo sady kabelů jsou přeměněny na řešení ...
A6
ATT-16-01 Hand Crimp Tool S&F Size 16 18-20AWG - - ATT-1612-03 Hand Crimp Tool S&F Size 12/16 20-22AWG - - ATRT-100 Contact and Wedgelock Extraction Tool Universal Universal - Steel Silver AT11-310-1605 Contact Extraction Tool Universal Size 16 - Plastic Lt Blue
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED
freq. range: dc to 18.0 ghz material: body& hex nut: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
a dcn 42242 06/16 stw b dcn 46958 11/17 fsg checked: approved: drawn: stw 10/15/02 stw 10/15/02 meb 10/15/02 rohs compliant.1825±.0005 4.64±0.01 interpret dimensions and tolerances
2082-6510-dB - Model - XMA Corp
5/18/11 5/18/11 decimals inch [mm] minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982 third angle projection. date draw ing practices per ansi-y-14.5 ds mccormick t.main 2082-6510-db f 5w, up to 12.4 ghz this drawing incorporates ...
PRODUCT DATA DRAWING A DCN 41727 10/15 DAL DATE APPROVED
range: dc to 18.0 ghz material: body& hex nut: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b o-ring: flourocarbon per ams 7276 lock washer: 300 series stainless steel ...
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Dark & Non-Reflective Tin Zinc Finish TV Series
2 HOW TO ORDER 9. Deviation Shell style Crimp Contacts PC Tail Contacts (CI, LI, SI) Tin lead Silver tin Silver tin copper Gold Plug & Receptacles TV06 / 07 / 01 / P00
www.amphenol-industrial.com
We would like to show you a description here but the site won’t allow us.
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Amphenol
VG95234 Form D / VG95234 Style D • VG95234 Form E, E1 / VG95234 Style E, E1 18 VG95234 Form F / VG95234 Style F • VG95234 Form G / VG95234 Style G 19 VG95234 Form H / VG95234 Style H • VG95234 Form J1, J2 / VG95234 Style J1, J2 20 VG95234 Form K / VG95234 Style K • VG95234 Form L / VG95234 Style L 21
Antenne universelle station de base et marine pour la bande des 160 MHz
Bande Passante 18 - 21 MHz (dép. de modelle) Protection Antistatique Toutes les parties métalliques sont mises à la terre (le connecteur indique un court-circuit) Code HCM HCM000ND00, 040DE00 Mécanique FR Connexion(s) N(f) Matériaux Recouvrement : Fibre de verre, laqué polyuréthane Fixation : Résistante à l’eau de mer aluminium ...
Calibrador de temperatura - Comparador LN2 - KAYE
El comparador de nitrógeno líquido (LN2) es un dispositivo fácil de usar que permite realizar calibraciones que necesitan temperaturas extremadamente bajas. Utilizando el punto de ebullición del nitrógeno líquido, este comparador permite completar calibraciones a -196 C de forma semiautomatizada en combinación con los Validadores Kaye.
Amphenol PCD Shenzhen
2 pin receptacle, 430a max, busbar termination, coding a/b/c/d/e, with/without hvil