Search Results for gcb3106tg-18-1snb
ARB12-102PAR-L018 102 Position Receptacle with Flange, Redu
ARB12-102PAR-L018 102 Position Receptacle with Flange, Reduced Diameter Seal, Keyed A, Black. Comparable to PN# DRB12-102PAE-L018
Model 4103-02A | PCB Piezotronics
Model 4103-02A:PCB L&T Torque Sensor, Rotary Transformer, Shaft to Shaft, 200 in-lb Capacity FS, 15k RPM Max., MS Conn.
CNUB Power / Fiber Demarcation Enclosure - Charles Industries
INNOVATIVE ENCLOSED SOLUTIONS™ Charles Industries, LLC An Amphenol Company Phone: (847) 806-6300 Fax: (847) 806-6231 Web: www.charlesindustries.com CNUB Power / Fiber Demarcation Enclosure
www.tpcwire.com
tubular lugs — terminals color coded tin plated copper with sight hole wire size 3/0 tls3/06 tls3/08 tls3/0976 tls3/013 4/0 tls4/0976 stud size
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
ARB16-102SAR-L018 102 Position Plug, Reduced Diameter Seal,
ARB16-102SAR-L018 102 Position Plug, Reduced Diameter Seal, Keyed A, Black. Comparable to PN# DRB16-102SAE-L018
Model 4106-02A - PCB
Weight 40 lb 18.2 kg Mounting 2.25 in Dia. Keyed Shaft 57.2 mm Dia. Keyed Shaft Sensing Element Strain Gage Strain Gage Housing Material Black Oxided Steel Black Oxided Steel Shaft Material Steel Steel Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 11,800 kin-lb/radian 1,330 kN-m/radian
Model M353B17 Platinum Stock Products; High frequency, quartz ... - PCB
Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.5 to 2.0 sec 0.5 to 2.0 sec Settling Time(within 10% of bias) <5 sec <5 sec Spectral Noise(1 Hz) 2800 µg/√Hz 27,468 (µm/sec2)/√Hz [1]
2026-7218-16 - Model
x 2026-7218-16 directional coupler, sma female, dc-18 ghz, 50/39 watts avg, 3k watts peak 1 ta-2026-7218-16u assembly, directional coupler, sma female, dc-18 ghz, 50/39 watts avg, 3k watts peak, unmarked 1 c sheet 1 1 b mil-std-100 & 1000 drawing practices per ansi-y-14.5 5 4 inches apply before / after processing
www.amphenolrf
C SEE SHEET 1 11-18-96 41637 CPM/ D SEE SHEET 1 2-3-05 45255 CPM/ E UPDATED FORMAT AND NOMINAL ENVELOPE DIMENSIONS 11/29/12 49278 EW E B REFERENCE CONFIGURATION LEVEL: NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon requiest; and (3) arre
The information contained in this document supersedes all similar ... - PCB
KRM 3/9/18 KRM 3/9/18 MJP 3/9/18 6 8 9 3 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 47904 SIGNAL (-) SIGNAL (+) 1.58 [40.1] 1/2 ...
Model 356A17/ACS-4T Triaxial, high sensitivity, ceramic shear ICP ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
PCB Product Finder for Load Cells (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY - SV Microwave
range: dc to 18.0 ghz product data drawing recommended mounting hole notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department ([email protected], 561-840-1800) date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
Model W353B17 High frequency, quartz shear ICP® accel., 10 mV/g, 1 to ...
Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.5 to 2.0 sec 0.5 to 2.0 sec Settling Time(within 10% of bias) <5 sec <5 sec Spectral Noise(1 Hz) 2800 µg/√Hz 27,468 (µm/sec2)/√Hz [1]
PCB
18 to 28 VDC 2 to 10 mA <500 ohm 8 to 12 VDC 50 pg/NlHz 20 pgNHz 6 pgNHz RFI/ESD >108 ohm 7/8 in x 2.06 in 3.2 oz 1/4-28 UNF 2 to 5 ft-lb Quartz Shear Stainless Steel Welded Hermetic MIL-C-5015 Top 10.2 mV/(m/s2) ± 490 m/s2 2.4 to 3000 Hz 1.7 to 5000 Hz 0.8 to 8000 Hz 18 kHz 9.8 mm/s2 ± 1 0/0 981 m/s2 pk -54 to +162 oc +176 OC See Graph IP68
Model 5308D-03A TORKDISC® Rotary Torque Sensing System ... - PCB
PCB Load & Torque Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com 16-BIT TORKDISC ROTARY TORQUE SENSOR SYSTEM OPERATION MANUAL
Model 5309D-02A TORKDISC® Rotary Torque Sensing System ... - PCB
PCB Load & Torque Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com 16-BIT TORKDISC ROTARY TORQUE SENSOR SYSTEM OPERATION MANUAL
PCB
Model Number 653A01 Performance Measurement Range Output Frequency Range(± 3 dB) Non-Linearity Environmental Overload Limit Temperature Range
IECEx - PCB
18 to 30 VDC: 22 to 30 VDC. Constant Current Excitation: 2 to 20 mA. Output Impedance: ≤ 200 Ohm. Output Bias Voltage: 7 to 12 VDC. 9 to 16 VDC: Discharge Time Constant. 0.24 to 1.0 seconds: Settling Time (within 10% of bias) < 3 sec: Spectral Noise (1 Hz) 1200 µg/√Hz 11772 (µm/sec: 2)√Hz