Search Results for ge advanced sensors
Thermometrics Ambient Sensor - amphenol-sensors.com
Advanced Sensors Ambient Sensor Specifications R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions. 163.131 96.892 59.365 37.417 30.0
How to Use a Protimeter Moisture Meter | User's Guide
Reliable professional moisture meters from Protimeter are the preferred instruments due to the renowned reliability, accuracy and quality.. Models include the Protimeter Digital Mini (surface moisture) or Protimeter Aquant2 (subsurface moisture). Alternatively, you can combine the two functions by using a Protimeter Surveymaster2 which features both surface and subsurface moisture readings.
Voltage Compensated, Media Isolated, High Pressure Sensors
These sensors enable field interchangeability with a calibrated FSO of 100 mV ±1 %. As with all NPI media isolated sensors, they are designed to operate in hostile environments and yet give the outstanding sensitivity, linearity, and hysteresis of a silicon sensor. The piezoresistive sensor chip is housed in a fluid-filled cylindrical
SGX - Industrial
Whether it's monitoring toxic gases, preventing asphyxiation risks, or detecting flammable gases, our sensors provide reliable and precise data that enables prompt and effective action to protect lives. At SGX Sensortech, we recognize the importance of industrial safety and are committed to continuously advancing our gas sensor technologies.
NPA Surface-Mount Pressure Sensors
The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Keywords: Amphenol Advanced Sensors; NovaSensor; NPA; surface mount sensor; pressure sensor; SO1C14 pin surface Created Date: 4/20/2016 7:55:34 AM
Thermometrics Remote Data Bridge (RDB) - amphenol-sensors.com
Amphenol Advanced Sensors Subject: Remote Data Bridge (RDB) is a wireless connector (a.k.a. T-Box) that sends data wirelessly from the Battery Management System (BMS) to the cloud. Keywords: Amphenol Advanced Sensors; Thermometrics; remote data bridge; wilreless; battery management Created Date: 3/8/2018 2:51:34 PM
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
Financials - Quarterly and Annual reports - Amphenol
Annual Reports and Proxy Statements. About Amphenol. Our Company; Product News; Investor Relations; Environmental, Social and Governance
NovaSenor NPA Low Pressure Sensors Product Spotlight - Amphenol Sensors
Piezoelectric pressure sensors for turbulent and shock waves Accelerometers. Shock and vibration of wind tunnel models Microphones. Aero-acoustic testing; External surface noise on aircraft; Dismiss ad Dismiss ad. This will close in 0 seconds. modal-check. Comm Aerospace - Flight & Ground Testing.
Magnetic Sensing Solutions - ssi-sensors.com
ontact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(2EVVERX] M AA: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Pressure Sensors | PCB Piezotronics
These sensors are ideal for virtually all dynamic pressure applications where sensor temperatures range from -320 to+275 °F (-196 to +135 °C). For higher temperature applications, charge output sensors are available for use up to +1400 °F (+760 °C).
NTC Interchangeable Thermistor - amphenol-sensors.com
Amphenol Advanced Sensors Subject: The NTC Type SC are sleeved interchangeable chip thermistors with heavy isomid insulated nickel lead-wires (SC30) or insulated copper lead wires (SC50). Keywords: Amphenol Advanced Sensors; Thermometrics; Temperature sensor; thermistor; NTC Type SC Created Date: 2/15/2018 9:28:31 AM
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
P162 Medical Silicon Gage Pressure Sensor Die | NovaSensor
NovaSensor P162 Medical Silicon Gage Pressure Sensor Die are piezoresistive pressure sensor die offered in a miniature 1150 x 725 mm die that is small enough for three French catheters. The small die size is made possible by NovaSensor’s proprietary Silicon Fusion Bonding (SFB) process.
NovaSensor P112 Medium Pressure Sensor Die - amphenol-sensors.com
Advanced Sensors. P112 Medium Pressure Sensor Die Specifications Parameter Value Units Notes General Pressure Ranges 15 psi ≈103 kPa 30 psi ≈207 kPa 50 psi ≈345 kPa 100 psi ≈689 kPa 200 psi ≈1379 kPa Maximum Overpressure 2X rated pressure Electrical @ 25°C (72°F) unless otherwise stated
ChipCap 2 humidity and temperature sensor - Amphenol Sensors
ChipCap 2 humidity and temperature sensor Author: Amphenol Advanced Sensors Subject: ChipCap 2 offers the most advanced humidity and temperature sensing solution for virtually any application. Keywords: ChipCap 2; temperature sensor; humidity sensor; HVAC control; I2C interface; PDM; Analog Created Date: 2/3/2016 1:04:46 PM
Catheter Pressure Sensors
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1{ +Aç ¶=JÈz³ 1: 8 ¸ 1÷ÛL "X¬xçk 0úÁøô ...
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
Advanced Sensors Not for sale in Europe. Specifications Part Number TSD-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard