Search Results for ge advanced sensors
P51 Ultra Low Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
ASTG Market Overview - amphenol-sensors.com
ASTG Market Overview - amphenol-sensors.com
Medical – Amphenol Sensors
Amphenol is a pioneer in the development of new and increasingly robust sensor technologies for medical applications. We offer innovative solutions, fast development cycles and excellent quality control to meet the most stringent requirements. Patient Monitoring Respiratory ...
NTC Type NDM - amphenol-sensors.com
Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDM102C2R1 NDM102C2R2 NDM102C2R3 NDM102C2R5 NDM102C2R10
NTC Type NDK - amphenol-sensors.com
Advanced Sensors Options • Other resistance values within the ranges shown; e.g., code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1
Voltage Compensated, Media Isolated, High Pressure Sensors
These sensors enable field interchangeability with a calibrated FSO of 100 mV ±1 %. As with all NPI media isolated sensors, they are designed to operate in hostile environments and yet give the outstanding sensitivity, linearity, and hysteresis of a silicon sensor. The piezoresistive sensor chip is housed in a fluid-filled cylindrical
NPX1 NovaSensor Sensors
Advanced Sensors. Title: NPX1 NovaSensor Sensors Author: Amphenol Advanced Sensors Subject: The NPX1 sensor adds a silicon pressure sensor, a 8-bit RISC processor, and an LF-input stage to meet market demands for flexible, customer specific behavior/solutions and overall system cost reduction.
Thermometrics EMI-Protected NTC Thermistors Datasheet
Title: Thermometrics EMI-Protected NTC Thermistors Datasheet Author: Amphenol Advanced Sensors Subject: With increasing complexity of electric systems and density of electronic components in modern vehicles, conventional NTC thermistor sensors are vulnerable to stray electromagnetic interference causing self-heating.
NTC Type NDL - amphenol-sensors.com
Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
Harsh Media Pressure Sensor - amphenol-sensors.com
Advanced Sensors NovaSensor’s NPR-101 pressure sensor is a silicon-based MEMS device using “Backside Absolute Pressure” technology designed for harsh media exposure, which eliminates the direct contact of the sensing circuitry with the applied media. The device is coupled with an ASIC to provide a ratiometric output
Harsh Media Pressure Sensor - amphenol-sensors.com
Advanced Sensors NovaSensor’s NPR-101 pressure sensor is a silicon-based MEMS device using “Backside Absolute Pressure” technology designed for harsh media exposure, which eliminates the direct contact of the sensing circuitry with the applied media. The device is coupled with an ASIC to provide a ratiometric output
NPA Surface-Mount Pressure Sensors
The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling. Keywords: Amphenol Advanced Sensors; NovaSensor; NPA; surface mount sensor; pressure sensor; SO1C14 pin surface Created Date: 4/20/2016 7:55:34 AM
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
Amphenol Advanced Sensors Subject: Protimeter GrainMaster i2 uses the ground grain moisture testing method for unrivaled repeatability and accuracy. It can also be used with optional probes to measure temperature in grain, as well as moisture in hay and strawÁHªÁ `ðû â ...
R-Series V - temposonics.com
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
Grainmaster i Intergrated moisture and temperature measurement
Silicon Pressure Sensor Die Amphenol Advanced Sensors. P1302 Specifications Description The P1302 piezoresistive pressure sensors are offered in a miniature 2.7 mm x 3.2 mm ( 0.10 in x 0.12 in ) die. When excited with 1.5 mA, the P1302 produces a millivolt output that is proportional to input pressure.
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
Advanced Sensors Not for sale in Europe. Specifications Part Number TSD-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard