Search Results for ge advanced sensors
Self-Adhering Surface Temperature Sensors
GE s range of Thermometrics Self-Adhering Surface Temperature Sensors are designed for industrial HVACR applications, typically for placement on the external wall of a water tank or boiler reservoirs. This range of adhesive pad sensors detect over-tempera\ ture resulting from a malfunction or a dry-fire. Created Date: 3/17/2014 1:10:50 PM
Temperature Sensors | Temperature Sensor Assemblies
Thermometrics GE-1571 Stainless Steel Sensor with Flying Leads is designed to survive the vibration rigors of automotive, small gas engine, motorcycle and outboard engine applications. In addition to its ruggedness, this sensor offers fast response with a temperature rating of –40°C to 230°C.
Evaporator Core Temperature Sensor - amphenol-sensors.com
Advanced Sensors. Specifications R @ 77°F (25°C) ... Evaporator Core Temperature Sensor Author: GE Subject: This sensor measures the Evaporator Core temperature so that it doesn't freeze over, preventing a costly repair. Created Date: 3/26/2014 9:13:07 AM ...
ZTP-115M Thermopile IR Sensor - amphenol-sensors.com
Advanced Sensors. Field of View • Horizontal Normalized Output (above 50%) : ±5.5° ... ZTP-115M Thermopile IR Sensor Author: GE Subject: The ZTP-115M thermopile sensor is used for non-contact surface temperature modeling. Created Date: 3/21/2014 8:40:01 AM ...
2 Sensor for Automotive Applications - Amphenol
Advanced Sensors Features • ABC Logic™ - Lifetime calibration warranty • Lin 2.0 output • Low power consumption • Selectable power modes • Mode-based sampling rate • Compact design • Wide temperature range The Telaire Internal Carbon Dioxide (CO2) Sensor is a nondispersive infrared (NDIR) CO2 sensor that
Accusolve diesel particulate filter (DPF) soot sensor
Advanced Sensors. Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data ... (DPF\) soot sensor Author: GE Subject: The Accusolve diesel particulate filter soot sensor enables accurate measurement of accumulated soot in the DPF, providing real-time soot ...
Telaire T8031 CO2 duct mount sensor - amphenol-sensors.com
Advanced Sensors Sensor Optics µController T8031 CO 2 Sensor Power Supply Red Wire Input Power 18 VDC to 42 VDC or 18 VAC to 30 VAC RMS 50/60 Hz ... (0 to 2000 PPM) Common Black Wire. Title: Telaire T8031 CO2 duct mount sensor Author: GE Subject: The Ventostat T8031 duct mount CO2 transmitter offers accuracy and versatility at an affordable ...
Accusolve diesel particulate filter (DPF) soot sensor
Advanced Sensors. Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data ... (DPF\) soot sensor Author: GE Subject: The Accusolve diesel particulate filter soot sensor enables accurate measurement of accumulated soot in the DPF, providing real-time soot ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
KAYE IRTD 400 I Temperature Reference Standard | KAYE
This advanced display unit seamlessly connects with up to two Kaye IRTD Reference Standard probes, offering real-time temperature data in a user-friendly format. Equipped with a 4.3" touch screen, the Kaye IRTD Display provides clear and intuitive readings for both IRTDs, allowing users to monitor temperature with ease.
TSD-10 Turbidity Sensor - amphenol-sensors.com
Advanced Sensors. Specifications Part Number TSD-10 Rated Voltage DC 5V (between No #1 & Ground) Voltage Differential 3.0V ± 10% Test Method After testing voltage in water (0 NTU), ... TSD-10 Turbidity Sensor Author: GE Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and ...
P1300 Low Pressure Sensor Die | NovaSensor - amphenol-sensors.com
The NovaSensor P1300 Low Pressure Sensor Die are highly reliable, solid state pressure sensors, offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 produces a millivolt output that is proportional to input pressure. The sensor will operate with a constant voltage supply; however, the sensitivity will change –0.23%/°C.
NPI-19 Series Low Pressure Sensors | NovaSensor
The piezoresistive sensor chip is housed in a fluid-filled cylindrical cavity and isolated from measured media by a stainless steel diaphragm and body. As with all NovaSensor silicon sensors, the NPI Series employs SenStable® processing technology, providing excellent output stability.
Self-Adhering Surface Temperature Sensors
GE s range of Thermometrics Self-Adhering Surface Temperature Sensors are designed for industrial HVACR applications, typically for placement on the external wall of a water tank or boiler reservoirs. This range of adhesive pad sensors detect over-tempera\ ture resulting from a malfunction or a dry-fire. Created Date: 3/17/2014 1:10:50 PM
Amphenol Sensors
Our diverse portfolio of sensor brands provides solutions for an extensive range of industries. Multi-Market Sensor Solutions. Sensor Innovations from Leading Brands. 967 Windfall Road St. Marys, PA 15857, US Ph: (814) 834-9140 [email protected] At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. ...
Kaye Validator 2000 - Wired Thermal Validation
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com