Search Results for ge advanced sensors
ZTP-135BS Thermometrics Thermopile IR Sensor
Advanced Sensors. Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C ... ZTP-135BS Thermometrics Thermopile IR Sensor Author: GE Subject:
Active Incar Temperature Sensor - amphenol-sensors.com
Temperature Sensor An integrated, low-noise fan draws a greater volume of cabin air across the temperature sensor, ... Advanced Sensors. Specifications R @ 25°C 30.0 kW ±1.2% B (0/50) 3887K ±1% Operating Temperature Range-40°C to 85°C Storage Temperature Range-40°C to 85°C Response Time ... AIT active in car temperature sensor Author: GE ...
Temperature Sensors
Thermometrics, Inc. With more than 70 years of experience in the development, design and manufacture of high quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies. View ...
NPA Pressure Sensors | Respiratory Sensor | Amphenol Advanced Sensors
The NovaSensor Pressure Amplified (NPA) Sensor is a surface mount pressure sensor provided in a miniature size as a cost-effective solution for respiratory applications that require calibrated performance. Housed in a 14-pin SOIC surface mount package, the NPA Series is available in gauge, absolute and differential pressure ranges with either ...
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
150°C Sensor: M10 X 1.0 300°C Sensor: X12 X 1.5 The threads can be customized to fit the application . Weight 150°C Sensor: 52 grams 300°C Sensor:: 56 grams Connector Amp Seal 16 with Gold Plated Terminals 150°C Sensor: 776401-2 300°C Sensor: 776401-3 Mating Connector 150°C Sensor: 776427-2 300°C Sensor: 776427-3 AAS-920-534A-03/2014
NovaSensor NPI-19 | Media-Isolated Digital I2C Pressure Sensors ...
The NovaSensor NPI-19 Digital I2C Pressure Sensor is a member of the NovaSensor NPI Series and incorporates state-of-the-art isolated sensor technology with I2C interface protocols, which gives the OEM user the best in price and performance. These sensors are designed to operate in hostile environments while still providing the same outstanding sensitivity, linearity, and hysteresis of a ...
ZTP-315 Thermometrics Thermopile IR Sensor - amphenol-sensors.com
Advanced Sensors. Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 3.6 x 3.6 mm2 Diaphragm Size 2.6 x 2.6 mm2 Active Area 1.3 x 1.3 mm2 Internal Resistance 35 50 65 kΩ 25 °C Resistance T.C. 0.12 %./ °C ... ZTP-315 Thermometrics Thermopile IR Sensor Author: GE
Protimeter - Professional Moisture Meters & Hygrometers
Professional Moisture Meters & Accessories That Deliver . An industry leader with more than 70 years of experience, Protimeter offers innovative, dynamic, and high-performance professional moisture meters and accessories.Designed with the end-user in mind, Protimeter devices allow for accuracy, are easy to use, and are built with durable quality for everyday use.
NPI-19 Series Low Pressure Sensors | NovaSensor
The piezoresistive sensor chip is housed in a fluid-filled cylindrical cavity and isolated from measured media by a stainless steel diaphragm and body. As with all NovaSensor silicon sensors, the NPI Series employs SenStable® processing technology, providing excellent output stability.
NTC Type MS - amphenol-sensors.com
Advanced Sensors. Type MS Specifications Epoxy-coated thermistor Type Number Ro@ 77 °F (25 °C) (W) Material System A in mm RL0703-624-73-MS 1K D7.3 0.120 3.05 ... GE Subject: Epoxy-coated point-matched disc thermistors with 0.01 in (0.254 mm) nickel PTFE insulated lead-wires.
Kaye Validator 2000 - Wired Thermal Validation
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
NPI-19 Series Medium Pressure Sensors | NovaSensor
NPI-19 Series of Medium Pressure Sensors by NovaSensor. Learn more about features, specifications and documentation. Find a distributor. ... Amphenol Advanced Sensors | Connecting Your World Through Sensing Innovations - OEM Product Catalog. Part Numbers NPI-19A-002GV: NPI-19A-300GV: NPI-19B-701AH: NPI-19H-701GH:
NovaSensor | Pressure Sensors and Pressure Sensor Die
Equipped with the most advanced design tools and cutting edge laboratories, NovaSensor is a leader in the design, model and fabrication of Microelectromechanical Systems (MEMS) Pressure Sensors. The NovaSensor pressure sensor product line includes state-of-the-art, high performance and cost effective sensor solutions known for their accuracy ...
Sales and Distributors | Amphenol Advanced Sensors
TTI, Inc. - Europe. Solutions: Telaire CO2 OEM Modules, Telaire CO2 Transmitters and Modules, NovaSensor MEMS Pressure Sensors, Thermometrics Temperature Sensors
About - Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Products Markets Businesses Sustainability Investors ... the acquisition of GE’s Advanced Sensors Group in 2013, the 2016 acquisition of FCI and the 2021 purchase of MTS’s sensor business. At the same time, the company has ...
Product Spotlights | Amphenol Advanced Sensors
St. Marys, PA, USA, February 1, 2021 – Amphenol Advanced Sensors, a company comprised of industry-leading sensor brands, including Thermometrics, Inc., now offers a revolutionary sensor technology platform for Robust Early Detection to Thermal Runaway (REDTR) to detect lithium ion battery cell faults resulting in venting.
Sensors | Products - Amphenol
Amphenol is a leading innovator in sensor technologies and measurement solutions. We offer the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications. ... These sensors permit precise and dynamic position and speed measurement in advanced automation and ...
Combination Pressure and Temperature Sensor - Amphenol
GE-2096 M14 x 1.5 50 - 500 kPaA Machined Brass 776487-3 GE-2097 M12 x 1.5 50 - 300 kPaA Machined Brass 776487-2 GE-2098 M14 x 1.5 20 - 204 kPaA Stainless Steel 776487-1 ... Amphenol Advanced Sensors; Thermometrics; pressure and temperture sensor; transportation applications; gas and fluid applications ...