Search Results for glock 17 dimensions
PCPI xH/TETRA/... - AMPHENOL PROCOM
Specifications. Electrical; Model: PCPI xH/TETRA/... Frequency: 380 - 470 MHz covered by two models: Antenna Type: Left or right hand circularly polarized patch antenna ... For mounting on wall or ceiling 5 mm / 0.20 in. (three holes) (see mounting details) or mast on 40 - 55 mm / 1.57 x 2.17 in. dia. mast tube. Environmental; Operating ...
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
MS27467 | Amphenol Global Search | Amphenol
Amphenol JT/LJT Subminiature Cylindrical Connectors 12-090-17 Amphenol ® Amphenol JT Connectors MIL-DTL-38999 Series II Crimp and MIL-C-27599 Series II Solder ... When size and weight are critital for blind mate applications. Rack & Panel blind mate 38999, jam nut receptacle in Aluminium, Electroless Nickel plated, Crimp twinax (standard ...
Omni Antennas W360-17-X - AMPHENOL PROCOM
Dimensions: 1768 x 70 mm: Wind Load: 180 N (160km/h) Weight: 8 kg / 17.64 lb: Mounting Bracket: XSL51201 - 50-114 mm (Ordered Separately) Environmental; Operating temperature range ... W360-17-6: 6° Electrical Tilt: 1710 - 2170 MHz: Add to quote: Bracket for W360 Series: XSL51201: Add to quote: Related products.
PlugLock - amphenol.co.jp
DIMENSIONS ARE IN MM AMPHENOL SOCAPEX B.P. 29 74311 THYEZ CEDEX ORIGINAL DRAWING DATE : 17/02/22 CONFIGURATION DATA ARE AVAILABLE IN PDM SCALE : 1,5 REV : C PAGE : 1/1 191-PLC-1071-00 APPROVAL FOR MANUFACTURING Add missing specifications on the drawing if necessary (specific labellings, tolerances,…) CUSTOMER : PROGRAM : SIGNATURE CUSTOMER ...
AMPHENOL PART NUMBER CONFIGURATION
mar 21,17 d c b a a b c ref. scale size project a3 dwg. no. sheet rev. 1x1 osfp cage assembly approvals date drawn checked qa appd ie app'd dwg app'd b updated tolerances are: decimals angles mar 03,17 dimensions are in millimeters j.si unless otherwise specified mar 03,17 0.5 0.15 material and finish do not scale drawing see note 1 8 6 5 4 3 2 1
Diplex Filters PRO-DIPX 174/200-... - AMPHENOL PROCOM
4.3 mm / 0.17 in. dia. (4 holes) Environmental; Operating temperature range-40 °C to +60 °C: Ingress Protection: IP64: Ordering Designations. Model Product No. PRO-DIPX 174/200-N(f) 200002252: Add to quote: PRO-DIPX 174/200-SMA(f) 200002253: ... All dimensions are given in mm [in.] Installation.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
67 and 165 Series Miniature Connectors - Amphenol Aerospace
17 insert configurations; Four construction classes available; 165 Series. Quick, positive, bayonet coupling; O-ring seals in both plugs and receptacles make connectors pressure-proof and water protected when mated; Meets pressure seal requirements of MIL-C-5015, Class C construction
The Assembly Manual For PLA 10mm 2Pos Straight Plug
70mm² 17.80+/-0.40 2175/(0.20±0.008) 2PCS 表1:线材规格 ... Step 2:Stripping, Strip off cable insulation and jacket as following size from the table 2 步骤1:穿配件 Step1:Assemble the accessories 1-1 线缆准备:按生产需求从表1 ...
Luminus - Amphenol PCDAmphenol PCD
Contact Size. Shell Size. Key. Color. Plug P/N. Inline Receptacle P/N. Square Receptacle P/N. Circular Receptacle P/N. ... 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD. Email.
PLD-16 | Amphenol Global Search | Amphenol
Search Results for pld-16 Amphenol Reports Record Third Quarter 2024 Results Third Quarter 2024 Highlights: Record sales of $4.04 billion, up 26% in U.S. dollars and 15% organically compared to the third quarter of 2023 Record GAAP Diluted EPS of $0.48, up 17% compared to prior year Record Adjusted Diluted EPS of $0.50, up 28% compared to prior ...
BNC Terminator Pl 0.125 W Chain 50 Ohm | 031-17 - Amphenol RF
BNC Shorting Plug With Chain 50 Ohm
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
SMP-MSLD-PCS-17 HFSS 3D Comp Model (Size: 1795 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) SMP-MSLD-PCS-17 PDF Customer Drawing (Size: 121 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: SMP-MSLD-PCS20T: Product Specifications. Body Finish:
18.0 ± 0 - svmicrowave.com
SMPM Size 12 Pin ( 3221-4002 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz ... 2022-10-17 12:31:42. Created Date:
Omni Antennas CXL 3-1LW - AMPHENOL PROCOM
CXL 3-1LW is a 0 dBd, vertically polarized, omnidirectional base station antenna for the 118 - 137 MHz civil aircraft band. The antenna is a broad-banded ½ λ dipole design, and it is equipped with our type “LW” mast mount, which is a lightweight, multi-purpose, epoxy-coated aluminium mounting bracket with stainless steel fittings.
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
Available in shell sizes 25 and 17; ... How to Order Guide Dimensions Dimensions & Part Number Guide - D38999/31 for MIL-STD-1760 Low-Profile Lanyard Release Plug Information MIL-STD-1760 Rail Launch Connector Information Backshells Increased Durability. Documents Videos Request Quote.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
PL18X-301-XX-3-S - Amphenol
Size 导体结构 (mm) Conductor 导体外径 (mm) Conductor OD 电线外径 (mm) Wire OD 压接高度 H(mm) Crimping height 压接宽度 W(mm) Crimping Width 参考保持力 Retention Force 刀模编号 Crimping Tool No. 76H00189B 50mm² 1656*0.21 Max 10.5 15.5±0.3 12.7±0.3 17.05±0.3 2800N TY-104 760000S0A 70mm² 2272*0.21 Max
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
Size 23 Sockets 10-597330-735 (M39029/17-172) Size 23 Pins 10-597331-735 (M39029/18-177) Sealing Plugs 10-405996-222 (MS27488-22-2) *Amphenol may use other contacts not listed above. TOOLS: Crimp Tool: Daniels M22520/2-01. Positioner: Daniels M22520/2-16 Socket Daniels M22520/2-13 Pin.