Search Results for glock 19 dimensions
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
21-033496-051 (PIN) 21-033497-051 (SOCKET) A B C - Amphenol Aerospace
Type M38999 Series I & III Special, Size 10D Installation Instructions See table on reverse side for twinax cable recommended, tool selector set-tings, crimping tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of differential twinax contacts. ... 9/19/2013 3:29:57 PM ...
P4-BBRRMMUU20-N0 - Amphenol Antenna Solutions
Dimensions 1998 x 499 x 215 mm (78.7 x 19.6 x 8.4 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT P4-BBRRMMUU20-N0 ACU-I20-H12K Internal RET Included APM50-H2 Beam Tilt Kit Included
B260 50/200kHz, 1kW, w/ FB, Furuno 8-Pin, DT - airmar-emea.com
The 50 kHz is excellent at deep-water detection, and its wide, 19° beam yields broad coverage under the boat. The thru-hull, B260 model has a bronze housing and is also available in stainless steel (SS260) for installation in metal hulls. Installed with the included, custom-fitting, High-performance Fairing, the B260 gives excellent results at ...
NPI-19 Series NovaSensor Low Pressure Sensors
NPI-19 Series Specifications Operating Constant Current (1.5 mA) Constant Voltage (10 V) Value Notes Value Notes General Pressure Ranges 2 .5 PSI 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa 5 PSI 0 to 5 psi (0 to 345 mbar) 34.5 KPa 0 to 5 psi (0 to 345 mbar) 34.5 KPa
Helical Antenna with Universal FME-Connection System for Portable ...
Optimum performance compared to physical dimensions. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Delivered factory-tuned and -tested to ensure minimum VSWR. Provided with universal FME-connection system for optimum flexibility and easily ... 12/9/2024 3:19:05 AM ...
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
• Low-profile, 10mm to 50mm in any size increment • 2.4mm carries up to 35 Amps • 3.0mm carries up to 60 Amps • 3.6mm carries up to 70 Amps • 4.8mm carries up to 100 Amps • 5.7mm carries up to 120 Amps • Pressfit • Faster through-put • RoHS compliant Notice: Specifications are subject to change without notice.
N-Type Straight Plug to N-Type Straight Plug RG-58 50 Ohm 2 M
175101-19-M2.00. Find In Stock & Buy Now. N-Type Straight Plug to N-Type Straight Plug RG-58 50 Ohm 2 M (78.74 Inches) Add to Parts List Add to Compare. View Compare. ... (Size: 262 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
Rhino - Amphenol Ltd
Discover Rhino 38999. Circular Connectors. Rhino 38999 provides up to 1000A current capacity in a MIL-DTL-38999 style shell.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
7049xxx Catalog - amphenol-antennas.com
Elements, 19 mm dia., aluminium ... Dimensions (Length) 55 MHz: 2800 mm 110.2 in 240 MHz: 900 mm 35.4 in Weight without bracket 55 MHz: 5.8 kg 12.8 lbs 240 MHz: 2.0 kg 4.4 lbs Wind load @ 160 km/hr (100 mph) 55 MHz: 385 N 86.6 lbf ...
NPI-19 Media-Isolated Digital I2C Pressure Sensor
The NovaSensor NPI-19 Digital I 2 C Pressure Sensor is a member of the NovaSensor NPI Series and incorporates state-of-the-art isolated sensor technology with I 2 C interface protocols, which gives the OEM user the best in price and performance.. These solid state temperature sensors are designed to operate in hostile environments while still providing the same outstanding sensitivity ...
Amphenol
ECO-MATE,RECEPTACLE, JAM NUT,8POS,PIN CONTACT,SIZE 12 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 ... 19.3 31.7 Ø19.0 27.0 21.2 +0.2 0
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 47475 05/23 ...
7029-4050 19.685" [500.000mm] date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
CABLES & CONNECTORS - PCB
0.19 in. 4.83 mm-58 ˚F-50 ˚C +250 ˚F +121 ˚C: CABLE AND CONNECTOR REFERENCE TABLES. 4. CONNECTOR REFERENCE TABLE. Connector Model. Connector Style. Number of Pins/ Sockets. Coupling Method. Strain Relief. ... SPECIFICATIONS. Performance. Conductor Number. 1. Cable Style. Straight Low Noise. Cable Style. Coaxial.
10136689 | Amphenol Global Search | Amphenol
Search Results for 031-9-rfx 10136689-002LF | PwrMAX® | Amphenol Welcome to Millipacs Part Selector. Millipacs header is offered in standard module sizes of either 5 row or 8 row, differentiation is on the number of contacts, pattern, length of the housing and the features / options like pegs, ribs, guiding, multipurpose centre for coding ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
NPI-19 Series NovaSensor Low Pressure Sensors
NPI-19 Series Specifications Operating Constant Current (1.5 mA) Constant Voltage (10 V) Value Notes Value Notes General Pressure Ranges 2 .5 PSI 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa 0 to 2.5 psi (0 to 172 mbar) 17.2 kPa 5 PSI 0 to 5 psi (0 to 345 mbar) 34.5 KPa 0 to 5 psi (0 to 345 mbar) 34.5 KPa
N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Product Specifications. Body Finish: White Bronze: Body Material: Brass: ... N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-19. N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172118-10. N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 082-6313.