Search Results for glock 19 dimensions
Position Cat Cover4.qxd (Page 1) - Temposonics
3-19 3-20 3-21 . Model Coding system Counter are by to Th. following information to in proper wiring Of the System purchased. Kindly keep this .nformat.on a ... Only, with System variables factory set to customer specifications. Transducer (LOT) The interrogation pulse travels the length of the transducer by a conducting wire threaded through ...
RLK158-50JFLA - 1-5/8" RADIAFLE - RFS Technologies
0.19 (0.058) DC-resistance inner conductor, ohm/km (ohm/1000ft) Ω/km (Ω/1000ft) 1.62 (0.49) DC-resistance outer conductor, ohm/km (ohm/1000ft) ... Stop bands: MHz: 300-375, 640-700: Frequency Selection: MHz: 600, 900: Mechanical Specifications. Jacket: JFL: Jacket Description: Halogen free, non corrosive, flame and fire retardant, low smoke ...
SOUNDEXPERT SOUND LEVEL METER - PCB
C Weighted 19 dB to 118 dB Z Weighted 24 dB to 118 dB Power Batteries 4-AA (LR6) 1.5 V Lithium or Alkaline External Power 5V from USB ... ANSI S1.43-1997 (2002) Specifications for Integrating-Averaging Sound Level Meters, Type 1 ANSI S1.11-2004 Specification For Octave-Band And Fractional-Octave-Band Analog And Digital Filters, Class 1
Charles Mounting Kit 97-002549x-A General ... - Charles Industries
SPECIFICATIONS..... 4. 1. GENERAL INTRODUCTION (2) HORIZON. 1.1. Document Purpose . This document provides general information for the 97-002549x-A mounting kit for the Charles Industries’ SH52-48xxxx series. Figure 1 shows the kit components . Hardware is not pictured. ...
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key ...
3FA1-NXSJ-C04W6 PDF Customer Drawing (Size: 193 kb) 3fa1-nasj-c04w6 IGS 3D Model (Size: 4227 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 3FA1-NASJ-C04W6: Body Finish: Tin: Body Material: Zinc Diecast: Cable Type (Terminates to)
NTC Miniature Series - amphenol-sensors.com
Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 ... A 5 19.8 6.8 kΩ to 27 kΩ 6.8 kΩ to 27 kΩ .0 kΩ to 6.8 kΩ ...
NPX1 NovaSensor Sensors
NPI-12 Series dimensions NPI-12 Series Specifications Description The NPI-12 Series of solid state, media isolated pressure ... Sensitivity mV/V/psi0.20 0.19 0.21 Linearity, Hysteresis, Temperature Errors ±%FSO — 4.0 3 Response Time (10% to 90%) ms — 1.0 — 4 1. Maximum change in diaphragm height relative to the edge of the sensor.
MCX Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
MCX Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
Microsoft Word - gs-12-174_g.doc - Amphenol CS
Connectors shall be of the design construction and physical dimensions specified on the applicable product drawing and shall be capable of meeting the qualification test requirements specified herein. 4.2 Materials 4.2.1 Housing: The insulators shall be rated flame retardant 94V-O in accordance with UL-94. 4.2.2 Terminal: Copper Alloy.
21-33384-31 (PIN) 21-33385-31 (SOCKET) Contact, Pin and Socket, Quadrax ...
Contact, Pin and Socket, Quadrax, Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended, tool selector settings, crimping tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of quadrax contacts.
ROHS COMPLIANT PRODUCT DATA DRAWING C DCN 38472 08/11 STW DATE APPROVED
for m38999 size 8 cavity checked: approved: drawn: stw 05/07/07 stw 05/07/07 jmc 03/15/07 rohs compliant product data drawing material: body: stainless steel per ams-5640, alloy uns s30300, type 1 ferrule: brass per astm b16, alloy uns no. c36000 contact: beryllium copper per astm b196, ...
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Products Related To Your Application. N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 Plenum 50 Ohm IP67 172316-10. BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 031-6925.
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack RG-316DS 50 Ohm 132198. SMA Panel Mount Jack 2-Hole Flange Solder RG-402 .0141-inch Conformable Times Tflex 402 50 Ohm 132324.
Series I Lightweight Ground Modules - Amphenol PCD
Description: Series I Lightweight Ground Modules are suitable for military, airframe power distribution and grounding system applications. The two-hole flange mount provides a convenient footprint for mounting on airframe or vehicle frames, and provide up to 20 contacts in less than 1 square inch.
TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 122193. TNC Straight Crimp Jack RG-8X Times LMR-240 50 Ohm 122409.
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm K Key Code
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
Chrome Nut Antennas - PCTEL
Each of these chrome nut antennas delivers high wideband performance and maximum durability in a stylish “Titanium gray” finish with a sleek drop shape rod tip. Built to stand strong against extern...
High Density 38999 Style Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. TNC Cable Plug RG-58 RG-141 Times LMR-195 50 Ohm 122518. TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC Extreme Exposure 031-6501-EE.