Search Results for glock 19 dimensions
6888388NG - Amphenol Antenna Solutions
Dimensions (Height x Width x Depth) 2197 x 497 x 197 mm (86.5 x 19.6 x 7.8 in) Weight (excluding mounting accessory) 38 kg (83.8 lbs) Weight with brackets 42.5 kg (93.7 lbs) Radome Material Fiberglass Maximum Wind Speed 200 km/h (124.3 mph) Wind Load at 150 km/h
ROHS COMPLIANT PRODUCT DATA DRAWING - svmicrowave.com
19 19 19.25 78 19.5 39 19.75 79 20 20 db value xx 10.25 60 10.5 30 10.75 61 11 11 11.25 62 11.5 31 11.75 63 12 12 12.25 64 12.5 32 12.75 65 13 13 13.25 66 13.5 33 13.75 67 ... all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63
B A3 - amphenol-sine.com
all dimensions are for reference use only 6. potted connectors specified for up to 5 p.s.i. applications. no potting ... gold atm15-3p-bmxx variants tin no potting atm15-3p-bm03 tin potting atm15-3p-bm04 recommended screw: 6-19 [m3.63 x 1.34]thread-forming screw, torque: 10-20 in-lb [1.13-2.25 nm] recommended screw: 4-20 [m3.12 x 1.27]thread ...
Thermometrics Ambient Sensor - amphenol-sensors.com
Ambient Sensor Specifications R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature ... R 0.19 in 0.02 in (0.5 14.0 0.16 in Oso in 0.45 in 111.5 . Title: Thermometrics Ambient Sensor Author: Amphenol Advanced Sensors
NTC Miniature Series - amphenol-sensors.com
Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 ... A 5 19.8 6.8 kΩ to 27 kΩ 6.8 kΩ to 27 kΩ .0 kΩ to 6.8 kΩ ...
Technical features - rfstechnologies.com
Wrench size front mm (in) 18 (3/4) Wrench size rear mm (in) 18 (3/4) Trimming Tool TRIM-SET-S12-C02 TESTING AND ENVIRONMENTAL Waterproof Level IP68 43M-SCF12-C03 Outline Drawing PRODUCT DATASHEET 43M-SCF12-C03 4.3-10 Male Connector for 1/2" Coaxial SuperFlexibleCable, OMNI FIT™ standard 43M-SCF12-C03 REV : B REV DATE : 07 Oct 2018 www ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
- Contact Size 12 Options - Amphenol Sine
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: ... 19.3 15/16"-20 UNEF THREAD 38.1 38.1 A2 -- UPDATE NOTES Jul-05-2017 Nick Tommy A3 -- UPDATE DRAWING Jan-24-2018 Nick Tommy
Features - Amphenol Antenna Solutions
Dimensions 2508 x 305 x 180 mm (98.7 x 12.0 x 7.1 in) • Ultra wide-band, AWS-3 Ready, extended tilt range • 4x4 MIMO high band compatible • Patented internal RET actuator adds no additional length to the antenna • Can be ordered with a Multi-Device Dual Unit (MDDU) with two separate inputs for independent control of each band Features
CF-02EM9203 - amphenol-aerospace.com
PRODUCT SPECIFICATIONS: HOW TO ORDER AC Input Voltage and Frequency MIL-STD-1399-300B, Type I, 440VAC/60Hz, 3-Phase Un-grounded Delta. Full performance within the range of 355 VAC (L-L) to 485 VAC (L-L), 44Hz to 77 Hz. Input surge: up to 594 VAC for 2 sec. No damage for any voltage between 0 to the above limits. Power Factor >0.98 at full load ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
or disclosed by said drawings, specifications, or other data. SHEET 2 OF 2 K.CAPOZZI 30-Jul-19 SCALE: 2.4:1.0 TITLE SMA STR PLUG TO SMA STR BHD JACK USING RG142 CABLE APPROVED DATE VARIOUS LENGTH Amphenol RF DATE 07-May-10 www.amphenolrf.com ENGINEER CLEMENT MATERIAL SEE NOTES DATE 19-Jul-19 DRAWN VIJI K FINISH DRAWING NO.135110-07-XX-XX ITEM ...
4.3-10 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm IP67
Size Category: Large: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: Products Related To Your Application. 4.3-10 Straight Clamp Plug 1/2-inch Helical Corrugated 50 Ohm IP67 431-126P-52S.
Features - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS ... 3300-4200 MHz P4 19-20 (2x) 4.3-10 Female The illustration is not shown to scale. Y1 P1 Y2 Y3 P2 Y4 P3 P4 R2 R1 (2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2C4U4VX065X12F wxys5 FIXED TILT 20-Port Panel Antenna 65° 48.0 IN REV092324NA www.amphenol-antennas.com 6 of 16
922390 | Amphenol Global Search | Amphenol
With its heavy dual-start ACME miniature threads coupling, it can be easily and quickly mated with just a 1 1/2 turn of the coupling nut. Hard piggy back grommet for size 8 cavity and power cable: ref.: 900471. 4 size 8 power contacts in a LJT 21 shell in accordance with the MIL-DTL-38999 Series I standard.
Description - amphenol.co.jp
ENVIRONMENTAL SPECIFICATIONS - EMI emissions: FCC Class A, CE, UL, CSA - Operating Temperature: 0°C to +50°C - Storage Temperature: -20°C to +60°C MIL power protection for models DC-704 MIL-STD-461E/F CE102 conducted emission ... 19 Amphenol SOCAPEX Military Ethernet Switch for Harsh Environment
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Dimensions 1.93 x 1.93 x 1.64 mm L x W x H Bond Pad Dimensions 0.10 x 0.10 mm L x W Media Compatibility Media compatible with silicon and borosilicate glass. Performance Parameters (1) Value Units Notes Zero Offset ± 10 mV/V Sensitivity 0.107 ± 0.030 mV/V/psi 3 Pressure Linearity ± 0.2 % Span 4 Pressure Hysteresis ± 10 µV/V 5, 6 Temp.
radiall | Amphenol Global Search | Amphenol
Part # 500-32-053 SMPM Female VITA 67.3 Bullet Insertion/Removal Tool, 10 inch (Push/Pull) Available Inventory: 4
ASTG Market Overview - amphenol-sensors.com
ASTG Market Overview - amphenol-sensors.com
10157930-001rlf | Amphenol Global Search | Amphenol
N02 100 6123 002 Single turned crimp contact, 95mm² (000 AWG), socket, 10mm. REQUEST A QUOTE. TN01 010 0130 2 Stamped Pin crimp contacts on reel for crimp machines. ... n02 036 6110 001 | Amphenol Global Search | Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx ...