Search Results for glock 19 dimensions
Amphenol
size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: ... 15.19–0.12 for reference only front mount rear mount a2 -- added date code feature 03jan2025 jhead tz a2 -- added date code feature 03jan2025 jhead tz ...
APXVBLL26H 43-C-I20 - amphenol-antennas.com
Dimensions 2498 x 378 x 158 mm (98.3 x 14.9 x 6.2 in) APXVBLL26H_43-C-I20 APXVBLL26H_43-A-I20 65° 2498 mm INTEGRATED RET ... First Upper Side Lobe Suppression dB 16.4 18.2 20.5 19.8 19.9 Cross Polar Discrimination Over Sector dB 10.6 8.9 9.3 10.9 11.0 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°)
PRO-PHY450-5SI3, PRO-PHY450-5DI3
The compact 5-channel hybrid combiner has been designed to help where a physical small size is of great importance. Also the insertion loss is equal and low for all five channels. The hybrid is used where 5 Tx-channels, with very little (or no) frequency spacing, are combined into one antenna. ... 19" x 3 HU x 400 mm (482.6 x 132.55 x 400 mm ...
ms3400 series connector datasheet | Amphenol Global Search | Amphenol
Connector Type Gender Size Insert Type Plating Contact Finish – J 16 E M 1 RVPX– Rugged High Speed Board 1. Connector Type 08 8 Position Insert 16 16 Position Insert 3. Size J Backplane 2. Gender M Middle E End 4. Insert Type M 50 Micro-Inches C 30 Micro-Inches 5. Plating Notice: Specifications are subject to change without notice. Contact ...
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
MODEL 2002E FOR MODAL OR GENERAL EXCITATION MINIATURE INERTIAL SHAKER - PCB
Dimensions (diameter x length) 2.0 in x 1.5 in 50.8 mm x 38.1 mm Mounting Hole 0.141 in x 1.5 in 3.6 mm x 38.1 mm [1] Forced air cooling required for operation above 2 lbf (9 N) [2] f=freq [Hz], d=disp. [in] pk-pk Supplied Accessories 10 ft (3 cm) cable with in-line fuse Spare fuses: 1 A and 2 A Miscellaneous mounting screws and washers Heavy ...
BaleMaster (GRN6165) - Protimeter
Yellow (At Risk) 15.1-19.5% Red (Wet) 19.6 - 36.8% Power: • 3V (2 x AA) 2700mAh Dimensions and Weight • Size: 177mm x 63mm x 35mm (7” x 2.5” x 1.4”) • Gross Weight: 220g Probe Dimensions: • Length 5584mm (23”) • Diameter 10mm (0.4”) Buzzer: • Multi tone indication for moisture level with turn On/Off feature Regulatory ...
12.0 ± 0.2 - svmicrowave.com
I N S E R T I O N L O S S : 2.19 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM R/A Female to 2.4mm Straight Male 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FRSMPM-085-MS24-120 DRAWN 2022-10-19 13:25:18.
6.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to SMP Straight Female 6" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FSSMP-047-FSSMP-060 DRAWN 2022-10-19 16:33:50. Created Date: 10/19/2022 11:03:54 AM ...
68225 MHz - amphenol-antennas.com
Elements 19 mm / 38 mm diameter, Aluminium Tube Balun Epoxy Potted Polyester Enclosure Dimensions (L x W x D) 120 MHz: 2000 x 1195 x 120 mm 78.7 x 47.0 x 4.7 mm Weight without Mounting Bracket 120 MHz: 6.7 kg 14.8 lbs Wind Load (160 km/hr or 100 mph) 100 MHz: 205 N 46.1 lbf
P4-BBRRMMUU20-N0 - Amphenol Antenna Solutions
Dimensions 1998 x 499 x 215 mm (78.7 x 19.6 x 8.4 in) ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT P4-BBRRMMUU20-N0 ACU-I20-H12K Internal RET Included APM50-H2 Beam Tilt Kit Included
Helical Antenna with Universal FME-Connection System for Portable ...
Optimum performance compared to physical dimensions. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. Delivered factory-tuned and -tested to ensure minimum VSWR. Provided with universal FME-connection system for optimum flexibility and easily ... 12/9/2024 3:19:05 AM ...
PRO-ISO-PHY-TETRA-S3
Also available in tray for 19" rack mounting. Vibration and shock tested in accordance with EN-60068**. **Tested in accordance with: Random test: EN 60068-2-64, test specification: EN 300 019-2-5 V3.0.0. ... All dimensions are given in mm. 19" Front plate with connectors in front (210002302) 19" Front plate with connectors in back (210002205)
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
• Low-profile, 10mm to 50mm in any size increment • 2.4mm carries up to 35 Amps • 3.0mm carries up to 60 Amps • 3.6mm carries up to 70 Amps • 4.8mm carries up to 100 Amps • 5.7mm carries up to 120 Amps • Pressfit • Faster through-put • RoHS compliant Notice: Specifications are subject to change without notice.
Amphenol Network Solutions > ISOLATION PAD FOR 825LB RACK
Isolation pad for 19" SEISNET Rack. Product #: SN-ISO-19. Size . 19" 23" Qty: Non-cancelable and non-returnable. Login for price. Frequently Purchased With. 2971. 19" SEISNET NETWORK BAY. Login to see price. 2973. 19" SEISNET NETWORK BAY ...
PRO-MCU380-EXT-ELW
Also available with 19" front plate, black, for rack mounting. See "Accessories". The MCU combiner secures an ETSI compliant connection. Vibration and shock tested in accordance with EN-60068**. **Tested in accordance with: Random test: EN 60068-2-64, test specification: EN 300 019-2-5 V3.0.0.
61083 | Amphenol Global Search | Amphenol
61083-20-1-4-0-2-lf | Amphenol Global Search | Amphenol size 4/0,1/0,0,4,8,12,16 and 16S are available for use in these insert arrangements. This publication contains information for proper crimping, insertion and removal of crimp contacts as well as applicable tool information.
REVISIONS CARRIER STRIP ID: 14-16 - Amphenol Sine
contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 millivolt drop @ 13 amp test current. ... a5 c1070s update drawing 28/jun/19 joetommy ref: 1062-14-0122, 1062-14-0144 b1 c1298s update plating 14/sep/20sullentommy nickel gold at62-14-0122 at62-14-0144 platingpart number
AHDPBS-010-2405 Size 24 Backshell, Conduit snap over straig - Amphenol Sine
AHDPBS-010-2405 Size 24 Backshell, Conduit snap over straight. Comparable to PN# 2428-010-2405-Size 24 Backshell, Conduit snap over straight. Comparab. Call Us 1-800-394-7732; My Account ... AHDPBS-0406-003 Size 24 Backshell WTA 2 PC. Cable diameter range: .76-.95” (19.5mm - 24.1mm) REQUEST A QUOTE. AHDPBS-011-2405 Size 24 Backshell, Conduit ...