Search Results for glock 19 dimensions
Overview - amphenol-ns.com
08.20.19 v6 509.926.6000 — amphenol-ns.com C2LINX Overview The Amphenol Network Solutions C2LINX fiber distribution panel is a game changer in the high-density market. It ... Dimensions (H x W x D) Module Capacity 1RU 1.75" x 17.4" x 18.25" (45 mm x 445 mm x 464 mm) 12
Straddle mount type Power edge connector - Amphenol CS
4.3 Other Standards and Specifications 4.3.1 UL 94 V-0: Flammability 4.3.2 EIA 364: Test Procedures for Electrical Connectors, Sockets and Coaxial Contacts 4.4 FCI Specifications: 4.4.1 BUS-03-601: Current Rating/30oC Temperature Rise 4.4.2 BUS-03-404: Normal Force Measurement 4.4.3 BUS-19-002: Solderability test 5.0 REQUIREMENTS
Thermo-Trex 500-K Multi-Conductor Cable - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
Isotron accelerometer - PCB
The stud size is designated following a dash after the model number. This product is fully compliant to the European Union’s Low Voltage Directive, 2006/95/EC and EMC Directive 2004/108/EC and is eligible to bear the CE Mark. ... 19 = 1000 mV/g Basic model . number Model number definition. Mounting stud option . No dash number = No stud ...
Self-Adhering Surface Temperature Sensors
Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559 JS6670 45x45, square 280 Molex 5559 JS6862 45x45, square 650 Molex 5559 JS6744 45x45, square 320 Molex 5559 JS6812 45x45, square 420 Molex 5559 JS5539 30 wide x 70 long, rectangular 125 Molex 5559
Pedlock BDO CTFT Series Brownfield Fiber Distribution Pedestals
2024 Charles Industries, LLC All ights eserved Specifications Subect to Change DS-J24 Amphenol Charles’ BDO Series Brownfield Fiber Distribution Pedestals for fiber terminal block, copper terminal block with copper splice storage (BDO ... 10/3/2024 10:19:19 AM ...
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
Position Cat Cover4.qxd (Page 1) - temposonics.com
Specifications Parameter Input voltage Displacement nearity Repeatabiity Frequerx:y Temperature coefficient: Transducer Analog Output Module Operating temperature: Transducer Analog Output Module Operating pressure Output Output impedance Vebcity output Standard features ot Analog Module tions available 1-2 Specltlcatlon +15 VdC at 250 with ripple
Features - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS R1 Frequency Range MHz 698-960 Frequency Sub-Range MHz 698-806 806-960 Polarization --- ±45° Gain BASTA dBi 9.9 ± 1.2 9.5 ± 0.7 MAX dBi 11.1 10.2 Azimuth Beamwidth (3 dB) degrees 95.9° ± 10.5° 87.6° ± 10.8° Elevation Beamwidth (3 dB) degrees 34.9° ± 2.2° 32.2° ± 4.3° Electrical Downtilt degrees (x) 0°
PCB spec sheet.asp?item id=13541&model
Temperature Response Size - Hex x HeightSee Graph 3/8 in x 0.38 inSee Graph [1] Base Strain Sensitivity ≤ 0.0005 g/µε ≤ 0.005 (m/s²)/µε [1] ... Date: 9/19/2011 Date: 9/19/2011 Date: 9/19/2011 Date: 9/19/2011 9961 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-685-3886 E-Mail: vibration@pcb.com. Title:
MU 9-XP4/..., MU 9-CXP4/..., MU 9-XGP4/... - AMPHENOL PROCOM
ø 19 mm trou: Épaisseur De Plaque De Montage: 0.6 - 5 mm: Antenne GPS; Bruit De Bruit (Amplificateur GPS) Max.1.5 dB (typical 1.1 dB) Gain (Amplificateur GPS) ... size 9 mm. The whip is refitted again by screwing it onto the M6 thread stud on the mount and tightening it lightly with the spanner.
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series II Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series II requirements.
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
3FA1ENXRJ-C01-3 PDF Customer Drawing (Size: 197 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1ENZRJ-C01-3 STP 3D Model (Size: 2352 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to)
GS-20-033 APPLICATION SPECIFICATION - Amphenol CS
NUMBER CATEGORY GS-20-033 APPLICATION SPECIFICATION TITLE PAGE REVISION MEG-Array® High Speed Mezzanine Connectors 7 of 23 J GUARDIAN (VERIFIED BY) DATE Robert Brown 04/27/16 APPROVED BY Robert Marshall CLASSIFICATION :
LJT - HE308 - 38999 Series I - Amphenol Socapex
Amphenol Socapex LJT product range, is a highly reliable and durable connector designed to meet the rigorous demands of the aerospace and military industries. It is a bayonet coupling connector that offers a large variety of contact arrangements and shell types, with maximum weight/space savings, making it ideal for use in applications where space is limited.
SV20 Socket Micro38999 Contact (Size 20HD) for .047 Cable
SV Microwave proudly presents the SSBP Socket Micro38999 Contact (Size 20HD) for .047 Cable. Standard for severe/harsh environments.
Position Cat Cover4.qxd (Page 1) - Temposonics
3-19 3-20 3-21 . Model Coding system Counter are by to Th. following information to in proper wiring Of the System purchased. Kindly keep this .nformat.on a ... Only, with System variables factory set to customer specifications. Transducer (LOT) The interrogation pulse travels the length of the transducer by a conducting wire threaded through ...
5980388NGv - Amphenol Antenna Solutions
Dimensions (Height x Width x Depth) 2597 x 497 x 197 mm (102.2 x 19.6 x 7.8 in) Weight (excluding mounting accessory) 37 kg (81.6 lbs) Weight with mounting accessory 46 kg (101.5 lbs) Radome Material/ Radiator Material/Reflector Material Fiberglass (UV resistant) Light grey Aluminum /Low loss circuit board /Aluminum Maximum Wind Speed 200 km/h ...