Search Results for glock 19 dimensions
Data Sheet R-Series V RH5 Analog - Temposonics
Controlling design dimensions are in millimeters and measurements in ( ) are in inches. 7 Temposonics® R-Series V RH5 Analog RH5-J-A/-V – RH5 with threaded fl ange M22×1.5-6g and Ø 12.7 mm rod, example: Connection type D34 (connector outlet) 25 (0.98) Sensor electronics housing 68 (2.68) Null zone 51 (2.01)
Data Sheet R-Series RT4 SSI - Temposonics
RT4 sensor specifications: – Redundant R-series detached electronics for enhanced safety applications – High temperature rod (up to +100 °C) – Detached electronics up to 600 mm from sensor rod – IP68 ingress protection –, absolute measurement Linear – Non-contact sensing technology – Linearity deviation less than 0.02 %
LTE 4G/5G Antennas 424x.09-875-Tx - AMPHENOL PROCOM
Model Product No. Description Frequency; 9 dBd HD LTE omni antenna, low PIM: 4240.09-875-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 790 - 960 MHz: Add to quote
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - SV Microwave
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1133-6010 cage code
2-stack dipole phased array 117 - 137 MHz S.M2-127
Dimensions Approx. 3500 x 630 mm / 137.79 x 24.80 in. Wind Load 458 N (160 km/h) Weight Approx. 19 kg / 41.88 lb. Balun Encapsulant Polyurethane Resin U-600 Environmental Ingress Protection IP68 ORDERING Model Product No. Frequency 2-stack dipole phased array S.M2-127 117 - 137 MHz
www.amphenol-aerospace.com
Part Number Search. Size
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
1) all dimensions are in inches [millimeters] is the sole property of sv microwave, inc. 2) all dimensions are after plating. the information contained in this drawing 4) cham. 1st & last threads. e dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005
CDS6DE-694/3800 - 6dB Directional Coupler - rfstechnologies.com
ELECTRICAL SPECIFICATIONS Frequency Range MHz 694 - 3800 Connector Type 716 female Max. VSWR / Return Loss VSWR/dB 1.25/19.1 (1.25) Insertion Loss max. dB 1.7 Coupling Value dB 6 Coupling Flatness max. dB ±0.8 Intermodulation (IM3)-155 dBc with 2x43 dBm tones Directivity min. dB 20 Impedance Ohm 50 Total Input Power W 200
4880-5521-dB-CRYO - Model - xmacorp.com
dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size ... a added washer and nut 19-104 9/18/19 t.kuhn qty. part number description item no. x 4880-5521-db-cryo attenuator, 2.92mm-f, dc-10 ghz, 1w
38999 | Fiber Optic Cable Assemblies - Amphenol Fiber Systems ...
The D38999 circular connector series is designed for harsh environments, particularly those with wide temperature ranges and high mechanical vibrations
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel
Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Surface Mount: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 5.33mm 925-106A-51S.
193-2821-016 | Amphenol Global Search | Amphenol
Amphenol’s BergStak® Lite 0.8mm is a flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 4 sizes up to 100 positions. Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series).
SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm
Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 6.42mm 925-207A-51S.
CUSTOMER OUTLINE DRAWING - Amphenol RF
4.19 0.03 0.20 30$ A RELEASE TO MFG. 16-Jun-14 50045 MB B UPDATED TITLE BLOCK, ADDED NOTE 3C, UPDATED NOTE 5 17-SEP-20 15336 EH B B REFERENCE EAR # 5814 & 615X-3057-999 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are
rtx 6000 ada vs rtx 5090 | Amphenol Global Search | Amphenol
Search Results for 10133694-101lf 10122643-101LF | Amphenol Global Search | Amphenol 10122643-101LF. AirMax VS2®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, Right Angle Receptacle. 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin ...
jigo connector | Amphenol Global Search | Amphenol
The P-SMP connector series is a board-to-board solution for RF applications requiring high power. With a minimum board spacing of 12.6 mm, the three-piece design allows maximum flexibility for high-density board spacing.
Universal Broadband Enclosures CISH51 Radio Shrouds
CISH51 are available in three sizes. Standard size (CISH51) is 49”Hx22.5”Wx12.5”D. A wider version (CISH51LG) measures 49”Hx32”Wx12.5”D, and a shorter version (CISH51ST) measures 42”Hx22.5”Wx12.5”D. Each shroud includes two (2) padlockable 216-style 1/4 turn latches, door alarm/indicator switch, door wind latch, 2x8-position
FRONT MOUNT REAR MOUNT FRONT AND REAR MOUNT 2 Amphenol
size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: ... 15.19–0.12 for reference only front mount rear mount a2 -- added date code feature 07jan2025 jhead tz a2 -- added date code feature 07jan2025 jhead tz ...
Model 339A30 | PCB Piezotronics
Model 339A30:UHT-12™, ICP® triaxial accelerometer, 10 mV/g, adhesive mount, with low temperature coefficient LTC