Search Results for glock 19 dimensions
10-779778-08P | Amphenol Global Search | Amphenol
Search Results for 10-779778-08p PCB Piezotronics | Measure vibration, pressure, force, and more Created Date: 6/10/2009 9:47:28 AM ... Lead Time for 1-10 is 3 Wks. Lead Time for 11-15 is 4 Wks. Lead Time for 16-20 is 6 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; High ...
MCIO GEN5 right angle | Amphenol Global Search | Amphenol
Search Results for mcio gen5 right angle ... Multi-Trak™ • Combines original PCIe® and Mini Cool Edge IO in one connector to provide both power (21A) and high/low-speed signal • Up to 56Gb/s PAM4, PCIe® Gen 5, and target PCIe® Gen 6 • Options for 85Ω impedance and various pin number options - meeting PCIe®/ NVMe/SAS/OCP DC-MHS/ SFF.
epower-connectors-catalog-amphenol-industrial
3-Pole Plug Dimensions A B C ePower 200A 5.19 3.64 1.187 ePower 400A 5.154 4.45 1.187. www.amphenol-industrial.com Amphenol ePower Accessories and Replacement Parts CODED PN DESCRIPTION CVR-43R Cover for 3-way 400A Receptacle CVR-43P Cover for 3-way 400A Plug
Yagi Antennas 7031144 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
socket sets | Amphenol Global Search | Amphenol
Die Set Hex Cavity Dimensions are 0.052 0.068 0.100 0.213 0.254 47-20025. View Details. Add to Parts List Add to Compare. Die Set Hex Cavity Dimensions are 0.068 0.213 0.254 47-20000. View Details. Add to Parts List Add to Compare. Die Set Hex Cavity Dimensions are 0.429 0.99 227-1221-25.
PRO-HDAR150-4
Minimal 19" rack space required - only 2 HU. Built-in power supply 115/230 VAC. Compatible with digital 6.25 kHz channel spacing. ... Dimensions: 19" x 2 HU 483 x 89.9 mm 19.02 x 3.54 in. - see drawing for depth of tray: Weight: Approx. 10.8 kg / 23.81 lb. Environmental; Operating temperature range
Band Pass Filters BPF 70/...-125 - AMPHENOL PROCOM
The large dimensions also mean a high power rating. Unloaded Q of a single cavity is approx. 4500. High frequency stability on temperature and power. 19” mounting brackets are available as an option. Specifications. Electrical; Model: BPF 70/1-125: BPF 70/2-125: BPF 70/3-125: Frequency: 380 - 470 MHz: 380 - 470 MHz: 380 - 470 MHz:
SS20W2G10 Socket Contact, Stamped, Size 20, Gold 10µ", Wire
SS20W2G10 Socket Contact, Stamped, Size 20, Gold 10µ', Wire Range .34-.50mm², 20-22 AWG, with 3 prongs
N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
Band Pass Filters BPF 2/...-250 - amphenolprocom.com
The large dimensions also mean a high power rating. Unloaded Q of a single cavity is approx. 8000. High frequency stability on temperature and power. 19” mounting brackets are available as an option. Specifications. Electrical; Model: BPF 2/1-250: BPF 2/2-250: BPF 2/3-250: Frequency: 140 - 175 MHz: Max. Input Power
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 12 inches | 115101 ...
115101-19-12.00. Find In Stock & Buy Now. BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 12 inches (305 mm) Add to Parts List Add to Compare. View Compare. Product Compliance. ... (Size: 748 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series ...
ecomate® RSSM | Rugged Metal Superior Seal Connectors - Amphenol Sine
Available in 8 Shell Sizes and 28 Insert Arrangements . Amphenol Sine Systems’ ecomate® RSSM (Rugged Superior Seal Metal) Series of circular metal connectors matches all the specifications of the ecomate® RM (Rugged Metal) series with the addition of Superior Seals (+125°C) which increase the IP ratings to IP67/69K (in mated condition). ecomate® RSSM Plugs are only to be mated with ...
Contents
Technical Specifications. 12 Firmware and Features. 15 Main Parts. 19 Operational Mode Indicator . 19. Sensor Configuration. 21. Connecting the Sensor to . Mosa2 21 Battery Information 24. About the Virtual Water Switch Option 26. Diagnostic Information 27. Configuring the Trawl Node 27. Configuring the Uplink Signal 29. Configuring the ...
Coaxial Connector ACC-15BAFFT10U - Holland Electronics
Hex Size, Major 1.000 25.40 Adapter Body, Length 1.450 36.83 F Female, Length 0.320 8.13 Total Thread 1.000 25.40 Hex Size, Minor 0.750 19.0 Total Adapter, Length 4.590 116.59 Cable Prep Dimensions: inches mm Inner Conductor Length 1.000 25.40 Outer Jacket Trim Length 0.250 6.35 Electrical Specifications: Impedance 75 2 Ω Return Loss @ 1 GHz ...
REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION D DCN 56044 ...
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf2902-6005 www.svmicrowave.com title ...
PRO-ARHP...GS-...
19 Rack-Mountable High-Performance HF Receiver Multicoupler series with 1 input and 4, 8, 12 or 16 outputs . Download . Product PDF; Dec. of Conformity; Add to quote ... Dimensions: PRO-ARHP4GS-N and PRO-ARHP8GS : 19" x 1HU x 261 mm (482.6 x 43.65 x 261 mm) / 19 x 1.72 x 10.28 in.
VITA Solutions - SV Microwave
SMPM (Size 12) D38999 Socket to SMPM Female VITA 67.3 12" Cable Assembly for .085 Cable Available Inventory: 30. 7032-10042. VITA Cable Assemblies 7032-10042. ... 19. 500-32-052. VITA Tool 500-32-052. Add to compare list Datasheet. Part # 500-32-053 SMPM Female VITA 67.3 Bullet Insertion/Removal Tool, 10 inch (Push/Pull)
10163275 | Amphenol Global Search | Amphenol
ComboLock® BergStik® Dubox® PV® Quickie® Quickie® Receptacle Pitch 3.00 mm Power / 1.00 mm Signal 2.54 mm 2.54 mm 2.54 mm 2.54 mm 2.54 mm Positions 2 to 8 Power 5 to 19 Signal 2 to 72 2 to 72 1 to 72 4 to 64 4 to 64
Model 288D01 | PCB Piezotronics
Size - Hex: 11/16 in (11/16 in) Size - Height: 0.820 in (20.83 mm) ... 0.820 in (20.83 mm) Weight: 0.68 oz (19.2 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] See PCB Declaration of Conformance PS023 for details. English: SI: Performance: Sensitivity (±10 %) (Acceleration) 100 mV/g: 10.2 mV/(m ...
ORDERING OPTIONS - Amphenol Antenna Solutions
Dimensions 2691 x 398 x 159 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ... Main Direction (0°) dB > 18.0 > 18.6 > 19.3 > 17.8 Sector Edges (60°) dB > 13.0 > 12.8 > 12.1 > 8.6 Maximum Effective Power Per Port ...