Search Results for glock 19 dimensions
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm 132214. SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132114N.
High Speed Contact from Amphenol Can be used in Harsh Environments
Available in size 8 crimp termination style or with PC tails, these robust contacts are gold plated and supplied with gold over nickel on mating parts. The outer contact has a rugged wall section for durability. According to EN60068-1, Quadrax contacts are rated IP67-IP69K in mated condition.
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9220 - Amphenol RF
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: Products Related To Your Application. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 150 mm 095-725-117M015.
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1.
Fiber Optic Bulkhead Feed -Through - Amphenol Aerospace
Fully compatible with D38999 and Amphenol CF-series fiber optic connectors with size 16 fiber optic contacts (Consult Amphenol Aerospace for mating information). Jam nut style for easy installation Available finishes include electroless nickel and olive drab cadmium
t10750ms 109 3.0ghz19
Specifications subject to change without notice Customers are reminded that they are SOLELY responsible for confirming that all products are properly installed and used in accordance with all applicable codes and . Amphenol Broadband Solutions. 358 Hall Avenue Wallingford, CT 06492 Toll Free +1-800-677-2288 Toll +1-434-432-1800
SMA Jack to SMA Jack Adapter 50 Ohm Straight | 132169SS - Amphenol RF
SMA Jack to SMA Jack Adapter 50 Ohm Straight
ATS Series™ - Contact Size 20 Options - Amphenol Sine
ATS Series™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP18W23F MS18W23F 18-20AWG 0.75-0.5 mm² Gold Flash
2M Hermetic Micro-Miniature Connectors | 2M803 1/4 Turn Bayonet ...
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight. The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 ...
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. MCX Right Angle PCB Jack Through Hole 50 Ohm 919-119J-51AX. MCX Straight Crimp Jack RG-316DS RD-316 Bulkhead Rear Mount 50 Ohm 919-129J-51SX.
F-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Thread Direction: Standard: You May also be Interested in. F-Type Jack Bulkhead Rear Mount 75 Ohm 222142-10. F-Type Straight Crimp Jack RG-59 RG-62 75 Ohm 222158.
Mini-BNC Right Angle Crimp Plug RG-179 Belden 179DT 75 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. Mini-BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 75 Ohm 031-70331. Mini-BNC Right Angle PCB Jack Through Hole 75 Ohm 031-70265.
HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: You May also be Interested in. HD-BNC Straight Crimp Plug Times LMR-195-UF 50 Ohm 034-5079. HD-BNC Straight Crimp Plug Belden 1505A Belden 4505R AT&T 734 75 Ohm 12G Optimized 034-1120-12G.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International, Inc. | 1300 Central Expressway N, Suite 100 Allen, TX 75013 Phone: (214) 547-2400 | Email: sales@fibersystems.com | Website: amphenol-fsi.com Amphenol Fiber Systems International (AFSI), a division of Amphenol Military & Aerospace Operations (AMAO), is the largest manufacturer of harsh environment
AHDP04-18-06PN-WTA Size 18 receptacle, 6 positions, pin, st - Amphenol Sine
AHDP04-18-06PN-WTA Size 18 receptacle, 6 positions, pin, standard arrangement, wide thread adapter. Comparable to PN# HDP24-18-6PN-L024-Size 18 recept Call Us 1-800-394-7732
N-Type Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Female Contact 50 Ohm0.018 Terminal Flush 172299-11.
N-Type Right Angle Plug to RP-TNC Straight Jack LMR-400 50 Ohm 4 Meter
095-909-190-XXX PDF CUSTOMER DRAWING (Size: 226 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 157.48 in (4000 mm) Cable Type: Times LMR-400: Connector 1 Part Number: 082-6520: Connector 2 Part Number:
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: You May also be Interested in. F-Type Straight Receptacle Jack Round Post Round Flange 75 Ohm 222144. F-Type Jack Bulkhead Rear Mount 75 Ohm 222190.
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS6BS18x4Pxx A2
EcoMate Aquarius,PLUG,SIZE 18,4POS,PIN,CORD GRIP MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN ...
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
6 Temposonics® R-Series V RH5 PROFINET IO RT & IRT Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing