Search Results for glock 19 dimensions
F-Type Connectors - Amphenol RF
F-Type Connectors Specifications. Electrical. Items; Impedance: 75 Ohm: Frequency Range: DC - 1 GHz (DC - 3 GHz on Extended Range Designs) Voltage Rating: 400 Volts RMS Continuous: ... Right Angle 19 items; Straight 77 items; Impedance (Ohms) 50 3 items; 75 93 items; Termination Style. Cable - Crimp 44 items; Cable - Solder 3 items; Cable ...
Miniature Rugged Connector Series - amphenolpcd.com
The shell size #06 Terrapin shell, previously housing seven size 23AWG contacts is now available with nine size 28AWG contacts and the shell size #07 Terrapin shell, previously having a maximum of fourteen size 23AWG contacts is now available with 19 contacts. The High Density (HD) Terrapin connectors enable additional data lines compared to the
MA1JAE1900 19 position receptacle extension, threaded, E ty - Amphenol Sine
MA1JAE1900 19 position receptacle extension, threaded, E type, clockwise insert, male or female- Mating Parts: MA1CAP1900MA1EAP1900 . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 ... SPECIFICATIONS: AWG: 18-28;
Unterminated Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of Unterminated Cable Assemblies designed for radio frequency applications. Unterminated Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Charles Universal Broadband Enclosure Site Support Family CUBE ...
dimensions are common to all models in the family (plinth is only on select models). Figure 3 shows the added dimensions of the thermal units and plinth available on select models. The supplemental documentation that ships with the CUBE includes a diagram of the CUBE components. Figure 2 CUBE Dimensions (in inches). SS4B231KJ1 shown. 57.5 30.9 ...
Uninterruptible Power Supplies (UPS) - Amphenol Aerospace
The M359-3 Series 2.0KW/2.5KVA, 3-Phase-In, 1-Phase-Out UPS for Shipboard Application Rugged, 19” Rackmount, high performance On-Line UPS, designed for Naval Shipboard and tough industrial applications.
AHDP06-24-09SR-WTA 9 Position Plug, Socket, Shell Size 24, - Amphenol Sine
AHDP06-24-09SR-WTA 9 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-9SN-L024-9 Po ... AHDPBS-0406-003 Size 24 Backshell WTA 2 PC. Cable diameter range: .76-.95” (19.5mm - 24.1mm) REQUEST A QUOTE. AHDPBS-0406-SM01 Size 24 Backshell sealed with cable grommet. REQUEST A QUOTE ...
Charles Universal Broadband Enclosures
Their compact size and weight allow technicians to install these terminals in virtually any location quickly and easily. Designed to flexibly and efficiently accommodate a ... CUBE-SC104 Series 24”-48” 10.5” 19” Power & Battery Only, 4RU, 19" Fixed Rail, Battery Compartment for Battery String HIGH-POWER SMALL CELL CABINETS
Amphenol
www.amphenol-industrial.com Amphenol 6 1000V DC Product Dimensions - Receptacle Ordering Information - 1000V DC Receptacle Example: Item Screw Termination Crimp Termination Busbar Termination Inline Crimp Termination
Universal Voltage GMT Fuse Panels - Holland Electronics
Specifications Dimensions Width All except HPGMT20 HPGMT20 17" (431 mm) 21" (533 mm) Height 1.75" (45 mm) Front access panels: 3.5" (89 mm) Depth 12" (305 mm) Mechanical Weight 9 lbs. (4.1 kg) Material Cold-rolled steel Color All except xxxx-BLK GMT10-BLK & HPGMT10-BLK White Black Finish Powder coat Mounting All except HPGMT20 HPGMT20 19" or 23 ...
9/16-24 UNEF THREAD - Amphenol Sine
DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS’Y: Amphenol 3) Note reference = X Clinton Township, MI 48036 ECO-MATE,RECEPTACLE, JAM NUT, SIZE 10,3POS,PIN. B RTS710*3Pxx A3 1 1 White Mar-19-2018 Tod Mar-19-2018 Tommy Mar-19-2018 NONE PANEL CUT OUT REFERENCE 16.8 +0.2 0 Ø17.8 +0.2 0 SEE TABLE. 2 MILLIAMPS ...
Product Literature - Positronic The Science of Certainty
High reliability D-subs with size 20 and 22 machined contacts. Combo-D Catalog Revision: F8. Mixed density D-sub to mix signal/power/coax/HV and fiber optic. MACH-D Catalog ... Revision: A 19/09. Quick reference overview of product line. Product Selection Guide Revision: 22/05. Product line card. 中文 (Chinese) Revision: 19/06. 日本語 ...
MIL-PRF-12883/40 Relay Sockets Extended Height RSL 4 Pole/10 Amp
Amphenol Pcd www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 MIL-PRF-12883/40
B RT0W71210S*H B1 - Amphenol Sine
ECO-MATE,RECEPTACLE,JAM NUT,SIZE 12,10POS,SOCKET. B1 - RELEASED DRAWING JUN-19-2014 BEN SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES ...
20 GHz SerDes TX & RX Loopback Testing - Amphenol Ardent Concepts
Mechanical Specifications Pitch 2.54 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Footprint Microstrip & Stripline compatible Electrical Specifications Frequency Range DC to 20 GHz Return Loss1-18 dB through 70 GHz Insertion Loss2-0.8 dB to 20 GHz; -2 dB to 40 GHz Crosstalk -85 dB through 70 Impedance1 50 Ω +/- 2.5 Ω
BDO Series Fiber Splice Pedestals (-EG & -EB)
Product Specifications. G BRACKET BDO PEDESTALS (GREENFIELD) - BDO203-EG. Part Number. BDO203-EG. Diameter . 6" Drop Quantity. 8. Splitters (Tray) 1x4. 12 Fiber Ribbon Storage (Opening 12ft ± 2ft) 24 Ribbons. Loose Tube Storage (Opening 12ft ± 2ft. 8 Tubes. Splice Tray Capacity . 4 (4" x 9")
RECOMMENDED PCB MOUNTING HOLES DIMENSIONS RECOMMENDED MOUNTING HOLE ...
c hex nut ant lock washer removed 19-jan-10 2012 bm no. description material finish qty 1 body zinc diecast nickel 1 2 insulator p.p. natural 1 3 contact pin phos. bronze gold 1 note: 1. max. panel thickness = 5mm see detail a 1/2-28unef-2a thread 45 x0.50 scale 3.000 recommended pcb mounting holes dimensions scale 3.000 recommended mounting ...
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 112133 - Amphenol RF
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Jack Bulkhead Rear Mount 50 Ohm 112428. BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112740-13-GHW.
PCB Terminations - RF Connectors - Amphenol RF
PCB - Through Hole 19 items; Cable Type (Terminates to) 0.085-inch Conformable 3 items; 0.085-inch Semi-Rigid 3 items; 0.086-inch Conformable 3 items; 0.086-inch Semi-Rigid 3 items; ... Size Category. Subminiature 9 items; Compare Products. Remove This Item; Compare. Clear All. You have no items to compare. My Parts List. Last Added Items. View ...
DuraMate™ Series | Circular Metal or Plastic Connectors - Amphenol Sine
DuraMate™ AHDP. Size 18 with 8 insert arrangements 2, 6, 8, 14(x3), 20 and 21. Size 24 with 16 insert arrangements 7(x2), 9, 14, 16, 18(x2), 19, 21, 23, 27, 29, 31 ...