Search Results for gold 6248 socket
AT60-12-0144 | Gold-Plated Male Contact, Standard Pin - Amphenol Sine
AT60-220-1231 - Solid Machined Gold-Plated Male Contact, Size 12, Comparable to PN# 0460-220-1231 REQUEST A QUOTE ATRT-100 - Contact and Wedgelock Extraction Tool
cable connector HA T 3XXX - amphenol-sine.com
mechanical operation IEC 60512-9-1 Silver >500 mating cycles / Gold >1000 mating cycles housing material brass and / or zinc die cast, nickel plated or thermoplast dielectric material thermoplastic contacts silver or gold plated termination technique solder wire gauge <0,5mm² / 20 AWG <0,35mm² / 22 AWG flamability UL 94 VO
10159684-08GLF | Minitek ® Pwr 3.0 Connector System | Amphenol
Amphenol is one of the leading manufacturers of 3.0mm Wire to Board Connectors. Contact us today for more details of Minitek ® Pwr 3.0 part number 10159684-08GLF.
98464-G61-08LF | Minitek ® 2.00mm BTB/WTB | Amphenol
10118940-008LF. Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Active Latch Housing, Double Row, 8 positions
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
5.5 mm DC Power Plug - US Wire
Benefits of Using Our Right Angle DC 5.5mm Power Plug in Your Cable Assembly Design Utilizing our right angle mold for the common 5.5mm DC power connector will give your cable assembly the strength and durability you desire. We all know how much pulling and strain the DC power cords to our laptops and other […]
Mil-Spec MIL-C-26482 Series 1 Assemblies - TPC Wire
TPC provides a versatile range of circular connector assemblies, meeting MIL-C-26482 Series 1 standards. They feature two backend sealing options, mechanical and overmolded, for demanding environmental conditions.With over 60 contact layouts and support for wire sizes up to 16 AWG, they suit a wide range of harsh industrial applications.
PRODUCT DATA DRAWING DATE REV DESCRIPTION A DCN 51590 05/22 - SV Microwave
contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking. Pre-Tinned (De-Golded) PCB Connectors
Sine Systems - www.sineco - Amphenol Sine
contact: gold flash over copper alloy cable rating: ul listed type 1015, csa certified type tew, ft1 flame rating, 600v, 105°c conductor insulation: pvc number of conductors: (2) 16awg technical data: miniboss m22 (7/8"), 2 pin, male receptacle, external threads, 16 awg, ul1015, pvc wire 25.40mm 29.00mm
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
Model 686B01 USB programmable electronic vibration switch with 2 ... - PCB
Model 686B01 USB programmable electronic vibration switch with 2-pin MIL-C-5015 connector Installation and Operating Manual For assistance with the operation of this product,
M8 Nano Cordsets Quick-Connex M8 Nano Receptacles
Nickel-Coated and Gold-Plated Solid Brass Contact Pins Machined Crimped to Conductors Provides long life, resists corrosion, easy positive engagement. Ensures electrical integrity DC applications. Quick-Connex® M8 Nano Receptacles Quick-Connex® 24AWG M8 Nano Receptacles are available in both female and male panel mounted style.
Model 686C01 USB-programmable electronic vibration switch, relay ... - PCB
Model 686C01 USB-programmable electronic vibration switch, relay output, 0.25 to 5 in/sec pk, 2 to 1k Hz, top exit, 2-pin conn Installation and Operating Manual
RP-TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
RF Connector RP-TNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
SJT Hermetic Connectors | Hermetically Sealed - Amphenol Aerospace
100% scoop-proof design Basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions MIL-DTL-38999, Series II dimensions; Compliance with European Specifications PAN6433-2, LN29729, VG96912
MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm