Search Results for gold 6248 socket
RT062448SNH03SS Plug, Socket with silicone seal IP69k - Amphenol Sine
Contact Pin or Socket?: Socket; AWG: 14-26; Amperage: 3A; Housing Material: Zinc Alloy, Nickel Plated; IP Rating: IP67 / IP69k (in mated condition) Temperature Range:-40° C to +125°C; Gender: Female; Mating Parts: RT002448PKNH03
MS20M23F Socket Contact, Machined, Gold Flash, Wire Range 20-22 AWG
MS20M23G5 Socket Contact, Machined, Size 16, Gold 5µ", Wire Range .34-.50mm², 22-20 AWG REQUEST A QUOTE RB00011920 Receptacle Dustcap without Nylon Cord, Rubber Material, Shell Size 20
SS24M1G10 Socket Contact, Stamped, Gold 10µ", Range 26-24 AWG
Socket Contact, Stamped, Size 16, Gold 10µ", Wire Range .14-.25mm², 26-24AWG, 13A
Gold Plating On Connectors - SV Microwave
Gold plating on connectors in any situation may cause gold embrittlement during the solder cycle, compromising performance. SV Microwave offers a line of Pre-Tinned Connectors designed to remove gold from solderable areas, preventing embrittlement.
MS28W23F Socket Contact, Machined, Gold Flash, Wire Range 30-28 AWG
Contact Pin/Socket: Socket; Contact Size: 20; Contact Type: Crimp; Plating: Gold Flash; AWG: 30-28; Wire Range mm²:.05-.08mm²; Resistance: 15mΩ; Rohs Compliant: Yes
MS20W23F Socket Contact, Machined, Gold Flash, Wire Range 20-22 AWG
Contact Pin/Socket: Socket; Contact Size: 20; Contact Type: Crimp; Plating: Gold Flash; AWG: 22-20; Wire Range mm²:.34-.50mm²; Resistance: 15mΩ; Rohs Compliant: Yes
AT06-3S-RJ120BK | 3-Way Plug, Female, 120 OHM Terminating Resistor ...
AT06-3S-RJ120BK, 3-Way, Plug, J1939-11, 120 Ohm Resistor, Gold Sockets, Blue Wedgelock, Black. Comparable to PN# DT06-3S-EP10, DT06-3S-PP01-AT06-3S-RJ.
MS24W23F Socket Contact, Machined, Gold Flash, Wire Range 26-24 AWG
Contact Pin/Socket: Socket; Contact Size: 20; Contact Type: Crimp; Plating: Gold Flash; AWG: 26-24; Wire Range mm²:.13-.25mm²; Resistance: 15mΩ; Rohs Compliant: Yes
SS20M2F Socket Contact, Stamped, Size 16, Gold Flash over N
Socket Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs. REPLACES SS20M1F.
AT62-12-0144 | Stamped & Formed Gold-Plated Female Contact, Standard Socket
AT62-12-0244 Size 12 Stamped & Formed Contact, Gold plated. Comparable to PN# 1062-12-0244
SS12A1G10-10 Socket contact, 2.5mm, 10µ gold plating over ni
Socket contact, 2.5mm, 10µ gold plating over nickel for 10 AWG, reel of 1,000 Related Items. SS12A1T Socket Contact, Stamped, Tin, Size 2.5mm, Wire Range 14-12 AWG. REQUEST A QUOTE. SS12A1T-10 Socket contact, 2.5mm, Tin plating over nickel for 10awg, reel of 1,000. REQUEST A QUOTE ...
SC000264 Hybrid DMC series gold-plated brass contact. - Amphenol Sine
Contact type (Pin/Socket): Socket (ethernet) Plating: Gold; Type: Machined; Contact Resistance: 3mΩ; Extraction Tool: 50-54931-1; Housing Body: Copper, Alloy, Gold plated; Max Current: 0.5A
RTS712N8S03 Receptacle, jam nut, 8 positions, size 12, socke
Pin or Socket: Socket; Rohs Compliant?: Yes; Shell Size: 12; Volts: 500; Mating Parts: RTS6BS12N8P03, RTS6BS12N8PHEC03
SC000046 3.6mm socket contact, 12-8AWG , Gold plated - Amphenol Sine
Contact type (Pin/Socket): Socket; Extraction Tool: 50-54931-3; Max Current: 75A; Plating: Gold; Type: Machined; Wire Range AWG: 12-8; Housing Body: Copper, Alloy, Gold plated
RT072028SNH Jam Nut Receptacle, Female, 16AWG, 13A/300V - Amphenol Sine
SS14M1G30 Size 16 Stamped & Formed Socket Contact, 30?" Gold Plating, 13A, Wire Range 14-16AWG. Reel of 3,000
SC000337 1.5mm Pin Contact, 22-18AWG, gold plated - Amphenol Sine
The item you are trying to purchase is currently out of stock. Please enter your name, email, and phone number below. We will contact you as soon as this product is available.
FLS614N8SHEC03 8 Position Plug, Socket, Shell Size 14, with - Amphenol Sine
SS14M2G5 Size 16 Socket Contact, Stamped, Gold 5µ" over Nickel, 13A, Wire Range 2.0-2.5mm², 16-14 AWG, with 3 Tangs
SC000030 1.0mm socket contact, 28-24 AWG. Gold plated - Amphenol Sine
Plating: Gold; Contact Resistance: 5 milliohm; Housing Body: Copper, Alloy, Gold plated
SC000385 1.0mm Power Socket Contact, 28-24AWG, gold plated - Amphenol Sine
Contact type (Pin/Socket): Socket; Contact Size: 1.0mm; Type: Machined; Extraction tool: 50-54931-1; Contact Resistance: 5mΩ; Housing Body: Copper, Alloy, Gold plated; Max Current: 10A