Search Results for gold 6248 socket
MS14M23G30 Socket Contact, Machined, Gold 30µ", Wire Range 16-14 AWG
MS14M23G30 Socket Contact, Machined, Size 16, Gold 30µ, Wire Range 2.0-2.5mm², 14AWG. Comparable to PN# RC16M30S18-Socket Contact, Machined, Size 16, Call Us 1-800-394-7732
MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 16-14 AWG
RT00169SNHEC03 Square Flange Receptacle, Female, with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2.5mm & 16, 23A & 13A/250V, Shell Size 16
SS20W2G30 Socket Contact, Stamped, Size 20, Gold 30µ", Wire
Socket Contact, Stamped, Size 20, Gold 30µ", Wire Range .34-.50mm², 20-22 AWG, with 3 Tangs. REPLACES PN SS20W1G30 Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS20W2F Socket Contact, Stamped, Size 20, Gold Flash, Wire Range ...
SS14M2G5 Socket Contact, Stamped, Size 16, Gold 5µ" ov
SS14M2G5 Socket Contact, Stamped, Size 16, Gold 5µ over Nickel, Wire Range 2.0-2.5mm², 16-14 AWG, with 3 Tangs-Socket Contact, Stamped, Size 16, Call Us 1-800-394-7732 My Account
SS20W1F Socket Contact, Stamped, Gold Flash, Wire Range 20-22 AWG
SS20W1F Socket Contact, Stamped, Size 20, Gold Flash, Wire Range .34-.50mm² 20-22AWG, 5A. Compatible to part # SC20W3J-Socket Contact, Stamped, Size 2 Call Us 1-800-394-7732
SS24M2F Socket Contact, Stamped, Size 16, Gold Flash over N
SS24M2F Socket Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs-Socket Contact, Stamped, Size 16, Gol Call Us 1-800-394-7732 My Account
SS20W2G10 Socket Contact, Stamped, Size 20, Gold 10µ", Wire
Socket Contact, Stamped, Gold 10µ", Wire Range .34-.50mm², 20-22 AWG, with 3 prongs. REPLACES PN SS20W1G10 Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS20W2F Socket Contact, Stamped, Size 20, Gold Flash, Wire Range .34 ...
SS28W2F Socket Contact, Stamped, Size 20, Gold 5µ", Wir - Amphenol Sine
SS28W2F Socket Contact, Stamped, Size 20, Gold 5µ, Wire Range .05-.08mm², 30-28 AWG, with 3 Tangs-Socket Contact, Stamped, Size 20, Gold Fl Call Us 1-800-394-7732 My Account
SS16M2G10 Socket Contact, Stamped, Size 16, Gold 10µ"
SS16M2G10 Socket Contact, Stamped, Size 16, Gold 10µ over Nickel, Wire Range .75-1.5mm², 18-16 AWG, with 3 Tangs-Socket Contact, Stamped, Size 1 Call Us 1-800-394-7732 My Account
MS16M23F Socket Contact, Machined, Gold Flash, Wire Range 16-18 AWG
MS16M23F Size 16 Socket Contact, Machined, Gold Flash, 13A, Wire Range .75-1.5mm², 16-18 AWG-Size 16 Socket Contact, Machined, Gold Flash, 13A, Wire R Call Us 1-800-394-7732 My Account
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ"
SS16M2G30 Socket Contact, Stamped, Size 16, Gold 30µ over Nickel, Wire Range .75-1.5mm², 16-14 AWG, with 3 Tangs-Socket Contact, Stamped, Size 1 Call Us 1-800-394-7732 My Account
VN0201600052 1.6mm gold socket (female) stamped single cont
1.6mm gold socket (female) stamped single contacts in plastic bag. 100 pcs. Related Items. FH0002-016 Disassembly tool for pin and socket inserts, shell size 2. REQUEST A QUOTE. VN0101500461 1.5mm silver pin (male) stamped single contacts in plastic bag. 100 pcs. REQUEST A QUOTE ...
ZN0202500012 2.5mm gold socket (female) stamped contacts on
2.5mm gold socket (female) stamped contacts on reel for hand crimping tools. 200 pcs. Related Items. FH0002-016 Disassembly tool for pin and socket inserts, shell size 2. REQUEST A QUOTE. ZN01 015 0046 (1) - Stamped contacts on reel for hand crimping tools. Pin, 1.5mm contact diameter, silver plated ...
MS16M23G30 Socket Contact, Machined, Gold 30µ", Wire Range 18-16 AWG
RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2.5mm & 16, 23A & 13A/350V, Shell Size 16
SS24M2G30 Socket Contact, Stamped, Size 16, Gold 30µ" over
Socket Contact, Stamped, Size 16, Gold 30µ" over Nickel, Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs. REPLACES SS24M1G30 Related Items. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MFX-3957 Crimp Die for Stamped & Formed Contact. REQUEST A QUOTE. SS24M2F Socket Contact, Stamped, Size 16, Gold Flash over ...
SS24W1G10 Socket Contact, Stamped, Gold 10µ", Wire Range 26-24 AWG
SS24W1G10 Socket Contact, Stamped, Size 20, Gold 10µ", Wire Range .14-.25mm², 26-24AWG, 5A
SS20M1G5 Socket Contact, Stamped, Gold 5µ", Wire Range 22-20 AWG
RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2.5mm & 16, 23A & 13A/350V, Shell Size 16
SS16M2F Socket Contact, Stamped, Size 16, Gold Flash over N
Socket Contact, Stamped, Size 16, Gold Flash over Nickel, Wire Range.75-1.5mm², 18-16 AWG, with 3 Tangs. REPLACES SS16M1F Related Items. QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG ...