Search Results for google broadband speed test
SAT3M3232042TR | SATA | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System Connectors. Contact us today for more details of SATA, part number SAT3M3232042TR
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 M Key Code
Amphenol’s Exciting Demos at OFC 2024
With independent channels, it delivers a remarkable aggregated speed of 300 Gb/s NRZ. We also offer a ruggedized version at 192 Gb/s. Come Join us at OFC Booth #2513 from 26 th – 28 th March 2024 at San Diego Convention Center, San Diego, California to experience these live demonstrations and to explore our extensive portfolio of advanced ...
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable Bulkhead 50 Ohm
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High ...
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High Frequency 0.015 Pin
HSD Right Angle PCB Through Hole Plug 100 Ohm | HSD-NBRP-PCBA3B
RF Connector HSD Right Angle PCB Through Hole Plug 100 Ohm
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-4 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RF Connector TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm
HD-BNC Straight Crimp Plug Belden 1505A AT&T 734 75 Ohm 12G Optimized
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 1426A, Belden 1505A, Belden 4505R, Belden 8212, Belden 8241F, Belden 9100, Belden 9259, AT&T 734, AT&T 734A
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Isolated
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G ...
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 12G Optimized
PCIe® Gen 4 & Gen 5 CEM connectors for High Speed Connections
Amphenol offers PCIe ® Gen 4 & Gen 5 CEM connectors that meet and outperform industry standard PCIe ® 4.0 and 5.0 with enhanced speed performance. Footprint compatible with PCIe Gen 3/2/1, these optimized series supports backwards mating and supports higher speed performance without altering footprint.
M-CRPS +54V Connectors & Cable Assemblies - Amphenol
Amphenol's M-CRPS (+54V) Connectors and Cable Assemblies are designed to meet the Open Compute Project's M-CRPS power supply input specifications
SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Non-Magnetic
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
AT200 Airducer® Ultrasonic Transducer - Airmar
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications.
MCX to AMC4 Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX to AMC4 Cable Assemblies designed for radio frequency applications. MCX to AMC4 Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Die Set Hex Cavity Dimensions are 0.324 0.051 | 227-980-3
Die Set, Hex Cavity Dimensions are 0.324, 0.052
BNC Right Angle PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack End Launch Bulkhead Rear Mount 75 Ohm