Search Results for google broadband speed test
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
Distributor Inventory Search - amphenolrf.com
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand ... - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 3 inches (76 mm)
BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount ...
RF Connector BNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount 50 Ohm IP67
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
UG-89/U BNC Straight Clamp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
UG-89/U BNC Straight Clamp Jack RG-55 RG-142 RG-223 RG-400 Belden 83242 Times SF-142B 50 Ohm
RP-SMA Jack to SMA Plug Adapter 50 Ohm Straight | 132171RP - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 150 mm ( 5.9 Inches)
Onboard Charger for Electric Vehicles - Amphenol CS
The FlexFast™ Flex-to-Board connector has a compact design that meets the increasing demands for flex-to-board solutions in automotive applications. It is compliant with USCAR T3V2 and LV-214 S1 specifications and features gold-plated terminals to reduce mating force. The connector has a low mating and un-mating force, a maximum height of 8.0mm, and is space-saving.
SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 9 inches
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Mini-UHF Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
4.3-10 Plug to SMA Jack Adapter 50 Ohm Straight
4.3/10 Plug to SMA Jack Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
BNC Jack to BNC Plug 75 Ohm Right Angle 12G Optimized
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole ... - Amphenol RF
TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 4-Hole Flange 50 Ohm
Connectors | Products - Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market.
Develop High Voltage Solutions with Pre-Configured MHV Cable Assemblies
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
BNC Plug to HD-BNC Jack 75 Ohm Straight 12G Optimized
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Die Set Hex Cavity Dimensions are 0.052 0.068 0.100 0.213 0.254
Die Set, Hex Cavity Dimensions are 0.052, 0.068, 0.100, 0.213, 0.255 for use with hand crimp frame 47-10000