Search Results for google broadband speed test
BNC Straight PCB Jack Through Hole 4-Hole Flange 50 Ohm
RF Connector BNC Straight PCB Jack Through Hole 4-Hole Flange 50 Ohm
Amphenol’s Connectors for Medical Surgical Equipment
Millipacs Backplane Connectors. Compliant with IEC 917, IEC 61076-4-101 industry standards, and offering a 2.00 mm grid interconnection system, Millipacs ® is ideal for rugged environments. With features like two-beam twisted tulip contacts, EMI shielding, coding, guiding, and high operating temperature capabilities, these connectors excel in demanding medical-surgical applications, serving ...
| Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
4.3-10 Plug to N-Type Jack Adapter 50 Ohm Straight
4.3/10 Plug to N-Type Jack Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
N-Type Jack to 4.1-9.5 Jack Adapter 50 Ohm Straight | 242280 - Amphenol RF
N-Type Jack to 4.1/9.5 Jack Adapter 50 Ohm Straight
AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 250 mm ...
AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 250 mm (9.84 Inches)
N-Type Straight Solder Plug RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount ...
RF Connector BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount 50 Ohm
UHF Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
M39012/01B0007 N-Type Straight Crimp Plug RG-8 RG-213 RG ... - Amphenol RF
M39012/01B0007 N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Amphenol’s FLM Series Design Selected as the Zhaga Book 20 Lighting ...
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025
MMCX Straight Solder Jack 0.047-inch Conformable Bulkhead Rear Mount 50 ...
RF Connector MMCX Straight Solder Jack 0.047-inch Conformable Bulkhead Rear Mount 50 Ohm
RP-N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of RP-N-Type Adapters designed for radio frequency applications. RP-N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 4 M
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 4 M (157.48 Inches)
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm F Key Code
SMPM Right Angle PCB Smooth Bore Jack Through Hole 50 Ohm
RF Connector SMPM Right Angle PCB Smooth Bore Jack Through Hole 50 Ohm
Twinax Straight Crimp Plug BNC Non-Constant Impedance
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm