Search Results for government ministry current vacancies
00177720304 - Amphenol Air LB
1777 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 ...
Amphenol Assembletech
1. Contact Current Rating 0.5Amperes maximum per pin when mated. 2. Voltage Rating 30VAC per contact when mated or unmated. 3.Contact Resistance 30mohm max. initial, 15mohm maximum after stress test. 4. Dielectric Withstanding Voltage 500 VAC for 1 minute no breakdown. 5. Insulation Resistance 1000 Mohm minimum. Signal Integrity. 1.
SMP Female to SMP Female 24" Cable Assembly for .085 Cable - SV Microwave
This information is provided based on reasonable inquiry of our suppliers and represents our current actual knowledge based on the information they provided. Please contact compliance@svmicro.com for any Compliance or Environmental related questions. Last Update: 6/28/2023 1:07:18 AM. Contact Us. How can we help? Email: *
eco mate Standard | Technical Data - Amphenol Australia
Current rating IEC 60512-5-2 16 A / + 55°C 12 A / + 55°C 13 A / + 55°C Contact resistance IEC 60512-2-1 ≤ 5 m Ω Insulation resistance IEC 60512-3-1 ≥ 108 Ω Climatic Characteristics Climatic category IEC 60068-1 40 / 100 /56 40 / 125 / 56 Operating temperature -40°C ... +100°C -40°C ... +125°C Mechanical Characteristics
Amphenol Assembletech
Current Rating : 3A 2. Voltage Rating: 250V 3. Dielectric Withstanding Voltage: 500 VAC for 1 minute no breakdown 4. Insulation Resistance: 5 MOhm minimum. 5. Contact resistance: Max 5mOhm Material Property. 1. Male terminal: Cu Alloy 2. Insulator: Thermoplastic Product Environmental Compliance ...
00176590602 - Amphenol Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements. Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 ...
Amphenol SF-QSFP4SFPPS-003 3m QSFP to 4 SFP+ Splitter Cable (30 AWG ...
Amphenol’s revolutionary 3m (9.8 ft) QSFP to 4 SFP+ Splitter Cable offers IT professionals a cost-effective interconnect solution for merging 40GbE QSFP+ and 10GbE SFP+ enabled host adapters, switches and servers. For typical applications, users can install this splitter cable (a.k.a. “octopus” cable) between an available QSFP/QSFP+ port on their 40-Gigabit/s rated switch and feed up to ...
G:SharedAmphenol Customer DatasheetsPOWERBOSS LITE datasheetsPB LITE 4 ...
Title: G:SharedAmphenol Customer DatasheetsPOWERBOSS LITE_datasheetsPB LITE 4 PINC-P29359-A1.dwg Author: mforce Created Date: 12/17/2015 11:51:32 AM
FAQ - Amphenol Socapex
takaisin PS-sarja: Power Devices Solutions. Tehomuuntimet; Tehonjakoyksiköt; USB-avaimet ja -laajentimet
ICP® PRESSURE SENSOR - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Element Tourmaline Tourmaline Housing Material Stainless Steel Stainless Steel Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.75 oz 21 gm [3]
AHDP06-24-31PR-SRA 31 Position Plug, Pin, Shell Size 24, Re - Amphenol Sine
Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Seal Material: Silicone Rubber; Seal Diameter: 1.35mm (.053") - 2.62mm (.103") Seal Color: Blue; Rear Seal Type: Reduced Diameter Seal;
AHDP04-18-06SN-WTA Size 18 receptacle, 6 positions, reverse - Amphenol Sine
AHDP04-18-06SN-WTA Size 18 receptacle, 6 positions, reversed arrangement, socket, normal seal, wide thread adapter. Comparable to PN HD36-18-6PN.
L I S DESCRIPTION T A m p h e n - Amphenol Sine
3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition).
Amphenol Canada Corp.
3. current rating: 1.5 amperes. 4. contact resistance: 80 milliohms maximum (subject to verification). 5. operating temperature: -40°c to +105°c. 6. led characteristics: forward dc current 25 ma max, forward voltage 2.5 v max @ 2 ma. 7. available mating area covers provide adde d protection. consult with amphenol canada for details.
Audio Video Monitor Cables for Sale | Cables on Demand
Buy Broadcast-Grade Audio/Video/Monitor Cables Direct from one of the world's largest Cable Manufacturers: Amphenol. Amphenol A/V cables offer performance comparable to boutique retail brands at a savings of 70% or more. By offering our cables factory-direct and in OEM style packaging, we can pass the savings onto you. Amphenol Cables on Demand is your home theater cable headquarters; with a ...
ARC23-24PA-BM01SP1 24 Position PCB Receptacle, Pin, Flange - Amphenol Sine
ARC23-24PA-BM01SP1 24 Position PCB Receptacle, Pin, Flange Mount, Right Angle, Size 20 Contacts, Selective Plating, Threaded Insert for Jackscrew, Keyed A, , Black.
BOARD MOUNT TRANSCEIVER - amphenol.co.jp
Supply current (per channel) 18 22 37 mA -40°C to +85°C, [3] Input Differential Impedance 80 100 120 Ω Differential (7) Differential Input Voltage Swing 150 (8) 1000 1200 (8) mVpp -40°C to +85°C, [5] Receiver Supply current (per channel) 1 mA -40°C to +85°C, [3] Output termination impedance 50 Ω Single-ended (7)
TITLE
2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance: 500 megohms min. 2.6 ip--class:ip67&ip69k(mated condition). 2.7 mating cycles durability:500 cycles. 2.8 rohs compliant. 3. all dimensions are for reference use only. 4. part number and wire range: Ø1.6~2.8mm (22~14awg) p detail p
Omni Antennas 422x.09-355-Txx - AMPHENOL PROCOM
Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f), N(f) or 4.3-10(f) Materials: Antenna Base : Aluminium Shroud : GRP tube 53 mm dia.
SFP+ Active Copper Cables (SFP Plus) for Sale | Cables on Demand - Amphenol
SFP+ Active Copper Cables Now On Sale [CablesOnDemand.com] at Amphenol Cables on Demand -- Active SFP+ Cables by Amphenol provide an ideal low-cost alternative to multimode SFP+ optical modules. Each Amphenol SFP+ Active Copper Cable Assembly emulates a pair of optical modules with complete system transparency, thus allowing you to cut your power budget in half and your cable budget by far more.