Search Results for groundhog mini excavator weight
V17-001-01-A0 - amphenol-antennas.com
ANTENNA MODEL NUMBER MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT V17-001-01-A0-E APM40-VEN Elevation Tilt Mounting Kit Included 50-110 mm (2.0-4.3 in) 8.5 kg (19 lbs) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
120WX WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Duplex Filters MPX 2/6 - amphenolprocom.com
6-Resonator Mini-Duplexer for the 160 MHz band . Download . Product PDF; Add to quote. Description. The MPX 2/6 is a 6-resonator miniaturized duplex filter for duplex transceivers. ... Weight: Approx. 0.66 kg / 1.46 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curve @ 5 MHz Duplex spacing.
Marine Antennas CXL 1800-6LW - AMPHENOL PROCOM
Weight: Approx. 0.85 kg / 1.87 lb. Mounting: On 16 to 54 mm / 0.63 to 2.13 in. dia. mast tube: Environmental; Operating temperature range-30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Diagram and Mounting. Typical VSWR curve. Typical Radiation Pattern (E-Plane)
IBflex® Scanning Receiver Brochure - PCTEL
It can be used to deploy 5G New Radio networks in sub-6 GHz spectrum, verify public safety coverage, optimize dense small cell deployments, and improve the reliability of IoT systems.
10033526-N3222MLF | MINI USB | Amphenol
Amphenol is one of the leading manufacturers of MINI USB 2.0. Contact us today for more details of MINI USB 2.0, part number 10033526-N3222MLF.
Model HT356B21 Platinum Stock Products; Triaxial ICP® accel, 10 ... - PCB
Platinum Stock Products; Triaxial ICP® accel, 10 mV/g, 500 g, mini 4-pin conn, to +325 F (+163 C), 10 ft cable included Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www ...
Protimeter Mini Moisture Meters - amphenol-sensors.com
Mini Protimeter Moisture Meters The Mini moisture meters are for general purpose measurement applications in construction materials. ... Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries 2 AA (Included) Measurement Range % WME
Whip Antennas GF 900/1800 - AMPHENOL PROCOM
Dual-frequency antenna using the GlassFix®mounting principle. Covers both EGSM/NMT-900 and DCS-1800/PCN in one antenna. For direct use with: – an EGSM/DCS-1800/PCN mobile phone (single or dual-band)
Marine Antennas CXL 2400-1 - AMPHENOL PROCOM
The CXL 2400-1/… is a 0 dBd, vertically polarized, omnidirectional rod-type base station and marine antenna for the 2400 MHz band. The 1” revolving nut mounting system is standard throughout the marine sector, and several different mounting brackets are available, making it possible to install the antenna either on the masthead using FLG or SMR 2, side-mounted on the mast (SMR 1) or ...
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm H Key Code
PEAK-MiniDiag NMEA 2000 - Gemeco
The PEAK-MiniDiag NMEA 2000 is a portable, affordable handheld device for diagnosing NMEA 2000® networks. Users can validate networks, detect flaws, and aid device installation with its wide range of measuring functions, including voltage measurements, CAN termination, and bus load.
UG-961A/U MHV Panel Mount 4-Hole Flange Jack RG-59 RG-62 Non-Constant ...
Alias: 28175: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
TM185 High Wide Chirp, 1kW, M&M Transducer, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique, wide-beam, high-frequency, Chirp-ready TM185HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam.
BNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm
P79 50/200kHz, 600W, M&M Transducer, DO - Gemeco
Features. Depth only; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 294 m (1000') 200 kHz with an 12° beamwidth for depth performance to 180 m (600')
Panel Antennas 766.12.08.00 - AMPHENOL PROCOM
The antennas compact design gives very low wind loading characteristics, and combined with the low weight of the antenna, aids in the reduction of structural loading. Former Skymasts brand product. Specifications. Electrical; Model: 766.12.08.00: Frequency: 380 - 470 MHz: Max. Input Power:
Ground Plane Antennas GP 27 - amphenolprocom.com
Weight: Approx. 1.7 kg / 3.75 lb. Mounting: 38 mm dia. mast tube (42 mm dia. as option, see note) Environmental; Operating temperature range-30 °C to +70 °C: Ordering Designations. Model Product No. GP 27: 100000162: Add to quote: GP 27/42 mm: 100000163: Add to quote: Accessories; LW-SS-1" 110000394: Add to quote: GP Adaptor: 100000679:
Protimeter Mini Moisture Meters - amphenol-sensors.com
Mini Protimeter Moisture Meters The Mini moisture meters are for general purpose measurement applications in construction materials. ... Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries 2 AA (Included) Measurement Range % WME