Search Results for groundhog mini excavator weight
UG-961A/U MHV Panel Mount 4-Hole Flange Jack RG-59 RG-62 Non-Constant ...
Alias: 28175: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
Model 038 | PCB Piezotronics
Weight.15 oz/ft: 8.4 gm/m [1] * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications About PCB ® PCB ® manufactures ...
Intrinsically Safe low frequency accelerometer, 500 mV/g, low profile ...
787-500-M12-IS, Intrinsically Safe, low frequency accelerometer, 500 mV/g, vibration sensor, low profile, M12 connector
Rugged data and power connectors for outdoor use - conec.com
Rugged connectors for optimal data communication & power supply in outdoor applications … IP67 RJ45/USB/Fiber Optic/Power Bajonett. Connectors have to work smoothly under very different climatic conditions, e.g. in traffic control systems, photovoltaic systems, construction machinery, surveillance cameras or offshore wind farms.
3.8 KVA IsoGuard INSTALLATION INSTRUCTIONS & OWNER’S MANUAL SHORELINE ...
Issue 1 Print 2 LT-IXFMR38NI-1 Charles Industries, Ltd. All rights reserved. Printed in the United States of America. 1 INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
Quadruplexer - Amphenol Antenna Solutions
Weight Standard Models 4 kg (8.8 lbs) 6 kg (13.2 lbs) Models with Auto-Sense TBD TBD Mounting Options Description Pole / Wall Bracket Two metal clamps for pole mount included; Pole Diameter 40-140 mm (1.57-5.5 in)
Protimeter Mini Moisture Meters - amphenol-sensors.com
Mini Protimeter Moisture Meters The Mini moisture meters are for general purpose measurement applications in construction materials. ... Weight, Including Batteries.330 lbs (150g) Dimensions 7.02 in x 1.09 in x 1.91 in (180 mm x 28 mm x 49 mm) Batteries 2 AA (Included) Measurement Range % WME
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm H Key Code
Data Sheet E-Series ET SSI 551899 - temposonics.com
Weight: Approx. 11 g Surface pressure: Max. 40 N/mm 2 Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite GF20 Weight: Approx. 14 g Surface pressure: Max. 40 N/mm Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite
P79 50/200kHz, 600W, M&M Transducer, DO - Gemeco
Features. Depth only; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 294 m (1000') 200 kHz with an 12° beamwidth for depth performance to 180 m (600')
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
BNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Diplexer for the 0 - 1000 MHz and 1550 - 2500 MHz Ranges - AMPHENOL PROCOM
Weight Approx. 0.35 kg / 0.77 lb. Mounting 4.3 mm dia. / 0.17 in. dia. (4 holes) Environmental Operating temperature range -30 °C to +70 °C Ingress Protection IP64 ORDERING Model Product No. Description PRO-DIPX 1000/1550-DC-L XS 200001622 DC Pass : LOW port to ANT port PRO-DIPX 1000/1550-DC-H XS 200001998 DC Pass : HIGH port to ANT port
BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount ...
RF Connector BNC Straight Crimp Jack Times LMR-400 Belden 9913 Bulkhead Rear Mount 50 Ohm
TM185 High Wide Chirp, 1kW, M&M Transducer, DT - AIRMAR EMEA
1 kW. Get more coverage under your boat with Airmar’s unique, wide-beam, high-frequency, Chirp-ready TM185HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam.
Model 356M210 Triaxial, lightweight (4.0 gm) ceramic shear ICP® accel ...
Weight(without cable) 0.14 oz 4 gm [1] Electrical Connector Sealed Integral Cable Sealed Integral Cable [3] Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 15 ft 4.6 m Cable Type SB-42967 SB-42967 Mounting Thread 5-40 Female 5-40 Female
N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 ...
RF Connector N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm
Magnetostrictive Liquid Level Transmitters with ... - Temposonics
The property of a body that causes it to have weight in a gravitational field, calculated by density at the reference temperature multiplied by the volume correction factor (Density * VCF). MODBUS A serial communications protocol published by Modicon in 1979 for use with its programmable logic controllers (PLCs). It has become a de fac-
2015-04-21 Mini training channel—The root cause affecting productivity
2015-04-21 Mini training channel—The root cause affecting productivity. From:Amphenol Author:Admin Clicks:12524 times PubDate:2015/4/21 On April 21 st, 2015, Mini training channel delivered the course of “the root cause affecting productivity”. Our internal trainer Mr. Li shared his experience with team leaders. ...