Search Results for growth in average saas applications
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Click here to download Application Guide AAS-916-127. 3 Method Capacitive polymer RH Sensor, PTA (Proportional to Absolute) integrated temperature sensor. Operating Conditions • -20°C to 70°C • 0% to 100% RH Storage Conditions • -40°C to 85°C Output Modes • Digital Models - I2C
Data Sheet T-Series – TH CANbus - Temposonics
application, generates a magnetic field at its location on the waveguide. A short current pulse is applied to the waveguide. This creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional strain pulse that propagates the length of the waveguide. When the
Ventostat T8100 NS and NSP Series CO2 Sensor
most applications. • Lifetime CO 2 calibration guarantee when using ABC Logic™. • Mounting plate with two-piece terminal blocks provide quick, easy wiring. • Gas permeable, water resistant CO 2 diffusion filter prevents particulate and water contamination of the sensor. • Locking screw secures cover and sensor to the
Efoy | EFOY M10 Fuel Cartridge 2-Pack - gemeco.com
Efoy EFOY M10 Fuel Cartridge 2-Pack. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Telaire T7000 Series - amphenol-sensors.com
Applications • Identify areas with low or substandard ventilation. • Identify hidden energy savings in over ventilated spaces. • Determine if ventilation is a factor in air quality complaints. • Locate the presence of combustion fumes from vehicles and appliances. • Use as a reference to calibrate wall mounted CO 2 sensors. Features
MC-K14S-9-72 | ANDREW
Resulting from 50 years of innovation, ANDREW offers RF conditioning solutions for a wide range of applications. Our sustainable portfolio incluces attenuators, combiners, interference mitigation filters and tower mounted amplifier (TMA) products. View all: RF conditioning
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
for grain storage management applications and the “Baleprobe” to be used to measure moisture levels in hay/straw bales. Specifications Weight of Instrument complete with Grinder-Compressor Unit: 1kg Dimensions of Instrument complete with Grinder-Compressor Unit: 195 mm length x 185 mm height x 100 mm width Power: x1 6F22R 9V battery LCD ...
BNC Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead ...
RF Connector BNC Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Front Mount 75 Ohm
SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
SV Microwave offers the SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB P/N: 9311-20020 with superior mechanical and environmental specifications!
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace | High ...
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
www.sgxsensortech.com
For group I applications, this component must be suitably protected to ensure that it will withstand an impac energy in excess of the 7J low risk of impact value specified in EN 60079-0:2012 standard clause 26.4. Concerning the use of the Gas sensor, see instruction manual of the manufacturer.
10127717-02LF | Minitek® Pwr 3.0 | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 3.0, part number 10127717-02LF.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Applications • Patient monitoring • Ear & Tympanic thermometers • Occupancy detection • HVAC • Appliance Features • Non-contact measurement • Wider surface area measurement • Small-size sensor package • Included ambient temperature - (thermistor) sensor for compensation • High sensitivity
NTC Miniature Series - amphenol-sensors.com
Applications NTC Type P20, P25 and P30 • Miniature bead-in-glass probes feature high reliability, ease of handling and very fast response time. The longer body length makes them particularly well-suited for applications where fast response and immersion in fluids are the major requirements. NTC Type P60, P65, P85 and P100
87606-311LF | DUBOX® | Amphenol
Dubox®, Board To Board Connector, Receptacle, Vertical, Through Hole, Double Row, Top Entry, 22 Positions, 2.54mm (0.100in) Pitch
MC-PM10M-BC | ATLAS MC-PM10M-BC | ANDREW
Resulting from 50 years of innovation, ANDREW offers RF conditioning solutions for a wide range of applications. Our sustainable portfolio incluces attenuators, combiners, interference mitigation filters and tower mounted amplifier (TMA) products. View all: RF conditioning
Model 134A23 Tourmaline ICP® pressure bar with 003 cable and ... - PCB
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
NovaSensor P111 Medium Silicon Pressure Sensor Die
Applications • Process control systems • Pneumatic controls • Biomedical instruments • Hydraulic systems Description NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Applications • Automotive tire pressure • Pneumatic controls • Pressure switches and controllers • Altimeters and barometers • Cable leak detection • Consumer appliances • Portable gauges and manometers Amphenol Advanced Sensors. NPP-301 Series Specifications Description