Search Results for growth in average saas applications
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
Amphenol LTW Technology “ALTW” lives and breathes to create, innovate, design and produce “unrivaled interconnects for harsh environments.
00110730060 - Amphenol Air LB
Right bracket (alone) for module #16 Stainless steel
TECHNICAL FEATURES - rfstechnologies.com
ADDITIONAL ASSEMBLIES - 1 PAIR SM FIBER Length, ft Model Number 10 HBF058-08U1S1-10F1 15 HBF058-08U1S1-15F1 20 HBF058-08U1S1-20F1 30 HBF058-08U1S1-30F1
Amphenol Invotec
Invotec will be exhibiting at electronica 2014 in Munich from the 11th to the 14th of November. This leading international trade fair, being held for the 26th time this year, is a showcase for the very latest electronic components as well as hardware and software solutions and complete systems and applications.
SIM2B24F110CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
CC5516B08L - Amphenol Air LB
Clamp CC5516 Light Size 08
NTC Type JR - amphenol-sensors.com
• Typical applications include semiconductor heatsinks, enclosure panels NTC Type JR Amphenol Advanced Sensors. Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics
00112032102BJV - Amphenol Air LB
Crimp Terminal Without seal #16
NTC Type NDL - amphenol-sensors.com
goods applications • RoHS compliant NTC Type NDL Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2%
3261 wiring accessories | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
2 | Telaire T5100-LED Series!WARNING! T5100-LED products have two terminal pins that are connected inside the sensor to a common/ground: pin #7 on the I/O terminal blocks and pin #2 on the
NTC Type NDK - amphenol-sensors.com
goods applications • Limited heat conduction along monel (copper nickel) lead-wires • RoHS compliant NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Amphenol Advanced Sensors. Type NDK Specifications Epoxy-coated chip thermistor
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
33500202501 - Amphenol Air LB
Panel sealing for flanged receptacle 2 Modules Non conductive
SIM2S2A21 - Amphenol Air LB
Fixing clips Screw fixing Not metallized
ASRSA2 - Amphenol Air LB
90° angled backshell Not metallized Size A
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
Applications • Automotive tire pressure • Pneumatic controls • Pressure switches and controllers • Altimeters and barometers • Cable leak detection • Consumer appliances • Portable gauges and manometers Amphenol Advanced Sensors. NPP-301 Series Specifications Description
BBD-06AFMM-QR8F01: X-Lok Standard Size | Amphenol LTW
BBD-06AFMM-QR8F01, ALTW’s X-Lok standard size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Argentina, Paraguay, Uruguay, Chile, Bolívia and Peru Region
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Electronic Circuit Protector ESX10-TC DC 12 V
For optimal alignment with the characteristics of the application the current rating of the ESX10-TC can be selected in fixed values from 0.5 A...10 A. Failure and status indication are provided by a multicolour LED and an integral short-circuit-proof status output. Remote operation is possible by means of a remote reset signal or a remote ON/OFF