Search Results for gs-22
10051922 | Amphenol Global Search | Amphenol
NUMBER CATEGORY GS-20-056 APPLICATION SPECIFICATION TITLE PAGE REVISION 0.5mm pitch SMT type connector for FPC/FFC “ 10051922 (VLL) series ” 1 of 7 D GUARDIAN (VERIFIED BY) DATE S.Watanabe 12/22/23 ... regulations as described in gs-22-008 1. the ’’lf’’ products meet european union directives and other country 2. lead free or rohs ...
gs-12 | Amphenol Global Search | Amphenol
GS-01-001 eDOC - PDS: Rev :C PDM: Rev:B STATUS: Released Printed: Nov 22, 2010. NUMBER GS-12-445 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION Converged Metral HEADER – HM1 versions Straight and Right Angle PRESS-FIT 5 of 9 C AUTHORIZED BY DATE ARUN 16-02-2021 CLASSIFICATION UNRESTRICTED 7.0 ELECTRICAL CHARACTERISTICS
GS-20-033 APPLICATION SPECIFICATION - Amphenol CS
gs-20-033 application specification title page revision ... specification gs-22-008. pds: rev :j status:released printed: may 04, 2016. number category gs-20-033 application specification title page revision
PRODUCT SPECIFICATION GS-12-389 - Amphenol CS
c. GS-22-0007 Engineerings guidelines for RoHS information d. NC1-2722 Qualification Test Data 3.3 Other Standards en Specifications: a. IEC 60998-1 b. IEC 60998-2 c. UL 94 V-0: Flammability d. EIA 364: Test Procedure for Electrical Connectors, Sockets and Coaxial Contacts e. IEC 60950 Safety requirements 4.0 REQUIREMENTS
MEZZOSTAK 0.5MM MEZZANINE CONNECTORS - Amphenol CS
GS-22-008 ELECTRICAL PERFORMANCE •urrent rating per contact: 0.50A (de-rated) C ... GS-12-577 Pr ackaging specification: GS-14-1320P • Dawing r numbers: 10106813 (Standard); 10106814 (Short length) • and CSA UL PACKAGING •ape and reel, pickup cap pre-installed T
mm - amphenol-cs.com
country regulations as described in GS-22-008.-The housing will withstand exposure to 260 C peak temperature for 5 second in a wave solder application with a 1.4 mm minimum thick circuit board. see application notes/procedures if they are available.-Packaging spec: see GS-14-920 Dimension with aval around are critical dimensions including
MS27488-22-2 | Amphenol Global Search | Amphenol
rt06122snhec03 | Amphenol Global Search | Amphenol ms27488-22-2 | Amphenol Global Search | Amphenol the ’’lf’’ products meet european union directives and other country regulations as described in gs-22-008 2. the housing will withstand exposure to 260°c peak temperature for 3.5 seconds in a wave solder application with a 1.6 mm ...
GS-12-0804[1] - Amphenol CS
4.3.3 GS-22-060 Product Shelf life-Storage-Solderability 4.3.4 GS-20-061 Product storage-Solderability 4.3.5 GS-22-013 Lead free Plastic evaluation Process for soldering Process suitability. 5.0 ELECTRICAL CHARACTERISTICS 5.1.1 The Maximum current rating of the header pin shall be 3A at 60°C ambient temp 5.2 Voltage rating : 200 Volts ...
BS, C ,203028,753 - Amphenol CS
regulations as described in gs-22-008 5. connector printed with p/n and date code. catalog no: hm2p07pdj3n5----biju k paul mini k vandanath bs, c ,203028,753 6 5 4 2007-01-19 mini 2007-01-19 2007-01-19 2007-01-19 i07-0011 2007-01-19 o s p hm2p07pdj3n5----plating code (digit 13 and 14)
22-9 | Amphenol Global Search | Amphenol
regulations as described in fci specification gs-22-008. 9. packaging meets fci specification gs-14-920. 10. copper plating thickness in center of via-hole can be no more than 0.003 less than other areas. 11. a symbol will be next to any dimension, view, or note which has been modified with the current drawing revision pos 2 pos 1 pos 3 pos 4 f ...
PRELIMINARY - Amphenol CS
regulations as described in fci specification gs-22-008. 9. packaging meets fci specification gs-14-920. 10. copper plating thickness in center of via-hole can be no more than 0.003 less than other areas. 11. a symbol will be next to any dimension, view, or note which has been modified with the current drawing revision pos 2 pos 1 pos 3 pos 4 f ...
Mounting Options - Amphenol CS
Series D xx S 24A 6 xx 22 LF Number of contacts 09 , 15 , 25 Contacts S : Socket Termination Mounting Options ... - The "LF" product meet european union Directives and other country regulations asdescibed in GS-22-008. - The housing will whistand exposure to 260º peak temperature for 30 seconds in a convection , infra-red or vapor reflow oven.
10117836 | Amphenol Global Search | Amphenol
10117836 -001LF | Amphenol Global Search | Amphenol Search Results for 10117836 GS-12-0928 PRODUCT SPECIFICATION 4.1 FCI drawing 10117835, 10117836 4.2 FCI Product Shelf life-Storage-Solderability GS-20-060 4.3 FCI Package specification GS-14-2157 4.4 Universal Serial Bus 3.0 Specification 4.5 EIA-364: Electrical Connector/Socket Test ...
NUMBER GS-12-1326 PRODUCT SPECIFICATION - amphenol-cs.com
a. Test Condition : GS-22-011 (5.4.3 reflow 260°C) b. There shall be no evidence of physical or mechanical damage 8.10 MSL test a. Test condition : GS-19-031 and IPC/JEDEC J-STD-020D (level 1 or level 2) b. Acceptance criteria : No blisters, cracks, or obvious deformation 8.11 Whiskers test – GS19-028C and JEDEC JESD201 a.
gs-14 | Amphenol Global Search | Amphenol
76624-001LF | Amphenol Global Search | Amphenol 10028916 | Amphenol Global Search | Amphenol 76624-001lf | Amphenol Global Search | Amphenol The FCI Minitek® Pwr family is an optimized product sold as a complete solution including wire-to-wire and wire-to-board, in pitch sizes of 3.00mm, 4.20mm, and 5.70mm, with current ratings from 6.5A to 23A.
D:Laurence工作文件夹00 HPL 511 USB2.0 PLBL 8A17836 - 歪斜改善A17836c C-Model
3) Package specification refer to GS-14-2157 (Tray package style). 4) This product will withstand exposure to 260°C peak temp. for 10 seconds in a wave soldering application with recommended thick circuit board. 5) Product meets European Union Directives and other country requlations as desribed in FCI GS-22-008.
gs-22 | Amphenol Global Search | Amphenol
Search Results for gs-22 32428041000BMT - Amphenol Air LB Assembly 3242 0.3750-24 UNF (Ø 9,52) - H: 35 mm - pitch of 36 With NSA 5050 nuts, wave-washers, pillar bolts and cover 4 terminals
8609 | Amphenol Global Search | Amphenol
8609 xxx xx xx xxx xxxxx yy xx 1. the ’’lf’’ products meet european union directives and other country regulations as described in gs-22-008 2. the housing will withstand exposure to 260°c peak temperature for 3.5 seconds in a wave solder application with a 1.6 mm minimum thick circuit board 3.
Amphenol FCI gs-20-001.pdf
country regulations as described in GS-22-008. The part numbers that do not end in ‘LF’ meet all regulations except for Pb in SnPb plating. 4.2 Manufacturing Processability All products covered by this specification will withstand exposure to 240°C for 60 seconds in a convection, infra-red or vapor phase reflow oven
NUMBER APPLICATION SPECIFICATION GS-20-002
regulations as described in GS-22-008. The part numbers that do not end in ‘LF’ meet all regulations except for Pb in SnPb plating. Manufacturing Processability All products covered by this specification will not withstand exposure to convection, infra-red or vapor phase reflow ovens. Do not heat this product above 110°C. 3.4 Visual