Search Results for gs-22
GS-12-557 PRODUCT SPECIFICATION - Amphenol CS
4.4.3 GS-22-011 : Pb-free solder Heat Resistance procedure-Convection oven reflow 5.0 REQUIREMENTS 5.1 Qualification Connectors furnished under this specification shall be capable of meeting the qualification test requirements specified herein. 5.2 Material The material for each component shall be as specified herein or equivalent.
PDM: Rev:B Released - Amphenol CS
regulations as described in GS-22-008. The part numbers that do not end in ‘LF’ meet all regulations except for Pb in SnPb plating. 3.3 Manufacturing Processability All products covered by this specification will withstand exposure to 260°C for 60 seconds in a convection, infra-red or vapor phase reflow oven.
Microsoft Word - gs-20-017_d.doc - amphenol-cs.com
Union directives and other country regulations as described in GS-22-008. The part numbers that do not end in ‘LF’ meet all regulations except for Pb in SnPb plating ¾ Manufacturing Processability: All products covered by this specification will withstand exposure to 260°C for 60 seconds in a convection, infra-red or vapor phase reflow oven
Mounting Options - Amphenol CS
Series D xx S 24A 6 xx 22 LF Number of contacts 09 , 15 , 25 Contacts S : Socket Termination Mounting Options ... - The "LF" product meet european union Directives and other country regulations asdescibed in GS-22-008. - The housing will whistand exposure to 260º peak temperature for 30 seconds in a convection , infra-red or vapor reflow oven.
GS-20-056 APPLICATION SPECIFICATION - amphenol-cs.com
gs-01-001 9. revision record rev pages description ec # date a all new released j05-0332 06/07/05 b all logo change j07-0018 01/12/07 c all revised j10-0171 06/23/10 d all 6 format change and removed japanese change recommended strage condition to match with gs-20-060 elx-j-50189 12/22/23
97-3106a-18-10s-639 | Amphenol Global Search | Amphenol
4.1.3.10 GS-22-011: Pb-free Solder Heat Resistance Procedure – Convection Oven Flow 4.1.3.11 GS-22-012: Pb-free Solder Heat Resistance Procedure – Wave Solder ... Visual examinations of connectors are to be done per EIA 364-18. 5.4.1 Mating.
PDM: Rev:K Released - Amphenol CS
country regulations as described in GS-22-008. The part numbers that do not end in “LF” meet all regulations except for Pb in SnPb plating, if available. Tin plated “LF” product has 100% tin plating ... Lead free tin plating is also available, plated per GS-46-001 (Confidential). 5.4 Design and Construction
ms27488-22-2 | Amphenol Global Search | Amphenol
rt06122snhec03 | Amphenol Global Search | Amphenol ms27488-22-2 | Amphenol Global Search | Amphenol the ’’lf’’ products meet european union directives and other country regulations as described in gs-22-008 2. the housing will withstand exposure to 260°c peak temperature for 3.5 seconds in a wave solder application with a 1.6 mm ...
lcp-gf30 | Amphenol Global Search | Amphenol
Search Results for lcp-gf30 gs-22 | Amphenol Global Search | Amphenol 3, application specification: gs-20-0384 10133526-o0olf 4, package per gs-14-2344 and gs-14-920 plating 1: nickel plating 9: matte tin plating heatsink application 1: pci 2: sam 3: network 10123526-x03lf scale 5:2 10123526-x02lf scale 5:2 table 1 part number dim 'a ...
LF = LEAD FREE PLATING CODE (DIGIT 13 AND 14) - Amphenol CS
regulations as described in gs-22-008 5. connector printed with p/n and date code. 1. this product is csa approved. 2. this product is ul recognized. 4. material contact: phosphorbronze 3. measured at the bottom. part no: hm2p87pk8190----biju k paul biju k paul b biju k paul mini k vandanath a 2005-11-30 2005-11-30 2006-08-02 2006-08-02 i06 ...
Amphenol FCI gs-12-1362
GS-12-1362 TYPE GENERAL PRODUCT SPECIFICATION ... Per signal Contact 0.22 0.06 7.2 Contact retention Test condition: Per EIA-364-29C, method C, a maximum rate of 5mm per minute Requirement: Signal Pin: individual signal pin shall withstand an axial retention load of 8 N minimum
PDS: Rev :G STATUS:Released Printed: Aug 22, 2011
GS-12-180 TYPE PRODUCT SPECIFICATIONS TITLE PAGE REVISION Converged Metral® Header 3 of 9 G AUTHORIZED BY DATE D. Horchler 9 Oct 07 ... Rev :G a. Test Voltage - 500 volts DC STATUS:Released Printed: Aug 22, 2011. NUMBER GS-12-180 TYPE PRODUCT SPECIFICATIONS TITLE PAGE REVISION Converged Metral® Header 4 of 9 G AUTHORIZED BY DATE D. Horchler 9 ...
BS, C ,203028,753 - Amphenol CS
regulations as described in gs-22-008 5. connector printed with p/n and date code. catalog no: hm2p07pdj3n5----biju k paul mini k vandanath bs, c ,203028,753 6 5 4 2007-01-19 mini 2007-01-19 2007-01-19 2007-01-19 i07-0011 2007-01-19 o s p hm2p07pdj3n5----plating code (digit 13 and 14)
APPLICATION SPECIFICATION GS-20-141 - Amphenol CS
7.0 Tooling 22 8.0 Product Part Number Assignments 23 PDS: Rev :C STATUS:Released Printed: Dec 26, 2017. TYPE APPLICATION SPECIFICATION NUMBER GS-20-141 TITLE PAGE REVISION Application Guide for Pwrblade+™ Press Fit and Solder Tail Plugs and Receptacles 3 of 24 C AUTHORIZED BY DATE RAINBOW ZHAN 26 Dec. 17 ...
8609 | Amphenol Global Search | Amphenol
8609 xxx xx xx xxx xxxxx yy xx 1. the ’’lf’’ products meet european union directives and other country regulations as described in gs-22-008 2. the housing will withstand exposure to 260°c peak temperature for 3.5 seconds in a wave solder application with a 1.6 mm minimum thick circuit board 3.
NUMBER GS-12-1092 PRODUCT SPECIFICATION - Amphenol CS
GS-01-029 8.11 Reseating a. Test conditions:-Manually plug/unplug connector for 3 cycles. b. No physical damage. 8.12 Solderability (For PTH&SMT TYPE only) a. Per JESD 22-B-102, Condition C, 8 hours ± 15 minutes steam precondition. b. Solder coverage: 95% min 9.0 QUALITY ASSURANCE PROVISIONS 9.1 Equipment Calibration
D:Laurence工作文件夹00 HPL 511 USB2.0 PLBL 8A17836 - 歪斜改善A17836c C-Model
3) Package specification refer to GS-14-2157 (Tray package style). 4) This product will withstand exposure to 260°C peak temp. for 10 seconds in a wave soldering application with recommended thick circuit board. 5) Product meets European Union Directives and other country requlations as desribed in FCI GS-22-008.
Microsoft Word - gs-12-658_j.doc - Amphenol CS
GS-12-658 TYPE Product Specification TITLE PAGE REVISION PwrBlade+™ Connector System 2 of 11 J AUTHORIZED BY DATE RAINBOW ZHAN 23 FEB, 17 CLASSIFICATION UNRESTRICTED This document is the property of and embodies CONFIDENTIAL and PROPRIETARY information of FCI. No part of the information shown on the document may be used in any way or
GS-22 | Amphenol Global Search | Amphenol
regulations as described in gs-22-008 1. the ’’lf’’ products meet european union directives and other country 2. lead free or rohs directive labeling to be provided as per gs-14-920 ... lead free or rohs directive labeling to be provided as per gs-14-920 for rohs compatible version. notes:-pdm: rev:c released .status: printed: may 14, 2011.
22-9 | Amphenol Global Search | Amphenol
regulations as described in fci specification gs-22-008. 9. packaging meets fci specification gs-14-920. 10. copper plating thickness in center of via-hole can be no more than 0.003 less than other areas. 11. a symbol will be next to any dimension, view, or note which has been modified with the current drawing revision pos 2 pos 1 pos 3 pos 4 f ...