Search Results for headers
98423-G61-19LF | Minitek ® 2.00mm BTB/WTB | Amphenol
Minitek® 2.00mm, Board to Board, Unshrouded Headers - Through Hole - Double row - 38 Positions - 2mm (0.079in) - Right Angle .
EB1214R Series - 3.81mm Spacing - EBY Electro
Maximum number of positions: 48 Centerline Spacing: 3.81mm Spacing (0.150") See DIMENSIONAL DRAWINGS. FEATURE: Dual Tier, Right Oriented. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 10 Amps Wire Range Min / Max: 16-24AWG MECHANICAL:
EBY Electro - EB750 Series - 7.50mm Spacing - RISING CLAMP BLOCKS ...
Maximum number of positions: 16 Centerline Spacing: 7.50mm Spacing (0.295") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 16 Amps Wire Range Min / Max: 12-28AWG MECHANICAL:
EB840 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...