Search Results for headers
Headers | Amphenol Global Search | Amphenol
VERSATILE HEADERS WITH BREAKAWAY DESIGN. BergStik® Amphenol FCI Basics 2.54mm unshrouded headers are offered in Surface-mount (SMT), Through-hole (THT), Press-fit (PF), and Pin-in-Paste (PIP) versions. Available in single and double rows from 2 to 72 positions.
DIN 41612 Headers and Receptacles | FCI Basics - Amphenol CS
HARSH ENVIRONMENT CONNECTOR WITH BOARD-TO-BOARD AND I/O CAPABILITY. FCI Basics DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability.
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
BergStik ® FCI Basics 2.54mm unshrouded headers are available in surface-mount (SMT), through-hole (THT), press-fit, stacking and pin-in-paste (PIP) versions. Designed in single and double row, they are available in straight or right angle options, from 2 to 72 positions.
MINITEK HEADERS FOR PIN-IN-PASTE PROCESSES - Amphenol CS
Shrouded and Unshrouded headers and IDC/CTW . receptacles. FCI is adding five new series of Minitek ® Headers to its product range, dedicated to Pin-in-Paste soldering processes. This brochure gives additional information . for the correct use of Minitek ® PiP connectors in the application process. TARGET MARKETS PRODUCTS FOR SOLDER-TO-BOARD ...
DIN 41612 Headers and Receptacles - Amphenol CS
DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability.
95278 | Amphenol Global Search | Amphenol
Contact us today for more details of BergStik ® part number 95278 -101T34LF. BergStik® Amphenol FCI Basics 2.54mm unshrouded headers are offered in Surface-mount (SMT), Through-hole (THT), Press-fit (PF), and Pin-in-Paste (PIP) versions. Available in single and double rows from 2 to 72 positions.
Connectors | Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention.
AgilBrick™ 2.54mm Board-to-Board Header G800 - Amphenol CS
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements.
DIN 41612 High-Temperature Headers and Receptacles
DIN 41612 High Temperature (HT) connectors from FCI Basics meet the fire safety standards required in Industrial (Transportation, Power) market. The 2.54mm pitch HT connectors comply with the relevant industrial standards.
Millipacs Vertical Headers | FCI Basics - Amphenol
Millipacs connector system is extensively used for chassis-based packaging in the communications, data, medical and industrial and instrumentation segments.
86093487313765ELF | DIN 41612 | Amphenol
DIN Headers & Receptacles, Backplane Connector, Standard Receptacle, Vertical, Through Hole, Style C/2, 48 ways, Class I
BergStik Product Presentation - Amphenol CS
Unshrouded Stacking Headers BergStik ® Unshrouded Header. Dubox ® PCB Receptacle. Dubox ® PCB Receptacle. Dubox ® PCB Receptacle. BergStik ® Unshrouded Header. Dubox ® PCB Receptacle. BergStik ® Unshrouded Header. Vertical. Right-Angle. Coplanar
MINITEK UNSHROUDED VERTICAL HEADERS - Amphenol CS
HEADERS, PIN-IN-PASTE: PART NUMBERS: 8-DIGIT BASE: PART NUMBER PLATING: PIN STYLE POSITIONS : PER ROW PACKAGING: LF: Vertical: 10075024 Right angle: 10072353 Mating Side (mm) Solder Side (mm) Pin Style: 4.00 2.00: 01 02 to 25: Tube without cap : from 04 to 25 pos. U: Tape, availibilty on request: A: PRODUCT: 10075024 : Vertical:
Metral® Board Connectors | FCI Basics | Backplane Connector | Futurebus+
Metral ® headers and receptacles offer high contact density of 250 contacts per 100mm connector length and a contact pitch of 2mm. They are available in 4- and 5-row versions. Metral ® vertical headers and receptacles can be used for mezzanine application…
Minitek Product Presentation - Amphenol CS
•Minitek® Blind Mate Interface allows to connect headers and receptacle in mezzanine application where there is low visibility at both ends. •Minitek® Blind Mate Interface allows +/-2,00mm catching for blind mating and +/-1,00mm
DIN 41612 High-Temperature Headers and Receptacles - Amphenol CS
DIN 41612 High Temperature (HT) connectors meet the fire safety standards required in Industrial (Transportation, Power) market. DIN is most suitable for hazardous and high-risk product platforms of fire safety applications required in the industrial market.
BergStik Headers Straight Unshrouded - Amphenol CS
BergStik® Amphenol FCI Basics 2.54mm unshrouded headers are offered in Surface-mount (SMT), Through-hole (THT), Press-fit (PF), and Pin-in-Paste (PIP) versions. Available in single and double rows from 2 to 72 positions.
Wire to Board Connectors - Amphenol CS
Wire to board connectors or PCB wire connectors can be explained as fundamental set of connectors to establish a connection between a wire and a printed circuit board (PCB). It includes a header and receptacle, either of which may be connected to a cable harness and the other attached to the board.
FCI Basics | Board-to-Board / Wire-to-Board Connectors - Amphenol CS
Stackable unshrouded and shrouded headers have through mount, surface mount, Pin-in-Paste and press-fit versions. Wire/cable-to-board connectors can latch themselves using a choice of active and eject latches. FCI Basics Minitek ® is designed to be highly customizable in terms of stack heights and the number of positions.
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
Whether through-hole or surface-mount, single or double-row, straight or right angle orientation, these connectors provide reliable solutions for applications requiring precise board-to-board, wire-to-board, or flat cable connections.