Search Results for headers
BPS8B96FLD000E9LF | DIN 41612 | Amphenol
86093967113765ELF. DIN Headers & Receptacles, Backplane Connector, Header, Right Angle, Through Hole, Style C, 96 ways, Class I
Industrial Backplane Connectors - Amphenol CS
High Performance to Industry Standards. Amphenol FCI Industrial backplane connectors perform to industry standards like IEC 61076-4-101, IEC 61076-4-104, IEC 603-2, IEC 917, IEC 603-2, EN 45545 Telcordia GR-1217-CORE standards and fulfills Compact PCI (cPCI) bus architecture.
AgilLink™ 2.50mm Wire-to-Board Header - Amphenol CS
AgilLink 2.50mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1.25A to3A.
EBY Pluggable Headers - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
8609 | Amphenol Global Search | Amphenol
86093967194765E1LF. DIN Right Angle Header Press-Fit Style C 96 ways, Class I, Tail Length: 2.80mm
10114820-1003LF | METRAL HS HEADERS | Amphenol
Metral®, Backplane connectors, 1000 Series Header, Vertical Signal, 8 Row, Press-Fit, 96 Position, Select Load, Extended
68001-102HLF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Through Hole, Single Row, , 2 Positions, 2.54 mm (0.100in) Pitch.
AgilBrick™ 2.00mm Board-to-Board Header G825 - Amphenol CS
AgilBrick 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements.
86093967113755E1LF | DIN 41612 | Amphenol
86093968114755V1LF. DIN Headers & Receptacles, Backplane Connector, Standard Receptacle, Vertical, Through Hole, Style C, 96 ways, Class II
2.54mm Connectors | Wire-to-Board | Board-to-Board - Amphenol CS
Whether through-hole or surface-mount, single or double-row, straight or right angle orientation, these connectors provide reliable solutions for applications requiring precise board-to-board, wire-to-board, or flat cable connections.
HSBridge+ Connector System | Input Output Connectors | Amphenol
HSBridge+ connectors have an automotive-grade USB Type C interface, USCAR-30 compliant headers, and are performance-tested per USCAR-2 for in-vehicle use.
Millipacs R/A Receptacles | FCI Basics - Amphenol CS
FCI Basics offers Millipacs® series HM right angle receptacles in standard signal modules of 5 and 8 rows. Besides signal module, hybrid modules are available with signal pins, power and coax contacts.
77311-101-03LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-101-03LF.
54202-G0805ALF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Vertical Header, Surface Mount, Double Row, 10 Positions, 2.54 mm (0.100in) Pitch.
Minitek® 12VHPWR Connector System - Amphenol CS
wwwmenocscom Disclaimer Pese note tt te ove inormtion is sect to cne itot notice Minitek® 12VHPWR Connector System Type Description Product Series Drawing Number Dual Row Headers PCIe® CEM-5 Right Angle through hole hybrid header with Snap-fit peg 10160920 10160920 PCIe® CEM-5 Vertical through hole hybrid SMT header 10176941 10176941 PCIe® CEM-5 Right Angle through hole hybrid header with ...
MicroSpaceXS™ Product Presentation - Amphenol CS
©2022 . Amphenol . Communications Solutions. Product Overview. 6. Header WTW 10155520-X008LF Receptacle. Header Waterproof. 10155504-X008LF . 10155466-X102ULF ...
Minitek127® Board-to-Board Connector - Amphenol CS
www.aeno-c.co. Disclaimer. Peae note tat te aove inoration i ect to cane itot notice. Minitek127 ® Board-to-Board Connector . PART NUMBER SELECTOR - HEADER
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
10167522 | Amphenol Global Search | Amphenol
10167523-1212LF 10167523-0606LF 10167522 10167521 HEADERS Configuration Row Positions Plating OCP RECEPTACLE HOUSINGS TERMINALS Minitek® Pwr 3.0 Wide range with Current Rating up to 12A Plug 10132449 10161703 10132448 10161703 Housing Terminals 10159684 (BMI) 10161703 10132448 10161703 10142730 Rows and Poles Headers Receptade
86093487313785ELF | DIN 41612 | Amphenol
86093488314785V1LF. DIN Headers & Receptacles, Backplane Connector, Standard Receptacle, Vertical, Through Hole, Style C/2, 48 ways, Mil - Class