Search Results for headers
Tank Systems - ssi-sensors.com
SSI Technologies Controls Technologies Division. Integrated Tank Systems. SSI is an industry leader in the design and manufacture of DEF/Urea sensing solutions and DEF/Urea delivery modules for automotive, on-highway truck and off-highway applications.
VC1508-XX-X0X Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
MHDR Series Rugged HDMI Connectors - Amphenol CS
wwwenoiccco Aeno Inortion Counications nd Coerci Products RUGGED HDMI CONNECTOR FOR HARSH ENVIRONMENT. APPLICATION, GENERATION 2. Amphenol’s MHDR series HDMI Connectors serve many . markets and applications across the globe including
AgilBrick™ 1.27mm Board-to-Board Header G802 - Amphenol CS
AgilBrick 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements.
Metral® Backplane | Futurebus+ | Low Smoke Low Halogen (LSLH) Backplane
FCI Basics Metral ® product family are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217- CORE. One of the most popular connector series by FCI, whom Amphenol acquired in 2016 - Metral ® offers the broadest range of backplane connector solutions which includes right angle and vertical for both header and receptacle series. Metral ® 2mm pitch cable connectors come in single ...
Products - Martec
Hermetic Interconnects for Sensors (M-12, 5015, 26482) Martec designs and manufactures high performance hermetic connectors and sensor headers for precision sensing applications, suitable for any measuring function in extremely harsh environment.
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
MINITEK 2.0MM SMT HORIZONTAL HEADERS - Amphenol CS
BOARD/WIRE-TO-BOARD. CONNECTORS. MINITEK ® 2.0MM SMT HORIZONTAL HEADERS. OVERVIEW. Minitek ® Horizontal SMT Headers enable perpendicular printed circuit board connections on a 2mm grid using
95278-801A10LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded Header, SMT, Double Row, 10 Positions, 2.54 mm Pitch, 5.84 mm (0.23 in.) Mating
High Power Connectors | Products | Amphenol Aerospace
Amphenol Aerospace has led the connector industry with military and aerospace power distribution connector solutions for decades. Whether it’s helping to power military ground vehicles, military and commercial aircraft systems, or the latest space launch vehicles, Amphenol Aerospace has been at the forefront of connector innovation and development.
Metral® Board Connectors | FCI Basics | Backplane Connector | Futurebus+
FCI Basics Metral® product family offers the broadest range of backplane connector solutions which includes right angle and vertical for both header and receptacle series.
Millipacs® Backplane | Hard Metric Connectors - Amphenol CS
FCI Basics Millipacs ® is a 2.00 mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telcordia GR-1217-CORE standards and fulfills Compact PCI bus architecture. As one of the most popular Backplane connector series, Millipacs ® is feature-packed for rugged environments. Features like two-beam twisted tulip contact, header pin length ...
MicroSpaceXS™ Product Presentation - Amphenol CS
©2022 . Amphenol . Communications Solutions. Product Overview. 6. Header WTW 10155520-X008LF Receptacle. Header Waterproof. 10155504-X008LF . 10155466-X102ULF ...
METRAL POWER, HIGH POWER AND COAX CONNECTORS - Amphenol CS
METRAL® POWER, HIGH POWER AND COAX CONNECTORS OVERVIEW Metral® power, high power and coax connectors are standalone modules, end-to-end stackable with Metral® signal modules. The connectors are designed in accordance
BergStik Headers Straight Unshrouded - Amphenol CS
PART OVERVIEW § Mating Length: The length of the connector part that inserts into the receptacle, ensuring a secure electrical connection § Solder Tail: The part of the connector used for soldering onto the printed circuit board, ensuring a secure attachment § OAL (Overall Length): The total length of the connector, including the mating length and solder tail, determining the
ArmorIPX Series™ Enclosures - Amphenol Sine
Custom/Blank Headers - available to assist in establishing additional connector interface flexibility. Vented Enclosures - allow for atmospheric pressure differentials (+ or -), due to heat (sun load, board heat, etc.), which help alleviate seal leakage under extreme conditions.
EBY Electro - VC1350 Series - 3.50mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AgilLink™ 1.20mm Wire-to-Board Header - Amphenol CS
AgilLink 1.20mm Wire-to-Board G823H series is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A.
Custom Connector Solutions For Industrial and Automotive
Ansys release and Abaqus FEA; Review of stress & strain distribution, normal force, mating & unmating force analysis; Optimization of stress & strain distribution more evenly to prevent any permanent yield of material in product
86094647113745ELF | DIN 41612 | Amphenol
86094648114745V1LF. DIN Headers & Receptacles, Backplane Connector, Standard Receptacle, Vertical, Through Hole, Style C, 64 ways, Class III