Search Results for heat resistant silicone
Kord-Gard® Stainless Steel Mesh Strain Relief - TPC Wire
Kord-Gard® Stainless Steel Mesh Strain Relief Cable Glands have a 304 stainless steel smooth flange compression nut and threaded body ideal for washdown areas.Designed to fit tightly against panel surfaces to keep moisture and other contaminants out. Achieves IP68/NEMA4x rating. The partial double-weave stainless steel mesh is a unique drop-in basket design for easier assembly and provides ...
Bandlock Adapter - Amphenol PCDAmphenol PCD
A high quality band will do the job with this backshell. Tempered bands are tightened over the shields, which are pulled over the banding area using a special assembly tool. Suitable over cover by heat shrink boot or some other method as chosen by the designer could be used. Both crimp ring and banded terminations give a low DC resistance.
Amphenol
seal: silicone rubber threaded inserts: brass 2. modifications: end cap (black), reduced diameter seal (green). 3. specifications: 3.1 operating temperature: -55 ! to +125. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25!.
Amphenol
seal: silicone rubber 2. modifications: smooth ring adapter; standard dia. wire seal 3. specifications: 3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ).
7-8648-5 | Amphenol Global Search | Amphenol
Thermo-Trex ® 500-K Multi-Conductor Cable is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.This flexible power, control and instrumentation cable features tinned copper conductors and a specially woven aramid fiber braid jacket impregnated with heat and moisture resistant finishing compounds ...
AHDP04-24-27SR-SRA 27 Position Receptacle, Socket, Shell Si - Amphenol Sine
AHDP04-24-27SR-SRA 27 Position Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter, Dustcap Included
Amphenol
• Dichtring / O-Ring : Silikon / Silicone Bei Anwendung dieser Steckverbinder sind die Bestimmungen nach DIN EN 61984 (VDE 0627) zu beachten. Werden Steckverbinder nach VG 96929-4 für Spannungen > 50 V gegen Erde eingesetzt, so sind die berührbaren Gehäuseteile zuverlässig in den Schutzmaßnahmen des Gerätes mit einzu-beziehen.
NovaSensor PT898 Pressure and Temperature Die
NovaSensor PT898 Pressure and Temperature Die
Model 354C03 | PCB Piezotronics
Model 354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
AHDP04-18-20SR-WTA 20 Position Receptacle, Socket, Shell Si
Seal Material: Silicone Rubber; Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Mating Cycle Durability: >100; Mating Part*: AHDP06-18-20P*
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER (MODEL 7274A-XXX ... - PCB
encapsulate the cable with RTV within 3 inches of the case. A recommended RTV is Loctite® Clear Silicone RTV (item 37463). 5.6 MOUNTING STRAIN SENSITVITY 250 microstrain per ISA 37.2, paragraph 6.5 typical/maximum μ V/V 2/5 6.0 ENVIRONMENTAL 6.1 TEMPERATURE operating and storage -67ºF to +250ºF (-55ºC to +121ºC)
HEAT-2HB-20 - Heat shrink tube pack(pack of 20pcs) for the OMNI FIT ...
Body Material Silicone rubber TESTING AND ENVIRONMENTAL Waterproof Level IP66/IP67/IP68, per IEC 60529-1 Shrink Tube for 2HB12-50JPLR_Drawing External Document Links Notes 1 Pack comprises 20pcs tubes PRODUCT DATASHEET ... HEAT-2HB-20 REV : B REV DATE : 28 Jun 2023 www.rfstechnologies.com
NEW DuraMate™ AHDM - Amphenol Australia
Environmentally-sealed and engineered rapid and secure mating system achieves IP68/IP69K protection (in mated condition) from ingress of dust, water, mud and other contaminants and is vibration resistant; Sealing features consisting of durable high temperature silicone provide barrier from lubricating oils, hydraulic fluids and fossil fuels
Microsoft Word - gs-12-390_a.doc - amphenol-cs.com
5.10 RESISTANCE TO SOLDER HEAT SECTION 6 TEST MATRIX PDS: Rev :A STATUS:Released Printed: Jan 28, 2011. Type PRODUCT SPECIFICATION ... 2.3 Silicone compounds (mold releases, lubricants, etc.) May ... 4.1 LOW LEVEL CONTACT RESISTANCE EIA-364-23 4.1.1 Solder connector to pc board per section 2.6 and insert card
Exhaust Gas Recycle (EGR) Temperature Sensor - Amphenol
• Highly resistant to corrosive EGR gases • Long-term stability • Extended life from moisture-proof design • Design optimized for heat transfer • 150°C & 300°C Temperature versions • NTC temperature sensor element • RTD element available • 600°C RTD version available
16 AWG Quick-Connex Cord Sets (2-6 Pole) - tpcwire.com
A superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals; also flame and heat resistant and offers extreme all-weather flexibility too. The molded and keyed, Thermoplastic elastomer cordset provides rapid and secure con-nect and disconnect and ensures a water, oil and dust tight seal. 1.
Model 357B33 High temp., ceramic shear, charge output accel., 100 pC/g ...
water-resistant cable connection. 4.0 INSTALLATION OVERVIEW . When choosing a mounting method, consider closely both the advantages and disadvantages of each technique. Characteristics like location, ruggedness, amplitude range, accessibility, temperature, and portability are extremely critical. However, the most
ARC16-70SA-P013 70 Position Plug, Socket, Contact Size Size - Amphenol Sine
ARC16-70SA-P013 70 Position Plug, Socket, Contact Size Size 16, Jackscrew, Bonded Front Seal, Keyed A, Standard Diameter Rear Seal (Red), Black Body, Dustcap Included.
KIT, ECO-MATE RM RT002028SNH-K - Amphenol Sine
Title: C:UsersROrmanDesktopAmperage Update 5-4c-RT002028SKNH03-K-03.dwg Author: rorman Created Date: 5/4/2023 2:58:26 PM
SIZE TYPE B C- - Amphenol Sine
3.3 insulation resistance: 1000 megohms min @ 25°c. 3.4 moisture resistance: ip68 ( im of water for a period of 24 hours, mated condition ) ip69k ( mated condition ) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 3.7 operating temperature: -40°c to +85°c 4. led specifications: 4.1 forward current: 30 milliamps typical; 100 ...