Search Results for heat resistant silicone
RT07103SNH03 3 Position Jam Nut Receptacle, Female, Shell S - Amphenol Sine
RT07103SNH03 3 Position Jam Nut Receptacle, Female, Shell Size 10 with Silicone Seal . RT07103SNH03 3 Position Jam Nut Receptacle, Female, Shell Size 10 with Silicone Seal. $0.00. Jam Nut Receptacle. PART NUMBER: RT07103SNH03. ... Insulation Resistance: 5000 MEGOHMS MIN. Termination Technique:: Crimp;
AT06-4S-ORG 4-Way Plug, Female Connector, Orange - Amphenol Sine
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
Fiber Drop Repair Closures (FDRC) | Small Splice Closure | Fiber Optic ...
Z14 High Heat Node Pedestal Housings; Z24 High Heat Node Pedestal Housings; Z05 & Z06 Series Vented Vertical Pedestals; Z02 Series Pedestal Housings; ... Compressed silicone grommet. Mounting. Direct buried, hand-hole, pedestal, wall, aerial strand mounted. Rating. IP68. Ordering Information.
CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB EXPORT ...
2.4 RESISTANCE input 2200± 700 ... Resistance is measured at approximately 1 mA. Bridge resistance increases with applied voltage due to heat dissipation in the strain gage elements. Document Number Rev Date Entered by Description of Change ... Loctite® Clear Silicone RTV (item 37463). 5.4.2 MOUNTING STRAIN SENSITVITY
AHDP06-24-91SR16-STA 9 Position Plug, Socket, ISOBUS, Shel - Amphenol Sine
AHDP06-24-91SR16-STA 9 Position Plug, Socket, ISOBUS, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter
Reeling Cables - TPC Wire and Cable
Thermo-Trex® 500-Plus Silicone Cable; Thermo-Trex® 600-Plus Silicone Cable; Chem-Gard® 250 Multi-Conductor Cable; Chem-Gard® 200 Individually Shielded Multi-Pair Control / Resolver Cable; Chem-Gard® 200 TC Rated Cable; Chem-Gard® 200 Multi-Conductor Cable; Chem-Gard® 200 Shielded Multi-Conductor Cable; Chem-Gard® 200 Single Conductor Cable
RELEASE NEW DRAWING 01/MAR/22 VITO TOMMY - Amphenol Sine
seal: silicone rubber 2. modifications: backshell ring adapter (bra); reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance:
SOLARIS, RECTANGULAR CONNECTORS - Amphenol PCD
Items 1 and 6 are bonded with heat cured expoxy for long-lasting, peal-free operation. Plug shown. 1 Wire Seal Grommet Silicone Rubber, Red, per A-A-59588 2 M39029 style Pins or Sockets 3 Clip Housing, Polyetherimide, ULTEM 4 Retainer Clip, Stainless Steel 301 5 Cap Housing, Polyetherimide, ULTEM 6 Face Seal, Silicone Rubber, Red, per A-A-59588
Amphenol
seal: silicone rubber 2. modifications: smooth ring adapter; standard dia. wire seal 3. specifications: 3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ).
Cryogenic Accels & Pressure Sensors | PCB Piezotronics
We also offer our model 112B05 charge output pressure sensor, which is unique for its ability to withstand both extreme heat and cold from -400 to +500 °F (-240 to +260 °C). Explore Cryogenic Sensors
B A1 - amphenol-sine.com
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-91s*-xxx ( * = seal type, xxx = all modifications) 5. all dimensions are for reference use only.
High Temperature Series Five Connectors - Amphenol Aerospace
The heat-resistant High Temperature Series Five outperforms standard mil-spec D38999 connectors under similar high-heat circumstances. Temper-Grip socket contacts come standard to ensure a ruggedized connection even during firewall testing of more than 2,000 °F (1,093 °C).
WITH HIGH POWER CONTACTS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 504 0 obj > endobj xref 504 52 0000000016 00000 n 0000001946 00000 n 0000002105 00000 n 0000006105 00000 n 0000006715 00000 n 0000007219 00000 n 0000007736 00000 n 0000008350 00000 n 0000008896 00000 n 0000009015 00000 n 0000009129 00000 n 0000009241 00000 n 0000009668 00000 n 0000010333 00000 n 0000010668 00000 n 0000010991 00000 n 0000011332 00000 n 0000011726 00000 n ...
Trex-Onics® Low Capacitance Communication Instrumentation Cable - TPC Wire
Trex-Onics ® High-Flex Low Capacitance Cable features Ultra-Shield™ construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% protection from electromagnetic and radio frequency interference. This cable is designed for use in heavy-duty industrial digital communication and instrumentation applications.
MASTER KEYWAY - Amphenol Sine
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Sine
seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
C:\Users\jhead\Desktop\C-ATM04-08PX-SR1XX-02.dwg - Amphenol
seal: silicone rubber 3. modifications: strain relief end cap 4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition )
Features & Technologies | Products | Amphenol Aerospace
Amphenol connectors are designed to function across a wide temperature range, from -65°C to 200°C. High-temperature versions are also available, making them ideal for applications near engines and other high-heat sources. Vibration and Shock Resistance:
ATHP042P25EL 2 Position Receptacle with High Voltage Interl - Amphenol Sine
Insulation Resistance: 500 MEGOHMS MIN @25-40°C TO +130°C; Mating Cycle Durability: >100; Housing Material: Thermoplastic; Seal Material: Silicone Rubber; Contact Material: (Power) Copper Alloy, Silver Plated
Telaire HS12SP Relative Humidity Sensor - amphenol-sensors.com
Dry Heat Storage <±5 %RH 80°C, 1000 hours Cold Storage <±5 %RH -40°C, 1000 hours Damp Heat Storage <±5 %RH 60°C, 90 %RH, 1000 hours Heat Cycle Test <±5 %RH -40°C/30min ~ +80°C/30min, 100 cycles ... Telaire HS12SP is a bulk-resistance type of Relative Humidity (RH) Sensor providing a variable impedance value in response to the adsorbed ...