Search Results for heat resistant silicone
B A4 - Amphenol Sine
2.5, insulation resistance:5000 megohms min. 2.6, ip-class:ip67 and ip69k in the mated condition, panel external. 2.7, mating cycles durability:500 cycles min. 2.8, rohs compliant. 3. suitable contacts :2.5mm contact. 20# contact. 4. all dimensions are for reference use only. a1 first released jun.15,2016 drack tommy 33.4 19.3 31.7 Ø19 ...
ATM06-2S-KIT01 2 Socket Plug, Wedge and Contacts Kit - Amphenol Sine
Insulation Resistance: 1000 megohms at 25°C; IP Rating: IP67; Mating Cycle Durability: >100; Positions: 2-Way; Seal Material: Silicone Rubber; Temperature Range:-55°C TO +125°C; Wire Range: 16-22 AWG; Mating Part(s): ATM04-2P* Receptacle; Wedgelock Part Number : Included in Kit;
Understanding Ingress Protection Ratings - PCB
pcb.com | 1 800 959 4464 Written By Meredith Christman, Product Marketing Manager IMI Sensors division of PCB Piezotronics Understanding Ingress
AHDP02-24-35SR-WTA 35 Positions, Sealed Panel Mount Recepta - Amphenol Sine
AHDP02-24-35SR-WTA 35 Positions, Sealed Panel Mount Receptacle, Socket, Shell Size 24, Reversed Arrangement, Reduced Diameter Seal, Wide Thread Adapter
B B3 - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v (ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than
Amphenol
21-033384-101 (PIN) 21-033385-101 (Socket) Contact, Pin and Socket, Quadrax, Type M38999 Series I & II Special, Size 8 Installation Instructions
MIL-C-24368/1 Shore Power Assemblies - TPC Wire
M IL-C-24368 /1 Shore Power Assemblies are specialized electrical systems that securely link marine vessels to shore power sources. Designed for marine challenges, they provide weather resistance, corrosion protection, and reliable insulation. Enabling efficient electricity transfer while docked, they diminish the need for onboard generators, curbing emissions and noise at ports.
PERFORMANCE SPECIFICATION PIEZOELECTRIC ACCELEROMETER 2222C-X - PCB
4.2 HUMIDITY [2] Sealed by silicone compound . 4.3 SINUSOIDAL VIBRATION LIMIT [3] g pk 1000 . 4.4 SHOCK LIMIT [4] g pk 10 000 . 4.5 BASE STRAIN SENSITIVITY equiv. g pk/µ strain 0.04 . 4.6 THERMAL TRANSIENT SENSITIVITY equiv. g pk/°F (/°C) 0.05 (0.09) 5.0 PHYSICAL CHARACTERISTICS. 5.1 DIMENSIONS See Outline Drawing . 5.2 WEIGHT
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
Typical Heat-Up Time: 25°C to 80°C: 6 minutes 25°C to 140°C: 14 minutes: Typical Cool-Down Time: 23°C to -90°C: 80 min 140°C to 23°C: 60 min: Access Opening / Well configuration: Fixed Insert Reference wells (2): 6.7 mm diameter x 155 mm deep Calibration wells (6): 9 mm diameter x 155 mm) deep: Display: LED w/0.01°C resolution ...
Amphenol Sensors - Amphenol Sensors
The Most Diverse Sensor Portfolio 0 Measurands Learn More 0 Industries Learn More 0 Brands Learn More Pressure & Temp Commercial Fishing Solutions Gas & Moisture Level & Quality Moisture PEPS Position Pressure Telemetry Temperature Thermal Validation TPMS Ultrasonic Vibration Sensor Solutions by Market Electrification Medical Indoor Air Quality HVACR Process Control Automotive Military Heavy […]
ATMSeries SF01 - Amphenol Sine
• Thermoplastic housing with excellent UV resistance • Wedgelocks ensure proper contact alignment & retention • Integrated latch for mating ensures a secure connection • Superior front and rear environmental sealing • Compatible with existing standard products industry-wide • Custom color housing options available IP68 IP69K 1 of 7
radsok-power-connectors-catalog-amphenol-industrial
Excellent heat dissipation Yes 6 Amphe-PD Plastic Bulk 55~120A Solder/ Bolt On Two way connector Latching feature Voltage rating: ~1500V Low cost High temperature material Excellent heat dissipation Yes 7 RADSOK® Pin Metal Tray/Bulk 35~1200A Solder/ Crimp/ Knurl/ Threaded Mates with Radsok connector Easily customize
ATP04-4P-KIT01 4 Pin Receptacle, Wedge and Contacts Kit - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205
DPS-12-011 PRODUCT SPECIFICATION - amphenol-cs.com
6.3.7 Solder heat resistance The test shall be applied to solder leg of both contact and post. There shall be no evidence of physical damage detrimental to the function of the connector when each solder leg of the connector mounted onto a PCB is dipped in a bath. The test shall be in accordance with EIA-364-56, and the following details shall
DL DuraLok - Amphenol Sine
Automotive, Diagnostics, Marine, Water Resistance, Harsh Environments 1 of 6 IP68 IP69K Technical Specifications Temperature Range -40°C to +125°C Max. Current (AMP) 13A (Power), 5A (Signal) Voltage Rating (AC/DC) 250V IP Rating IP68 and IP69K (in mated condition) Min. Mating Cycles > 500 Dielectric Value Less than 2 mA current leakage @2000V AC
Model 034K10 | PCB Piezotronics
Model 034K10:4-conductor, low noise, shielded FEP cable, 10-ft, mini 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
Model 356A06/NC | PCB Piezotronics
Model 356A06/NC:Low Outgassing, Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, mini 8-3
AHDP06-24-23SN-SRA Size 24 plug, 23 positions, socket, stan - Amphenol Sine
AHDP06-24-23SN-SRA Size 24 plug, 23 positions, socket, standard arrangement, normal seal, smooth ring adapter. Comparable to PN# HDP26-24-23SN
Steam-in-Place (SIP) Validation Solutions - KAYE
Applicable norms for moist heat sterilization, such as EN 285 or ISO 17665, are considered. As a precursor to the SIP process, that is, the sterilization of the equipment, the CIP process (Cleaning-In-Place) is typically performed. Cleaning-in-Place (CIP) describes the on-site cleaning of industrial equipment without disassembling individual ...