Search Results for heatlink connector
MiniPlex-3E Multiplexer with Ethernet-N2K - gemeco.com
MiniPlex-3E Multiplexer with Ethernet-N2K. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
B117 50/200kHz, 600W, Navico BL, DT - Gemeco
B117 50/200kHz, 600W, Navico BL, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature circular connectors are very light; and their fast, sure-mate bayonet coupling makes them the perfect choice for light-duty applications that require frequent disconnect. Their micro-miniature size and easy decoupling also make them the connector of choice for customers who have hard-to-reach panels. Unlike their other 2M ...
Robotics - amphenolrf.com
There is a significant amount of RF content including coaxial connectors, adapters and cable assemblies within these new technologies that enable key elements such as cameras, sensors and antennas. As technology continues to advance, we can expect to see even greater integration of autonomous robots across various industries, further ...
Amphenol SF-SFPP2EPASS-002 2m SFP+ Cable - Amphenol 10GbE SFP+ Direct ...
Amphenol 2m (6.6 ft) 10GbE SFP+ Direct Attach Copper Cables provide affordable 10-Gigabit Ethernet connectivity with any SFP+ enabled port. Each SFP+ cable utilizes an integrated 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss. Our 2m SFP+ cables are assembled with industry-leading 30 AWG twinaxial SKEWCLEAR® 2 ...
Airmar Technology | Weather/Environmental - Gemeco
Connector. Bare Wire (1) NMEA2000® Micro (13) Furuno 7-Pin (3) Airmar 8-Pin (WS) (15) Airmar 9-Pin (WS HTR) (7) USB 2.0 (3) Humidity. Optional (27) Included (21) Not Available (6) Model or Series. 150WX (8) 110WX (9) 110WXS (4) 120WX (3) 120WXH (1) 150WXRS (4) 150WXS (4) 200WX (10) 200WX-IPX7 (4) 220WXH (1) Product Type. Connector (2) Humidity ...
Yagi Antennas 7041440-2H120 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 1m RG213/U cable (splitter output) Materials: Main boom, 63mm dia. aluminium tube Antenna boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure: Dimensions:
SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMB Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 903-370P-51S PDF Customer Drawing (Size: 136 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Model M357B06 Miniature (2 gm), ring-style, charge output accel ... - PCB
Miniature (2 gm), ring-style, charge output accel., 5 pC/g, 10k Hz, 5-44 side connector, with M2 x 0.4 mount Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com
N-Type Straight Crimp Jack RG-316DS Bulkhead 50 Ohm IP68
RF Connector N-Type Straight Crimp Jack RG-316DS Bulkhead 50 Ohm IP68. Downloads. 172165-11 PDF Customer Drawing (Size: 92 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
Compact Combiners PRO-MCU380-EXT-4 - AMPHENOL PROCOM
19" Front plate black with connectors in back * 210003011: Add to quote: Typical Attenuation values. Connection Diagram. Mounting Detail. All dimensions are given in mm [in.] 19" Front plate black with connectors in front (210003010) 19" Front plate black with connectors in back (210003011)
Run Indicator Module - gemeco.com
Maretron’s Run Indicator Module monitors both AC and DC electrical circuits and reports, over an NMEA 2000 network, whether or not the electrical circuit is energized and running.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
SMB Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMB Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 142224 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151:
SPL2000 VHF Ant Splitter For VHF/AIS/FM - Gemeco
An AIS receiver or transponder requires a VHF antenna. However, Digital Yacht’s new SPL2000 VHF AIS splitter allows an existing antenna to be used for both the AIS and VHF (DSC) and even with an AM/FM radio.
Model TLD339A37 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Female: 5-40 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 010S10:
Compact Combiners PRO-ISO-PHY-TETRA-S4 - AMPHENOL PROCOM
19" Front plate with connectors in front * 210002204: Add to quote: 19" Front plate with connectors in back * 210002205: Add to quote: Please Note * The frontplates are delivered in a seperate packaging with extra screws for mounting on the combiner. Typical Attenuation Values. Connection Diagram.
BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
RF Connector BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm. Downloads. 112576 PDF Customer Drawing (Size: 71 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112606: Product Specifications.
AT04-12PC-ECBLK 12-Way Receptacle, Male Connector with C P
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT04-12PC-ECBLK 12-Way Receptacle, Male Connector with C Position Key and Extended Shroud, Enhanced C Key and End Cap, Black-12-Way Receptacle, Male C
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Short Legs
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Short Legs. Downloads. 132203-14 STP 3D Model (Size: 1445 kb ) 132203-14 PDF Customer Drawing (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)