Search Results for heatlink connector
A3
all connectors a2 note 1 - seal retainer changed to black 9/nov/22 jah dh a3 added colors blu-org to color chart 31jul2023 jah dh color part number part number chart grey black atm04-4p-sf01 atm04-4p-sf01blk blue atm04-4p-sf01blu brownatm04-4p-sf01brn green atm04-4p-sf01grn red atm04-4p-sf01red white atm04-4p-sf01wht yellowatm04-4p-sf01yel ...
MASTER Connector Catalog - Audio Jack.qxp_Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: Magnetic Charger Charger Cable CCH -Z0130 A00 KEY FEATURES 3 Pin Pogo Cable Rated Voltage & Current: 5V/0.5A TP E/PC Black
ODERING OPTIONS MODEL NUMBER ACCESS PORT DESCRIPTION (CONNECTORS ...
Connector Type (2x) 7/16-DIN Female (2x) 7/16-DIN Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports ...
Addressing EMI and signal integrity challenges on eVTOL aircraft
SAFEGUARD SIGNAL AND ADDRESS SWAP: FILTER EMI THROUGH THE CONNECTOR. Amphenol Aerospace filter adapters offer a practical and cost-effective approach to integrating EMI/EMP protection into an existing system. eVTOL aircraft are unique in their needs and capabilities. Scaling their development and deployment requires special attention paid to ...
AFSI | Fiber Optic Catalog - Amphenol Fiber Systems International (AFSI)
View All Amphenol Fiber Systems International?s Fiber Optic Catalogs for avionics, broadcast, geophysical, ground systems, shipboard and more!
AT04-12PC-CL03 12 Position Receptacle Flange Mount Connecto - Amphenol Sine
AT04-12PC-CL03 12 Position Receptacle Flange Mount Connector, Pin, Green, Keyed C, Reduced Diameter Seal. Comparable to PN# DT04-12PC-CL03-12 Position Call Us 1-800-394-7732
Smartsolar MPPT 150/35 - Gemeco
SmartSolar MPPT 150/35 - A solar charger gathers energy from your solar panels, and stores it in your batteries. Using the latest, fastest technology, SmartSolar maximises this energy-harvest, driving it intelligently to achieve full charge in the shortest possible time.
Power edge connector Vertical type - Amphenol CS
Connectors shall be of the design, construction and physical dimensions specified on the applicable product drawings. 5.4.1 See drawing number 10046971 and 10046972 for test connector configurations. 5.5 Workmanship includes freedom from blistering, cracks, discoloration, etc.
Amphenol®
infringement and are not recommendations to infringe any patent. The user should assume that all safety measures are indicated or that other measures may not be required. Specifications are typical and may not apply to all connectors. The
P319 50/200kHz, 600W, Si-Tex/Standard, DO
P319 50/200kHz, 600W, Si-Tex/Standard, DO. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
laptopkamera testen | Amphenol Global Search | Amphenol
RVPX VITA 72 vibration test Evaluation of R-VPX product to VITA 72 vibration levels View Download. Amphenol-BSI Overview. 4:22. R-VPX Connector Features. 1:51. R-VPX Ruggedized VITA 46 Connectors – Amphenol New Product Collaboration. 3:34. R-VPX VITA 46 Connector System ...
BNC Straight Clamp Plug 50 Ohm | 031-6116 - amphenolrf.com
RF Connector BNC Straight Clamp Plug 50 Ohm. Downloads. 031-6116 PDF Customer Drawing (Size: 136 kb) 031-6116 STP 3D Model (Size: 297 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
EMI Filters | Products | Amphenol Aerospace
These connectors offer compact, reliable protection with nanosecond response times and eliminate the need for bulky external assemblies while remaining compatible with MIL-SPEC and custom configurations. Diode Connectors Offer the versatility of a standard connector, with transient protection for sensitive circuits, such as TTL Lines. ...
METRAL VERTICAL HEADER AND RIGHT ANGLE RECEPTACLE - Amphenol CS
connector solutions which includes vertical header and right angle receptacle series. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217-CORE. Metral® vertical headers and right angle receptacles offer high contact density of 250 contacts per 100mm connector length, and a contact pitch of 2mm. They are ...
Combiner Components JB1-1G - amphenolprocom.com
RF connector : FME(m) Add to quote: EU and UK Declaration of Conformity. Hereby Amphenol Procom declare that the product type JB1-1G is in compliance with EU Directive 2014/53/EU and the UK Radio Equipment Regulations 2017 (S.I. 2017 No. 1206).
B60 50/200kHz, 600W, 12° Tilt, Raymarine, DT - Gemeco
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
TM260 50/200kHz, 1kW, w/ V2 Bracket, Garmin 8-Pin, DT
TM260 50/200kHz, 1kW, w/ V2 Bracket, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Actisense | Actisense NGT-1-USB Interface for NMEA2000 Networks | Gemeco
The Actisense® NGT-1 NMEA2000® to PC Interface provides an easy way to link a PC to an NMEA2000® network and precisely transfer messages to and from the NMEA2000® bus.