Search Results for homested 612 plug valve 8
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
GrainMaster i2 Integrated moisture and temperature measurement device for grain crops and additional hay/straw bales Protimeter Grainmaster i2 uses the ground grain moisture testing method for unrivaled
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - DCN 43137 ...
SCALE: 8:1 SV Microwave, Inc. SEE NOTES SEE NOTES N/A BMZ MALE BOARD MOUNT NOTES: 1. FOR A FOOTPRINT RECOMMENDATION SPECIFIC TO YOUR PCB, PLEASE CONTACT US AT applications@svmicro.com. Title: 8921-60030.PDD Author: P50S\vbalaji (P50S) Created Date:
Danh bạ Quadrax - Danh bạ tốc độ cao - Amphenol Socapex
Sửa đổi khoang kích thước 8 là cần thiết để chứa các tiếp điểm có khóa. Danh bạ Quadrax có băng thông lên đến 1.25GHz và có thể vượt quá tốc độ dữ liệu 2.5Gbps. Chúng có định mức điện áp tối đa 500VRms ở mực nước biển và có thể chịu được điện áp điện ...
Centaur - Solder Tail | Centaur ExaMAX for Military 85 ohms | High ...
The mythological connector of your dreams, now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent
Fiber Optic Connectors | Products | Amphenol Aerospace
This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. MT38999 Multi-Channel Connectors with MT Ferrules Amphenol offers a multi-channel circular connector with high density MT fiber optics.
Pipe Clip Temperature Sensors
temperature, time constant 0.8-2.0 seconds by design. • Accurate temperature measurement, ±1.0°C (3% on resistance) at a specified reference temperature. • Application robust: 250,000 thermal cycles between 25 & 85 °C equating to 15 years life expectancy for a typical boiler.
ZTP-135BS Thermometrics Thermopile IR Sensor
90 8.526 8.896 9.275 95 7.278 7.601 7.930 100 6.235 6.516 6.804. Typical ZTP-135BS Characteristic Data Sensitivity Field of View Parameter Limits Units Condition Min Typ Max Field of View 80 85 90 Degree 50% of Maximum Output Filter Transmission Data. Outline of Sensor Package and Pin Arrangement (unit: mm)
Miniature Low Pressure data sheet - allsensors.com
8.0 Parameter, note 1 Operating Range, differential pressure Output Span, @ 1 “H2O, note 5 Offset Voltage @ zero differential pressure Offset Temperature Shift (0°C-50°C), note 2 Offset Warm-up Shift, note 3 Offset Position Sensitivity (1g) Offset Long Term Drift (one year) Linearity, hysteresis error, note 4 Span Shift (0°C-50°C), @ 1 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the ...
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING DATE REV DESCRIPTION
- dcn 35971 07/08 stw a update 11/12 pjs smpm st. male full detent to pcb mount approved: checked: drawn: stw 07/24/08 stw 07/24/08 pjs 07/24/08 rohs compliant
Amphenol AMAO Product Compliance - Environmental Engineering
of the European Parliamen t and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment . RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of
Temper-Grip | High Power 5015 | MIL-DTL-5015 Connectors | Mil-Spec Type ...
8: 46 : 8: 65: 4: 80 : 4: 110: 0: 150 : 0: 220: High Power Connectors Introduction to Amphenol Aerospace's High Power Connectors. View Download. High Power 38999 Data Sheet The High Power 38999 connector series incorporates two key technologies, RadSok and Temper-Grip High Current contacts, paired with the proven performance of the MIL-DTL ...
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
Amphenol
L2000G Large 0-50 20 8 S2000C Standard 0-10 10 12 S2000D Standard 0-20 10 6. Page 2 of 11 Protimeter Speedy March 2014 Moisture Test Procedure for Standard Size Speedy A standard size speedy is shown in the photograph to the left. The moisture test
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Open.Tech offers a full line of VITA 67.1, 67.2, 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. Open.Tech VITA interconnects are the latest addition to the VPX platform and are available in high-density SMPM and SMPS series.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equipment. RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
(1.8 mm) 0.02 in (0.51 mm) 0.08 in (2.03 mm) 0.06 in (1.52 mm) NPP-301 Series package diagram. NPP-301 Series Specifications Parameter Value Units Notes General Pressure Range 100 kPa ≈15 psi 200 kPa ≈30 psi 700 kPa ≈100 psi Maximum Pressure 3x rated pressure Electrical @ 77°F (25°C) unless otherwise stated
MT38999 Multi-Channel Connectors with MT Ferrules
- Insert plug to insert receptacle - MT contact guide pins; Ferrules are available in either 12-fiber or 24-fiber versions, in multi-mode PC, single mode PC, and single mode APC configurations; 2 arrangements are available -- shell size 11 with one ferrule, and shell size 21 with four ferrules
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in