Search Results for horizon blue cross blue shield of.new jersey enrollment
Millivolt output C-grade - All Sensors
millivolt c-grade pressure sensors specification notes note 1: a ll parameters are measured at 12.0 volt excitation, for the nominal full scale pressure and room temperature unless otherwise specified.pressure measurements are with positive pressure applied to port b. note 2: shift is relative to 25°c. note 3: shift is within the first hour of excitation applied to the device.
6.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : vita 67.3 smpm backplane contact ( 3221-40066 )
EU RoHS Declaration - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7032-6352 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
TOOLS & ACCESSORIES - Amphenol Sine
RTFD16B Shell Size 16 Square Flange Receptacle Gaskets, Thickness 0.8mm (±0.2). Compatible to part # UTFD15B
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Introduction The Protimeter Psyclone thermo- hygrometer measures relative humidity with psychometric measurements, along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up
Tappi 2M - Accessori | Amphenol Socapex
I cappucci Socapex 2M di Amphenol offrono un'ampia scelta di cappucci protettivi progettati per spine e prese 2M. Questi tappi sono compatibili con spine, dadi Jam e prese a flangia quadrata e garantiscono una tenuta permanente IP68, assicurando protezione da polvere, acqua, umidità e funzioni EMI. Sono adatti per l'uso in ambienti difficili come le comunicazioni sul campo di battaglia, i ...
バックシェル一体型Micro-D - アンフェノールジャパン ...
• Easy assembly • All-in-one Micro-D connector and EMI backshell • Eliminate the use of retaining clip (E-clip) hardware • Built in strain relief
el-cab.com.pl
Abmessungen 1-polig mit Langflansch 1 pole with longflange Dimensions 98 31.5-1 Schaltbild I Circuit 122 .1 Schaltbild I Circuit Accessories 120