Search Results for hp 54602b scope specs
High Speed/Fiber Optics Connectors & Cables - Amphenol Aerospace
Amphenol Aerospace designs and manufactures a broad range of Contacts, Connectors, and Cable Assemblies utilizing High-Speed Contacts and Fiber Optic Termini for high-speed applications throughout the Military and Aerospace markets.. High Speed Contacts. High Speed Contacts include Octonet Contacts, a 10G Ethernet-complaint size 8 contact in both crimp and PC tail versions; Quadrax Contacts ...
R-VPX VITA 46 Connector System | Products | Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
SMA PCB End Launch Jack 50 Ohm Square Flange High Frequency 0.010 Pin
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Sq Flange High Frequency 0.010 Pin 0.118 Legs
Autobond Thermocouples for Autoclaves - KAYE
Autobond Thermocouples for Autoclaves - KAYE
HY-TREX® RS-485 Communication Cable - TPC Wire
Designed to meet both TIA RS-485 standards, and Modbus cable standards, HY-TREX® RS-485 Communication cable is an ideal choice for RS-485/Modbus RTU communication systems. The use of very fine stranding extends cable life and improves cable performance in dynamic flexing applications. One-pair and two-pair configurations are available.
Indoor Air Quality - Amphenol Sensors
Indoor Air Quality - Amphenol Sensors
PwrBlade Mini Board to Board connectors | Power Solutions - Amphenol
FEATURES BENEFITS; Rated up to 45A per high power contact (4 adjacent contacts) Provides excellent power density in a low profile; Low profile 8.10mm height above board
of Contents - Amphenol Ardent Concepts
2.0 scope 5 3.0 pcb design 5 3.1 board layout 5 3.2 board thickness 5 4.0 packaging 5 5.0 application information 6 5.1 anchor‐carrier assembly 6 5.1.1 vacuum pick‐up 6 5.1.2 center of gravity and mass 6 5.1.3 alternate placement methods 7
PDS6-43-694/3800 - 6 Way Power Divider - rfstechnologies.com
ELECTRICAL SPECIFICATIONS Frequency Range MHz 694 - 3800 Impedance Ohm 50 Max. VSWR / RL VSWR/dB 1.4 ( 15.5 ) @ - GHz Split Loss dB 8.6 Intermodulation (IM3) -160 dBc with 2x43 dBm tones Total Input Power W 400 TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to +65 (-13 to +149) MECHANICAL SPECIFICATIONS Height (Less Connectors) mm ...
Thermometrics Ambient Sensor - amphenol-sensors.com
Ambient Sensor Specifications R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature ... Automatic air conditioner systems; temperature sensors; high sensitivity; wide scope of application; compact design; snap-in design; accurate temperature measurement; automobile ...
Enabling Connector Innovations through Plating - Amphenol CS
Plating technology defines the mating cycles, durability and performance of connectors. GXT ®, AGT ®, and GCS ® are innovative plating solutions that create durable, reliable, and economical connectors with increased efficiency.. GXT ® plating, a mix of palladium-nickel with gold flash was developed back in the 1980s. It has continuously met Telecordia performance requirements for the past ...
AC-HDMI-RRB | Amphenol Global Search | Amphenol
Find product details, specifications, drawings and 3D models of HDMI connector 10029449 -001RLF. This is a right angle, surface mount, type A receptacle with 19 positions. Contact us today for more details of HDMI Connectors, part number 10029449 -111RLF.
Mounting hardware and accessories - Wilcoxon Sensing Technologies
Magnets for triaxial sensors MT075 MT075A Pull strength 75 lbf Diameter 1.50 in Height 0.75 in Thread 1/4-28 10-32 Temporary mounting solutions Magnetic mounting bases Magnetic bases are a quick and convenient option for walkaround applications, and are often used on large machinery.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
Data Sheet MH-Series MH Analog - Temposonics
3 Temposonics® MH-Series MH Analog Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar 625 bar
RG213 50 Ohm Coax Cable (RG-213 Coaxial Cables) - Amphenol
RG213 50 Ohm Coaxial Cables (RG-213 RF Coax Cable Assemblies) at Amphenol Cables on Demand -- Direct from one of the world's largest cable manufacturers and Inventor of the Popular BNC Connector - Our RG213/U coaxial cable assemblies offer a reliable Mil-Spec replacement for RG-8/U. With a combination of high power handling and low signal attenuation, RG213 is the ideal choice for antenna ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
HP 1250-2191 REV-F EAR # 961188 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the ... specifications, or other data. SHEET 2 OF 2 K. CAPOZZI 6/30/15 SCALE: 4.8:1.0 TITLE SMA JACK TO N JACK ADAPTER 7 GHz APPROVED DATE Amphenol RF DATE 01-Aug-95 www.amphenolrf.com
Thermo-Trex 2000 Cable - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
SpeedNavigator UserManual en V1 - marport.com
Technical Specifications. 10 Main Parts. 12. Sensor Configuration. 13. Connecting the Sensor to Mosa2. 14 Battery Information. 17 Diagnostic Information. 18 Configuring the Trawl Node. 19 Configuring the Uplink Frequency and . Power 21 Configuring the Echo Sounder 22. About the Automatic Range Mode 24. Checking Speed Measures with EM Log Tester ...
Thermo-Trex® High Temperature Silica Tape - TPC Wire
TPC WIRE & CABLE USA 00-521-7935 CANADA 00-545-012 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.