Search Results for hp 54602b scope specs
Model 356A01 Platinum Stock Products;Triaxial, lightweight (1.0 ... - PCB
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Typical. [2]Zero-based, least-squares, straight line method. [3]250° F to 325° F data valid with HT option only. [4]See PCB Declaration of Conformance PS023 for details.
Amphenol Pcd QP-856 Revision H
specifications and inspection instructions under the surveillance of APCD Quality Assurance Representative, GOVERNMENT/CUSTOMER and REGULATORY AUTHORITIES, as requested. The surveillance inspection will be requested in advance in writing by APCD, whenever possible. 4. FIRST ARTICLE INSPECTION
Quick-Connex Q - tpcwire.com
pecifications subject to change. or complete specifications and availability, ask your AC ales epresentative or call 00--9. 20 Brand Finder Guide - Quick-Connex® Mini Cordsets & Accessories Product Name Ratings Page Quick-Connex® Mini 16AWG Cordsets & Receptacles • UL Recognized • cUL Recognized • RoHS Compliant • 600
Amphenol Canada Corp 5950 14th Avenue Markham, ON L3S 4M4
Scope of activities: Manufacturing and support of capacitor products. Amphenol Canada Corp. Amphenol Optimize Mexico, SA de C.V. Carretera Internacional Km 6.5, Edificio7 Nogales, Sonora, 84094 Mexico Scope of activities: Assembly and support of filter and interconnect products. Applicable Standard: AS 9100:2016 with design
C:UsersROrmanDesktop$ drawingsC-04410310004 REV A1 - Amphenol Sine
2. specifications: 2.1 current rating: 8 amps 2.2 rated voltage: 250v ac/dc 2.3 operating temperature: -40°c to +105°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.5 insulation resistance: 5000 megohms min @ 25°c. 2.6 moisture resistance: ip67 ( mated condition ) 2.7 mating cycle durability ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
2001-7010-0X - Sheet1 - XMA Corp
specifications electrical frequency range dc - 18 ghz vswr dc - 4 ghz 1.05 4 - 8 ghz 1.10 8 - 12.4 ghz #3 bead chain sto1.15 12.4 - 18 ghz 1.20 impedance 50 ohms ...
4U4MT360X06F xys4 - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS O1 O2 Frequency Range MHz (2x) 5150-5925 Polarization --- (2x) ±45° Gain BASTA dBi 5.1 ± 0.9 MAX dBi 6.0 Azimuth Beamwidth (3 dB) degrees 360° Elevation Beamwidth (3 dB) degrees 20.4° ± 4.7° Electrical Downtilt degrees (y) 0° Impedance Ohms 50Ω VSWR --- ≤ 1.5:1 Passive Intermodulation 3rd Order for 2x20 W ...
SpeedNavigator UserManual en V1 - marport.com
Technical Specifications. 10 Main Parts. 12. Sensor Configuration. 13. Connecting the Sensor to Mosa2. 14 Battery Information. 17 Diagnostic Information. 18 Configuring the Trawl Node. 19 Configuring the Uplink Frequency and . Power 21 Configuring the Echo Sounder 22. About the Automatic Range Mode 24. Checking Speed Measures with EM Log Tester ...
SENSORS FOR SEISMIC TESTING AND INFRASTRUCTURE MONITORING - PCB
SPECIFICATIONS. Model Number. PCB 3741F series. PCB 3713F series . Endevco 7310A . Series. Endevco 7360A Series . Description. MEMS Differential DC response . accelerometer (single axis) MEMS Single ended DC response . accelerometer (triaxial) MEMS angular rate accelerometer. Six-degrees of freedom (6DOF) sensor
Rectangular Modular Micro - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 4 Download 2D drawings 3D models using our online congurator. Rectangular Modular Micro Amphenol is a global market leader in the design and manufacturing of electrical inter-connect technologies. The Rectangular Modular Micro connector product series is a compact, lightweight, simple and cost effective inter-
MU 1-X/..., MU 1-CX/..., MU 1-XG/..., MU 1-MM/... - AMPHENOL PROCOM
Black-chromed stainless steel whip. MU 1-X/... cover a large frequency range from 370 - 470 MHz. (See Ordering Designations.) Stainless steel X-mount with M6-thread whip-fastening system.
Ultra low power embedded accelerometer, TO-5 case, 100 mV/g
Embedded accelerometer; 100 mV/g sensitivity, ± 5% tolerance; 180 μW power consumption, 60 μA very low current draw, 0 μA current draw in power-down mode, operates down to 3 VDC; TO-5 standard housing, .36" x .38", 304L stainless steel case; weighs 3.2 grams
STINGRAY - amphenolpcd.com
Specifications or information stated in this publication are subject to change without notice. Unless formally agreed Amphenol LTD maintains proprietary control of these products and future derivatives. For more information call +44 (0)1227 773200
ETV38999 - Amphenol Aerospace
Brian Antalek • Ofce 1 (607) 563-5318 • Eail antaleaphenol-aao.co aphenol-aerospace.co • amphenolmao.com 4 Shell Size /Arrg. Service Rating Total Contacts Contact Size 22D 20 16 12 12 (Coax) 10 (Power) 8 (Coax) 8†† (Twinax)
3002-6100-00 P Model (1) - xmacorp.com
specifications are the property of xma corp. or omni spectra and shall not be reproduced, copied nor used - in whole or in part - as a basis for the manufacture or sale of other items without the express written permission of xma corp. 3002-6100-00 termination, type n jack, dc - 18ghz, 2w production release p redrawn into autocad 9/12/12t. kuhn
High speed contacts - High-speed contacts for connectors - Amphenol Socapex
Small in size, high in performance. Amphenol Socapex provides a wide selection of high-speed contacts for connectors such as coax contacts, twinax contacts, quadrax contacts or Octomax contacts.
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A
ZTP-148SR | Thermometrics Infrared (IR) Sensors
Thermometrics ZTP-148SR Infrared (IR) Sensors consist of thermo-elements, flat infrared filter and thermistor for temperature compensation, all in one hermetically-sealed TO-46 (18) sensor package.