Search Results for hp victus 16 r1042nt
CABLEFIX® Cable Entry Systems - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Acoustic Methods of Microphone Calibration - PCB
ICSV22, Florence (Italy) 12-16 July 2015 1 ACOUSTIC METHODS OF MICROPHONE CALIBRATION Chad Walber, Carmine Salzano, Mark Nowak, Nicholas Larratta PCB Piezotronics Inc., Walden Avenue 3425, 14043 Depew NY, USA e-mail: csalzano@pcb.com Microphone sensitivity is used by engineers as an indication of microphone health. Tracking
XPOL panel antenna 65°, 15 dBi, 380 - 470 MHz
7/16 DIN(f) Also available with N(f) or 4.3-10(f) Materials Radome : White ASA UV resistant Housing : Aluminium 5083 (marine) Dimensions 1840 x 400 x 170 mm / 72.44 x 15.75 x 6.69 in. Wind Load 593 N (160 km/h) Weight Approx. 12.5 kg / 27.56 lb. Mounting Bracket Fixed Bracket : 766.700 (Ordered Separately) Alternate Mounting Bracket
TEMPOSONICS LP
16° of rotation 9.5 mm (0.375 in) 7 mm (0.3 in.) 13 mm (0.5 in) 6.4 mm (0.25 in.) Optional LPRod End Enlarged profile view DIMENSIONS below Captive Sliding Magnet CONNECTOR DIMENSIONS (includes cable bend) • ‘G’ Connector w/ Straight Exit ‘RG’ Mating Connector:61 mm (2.4 in.)
TEMPOSONICS LP
16° of rotation 9.5 mm (0.375 in) 7 mm (0.3 in.) 13 mm (0.5 in) 6.4 mm (0.25 in.) Optional LPRod End Enlarged profile view DIMENSIONS below Captive Sliding Magnet CONNECTOR DIMENSIONS (includes cable bend) • ‘G’ Connector w/ Straight Exit ‘RG’ Mating Connector:61 mm (2.4 in.)
Protimeter Digital Mini Pin Type Moisture Meter
Protimeter Digital Mini Pin Type Moisture Meter
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Features - Amphenol Antenna Solutions
Max Gain dBi 16.1 16.9 Azimuth Beamwidth (3 dB) degrees 70.6° ± 10.9° 64° ± 7.5° Elevation Beamwidth (3 dB) degrees 6.1° ± 0.5° 6° ± 0.4° Electrical Downtilt degrees 2-12° Impedance Ohms 50Ω VSWR --- 1.5:1 Front-to-Back Ratio, Total Power, ± 30° dB 18 19 First Upper Side Lobe Suppression dB 17 19 Cross-Pol Over Sector dB 8 7
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
Isotron accelerometer - PCB
10207 Isolated mounting screw assembly, 6-32 Included Included EHM49 Allen wrench, 7/64 Included Optional 3061A-120 Cable assembly, 10 ft Included Optional
www.amphenol-industrial.com
We would like to show you a description here but the site won’t allow us.
VIBRATION FUNDAMENTALS - PCB
signal conditioners from 1 to 16 . channels with current adjustment within 2 - 20 mA at +18 to +30 volts DC. Refer to PCB Tech Note TN-32 for more information on signal conditioners and impedance. Do not attempt to power ICP ® sensors with commercially available . power supplies as unregulated current will damage the sensors' internal ...
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
12-Port Antenna - Amphenol Antenna Solutions
Gain Over all Tilts dBi 14.5 ± 0.7 15.8 ± 0.4 16.2 ± 0.4 16.0 ± 0.6 16.6 ± 0.6 Maximum Effective Power Per Port Watts 200 W. 12-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5G Ready 65° 3509mm 5778400R-CHK 5778400RG-CHK 5778400RDx-CHK
TEMPOSONICS LP
16° of rotation 9.5 mm (0.375 in) 7 mm (0.3 in.) 13 mm (0.5 in) 6.4 mm (0.25 in.) Optional LPRod End Enlarged profile view DIMENSIONS below Captive Sliding Magnet CONNECTOR DIMENSIONS (includes cable bend) • ‘G’ Connector w/ Straight Exit ‘RG’ Mating Connector:61 mm (2.4 in.)
0J áPÇRE HART ])f? f#0J áPÇRE - Temposonics
hart® インターフェース取扱説明書 取扱説明書 i 4 i 2. 用語の説明 6a重油 「一般的な原油」、api比重に対して60°fに体積を補正します。 6b軽油 「一般的な製品」、api比重に対して60°fに体積を補正します。
USCM SERIES - Amphenol Technical Products International
Accepts contact size #16, refer to page 26 for contact selections IP67, IP68, and IP6K9K, 48Kpa Air-tight (when mated) Flammability: UL94 V-0 Accessories include back-shells, dust-caps, seal plugs, mounting clips. refer to page 28-31 Page 10 . USCM Series
Literature - Amphenol Aerospace
Amphenol Aerospace’s collection of product literature thoroughly covers our expansive portfolio of advanced interconnect solutions. Technical Data, Datasheets, and Catalogs
TEMPOSONICS LP
16° of rotation 9.5 mm (0.375 in) 7 mm (0.3 in.) 13 mm (0.5 in) 6.4 mm (0.25 in.) Optional LPRod End Enlarged profile view DIMENSIONS below Captive Sliding Magnet CONNECTOR DIMENSIONS (includes cable bend) • ‘G’ Connector w/ Straight Exit ‘RG’ Mating Connector:61 mm (2.4 in.)