Search Results for hp190 n connector
Table of Contents - アンフェノールジャパン株式会社
of connectors designed to meet the specification requirements of MIL-C-26500. Serving such diverse fields as avionics, missile systems, aircraft general-purpose applications, aircraft engines and firewalls, the Amphenol®/Pyle® MIL-C-26500 connector family meets the myriad of problems with innovative connector solutions.
905 series sma | Amphenol Global Search | Amphenol
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC to 11 GHz. The TNC series shares its contact design with the BNC series, utilizing a threaded coupling nut for secure mating and higher frequency performance than the BNC. ... −65°C to +165°C: Thermal Shock: MIL ...
Bullet Adapter AFI Plug to AFI Plug 75 Ohm Straight
Bullet Adapter AFI Plug to AFI Plug 75 Ohm Straight
MS Series - Amphenol Australia
MS connectors meet the latest performance requirements of MIL-DTL-5015. These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important. MIL-DTL-5015 features threaded couplings and single key/keyway polarization, representing maximum simplicity in design.
PRO-HPS... 70-470 - AMPHENOL PROCOM
-155 dBc (with N-connectors) -160 dBc (with 7/16 DIN-connectors) Mechanisch DE; Beachtung: RoHS, IP66: Anschlusstyp: N(f) Abmessungen: ca. 1114 x 94 x 45 mm: ca. 1288 x 94 x 45 mm: Gewicht: ca. 1.25 kg: ... PRO-HPS3 70-470-N(f) 1288: 1207: 45: PRO-HPS3 70-470-7/16(f) 1282: 1207: 45: Weitere Produkte. Splitter.
t3-4 | Amphenol Global Search | Amphenol
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two-layer shells design ensure high reliability and prevent connector damage. ... Amphenol's BergStak® 0.40mm is a compact board-to-board connector on 0.40mm pitch with stack heights of 1.5mm and 4.0mm with 10 up to 100 positions ...
apc07-8-4p | Amphenol Global Search | Amphenol
mps02-bsfa032s | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
Amphenol RF Offers ANSYS HFSS 3D Component Models Online
Amphenol RF introduces ANSYS HFSS 3D component models of PCB connectors intended to streamline the design of new products and eliminate the need for physical prototyping. Amphenol RF is proud to announce the release of their first set of ANSYS HFSS 3D component models.
FS115 LowPro® Connector
FS115 LowPro® Connector
BNC Straight Clamp Plug RG-59 RG-62 75 Ohm | 112335 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING
connectors: size 8 straight socket connector (9351-40046) mcx straight crimp plug cable: rg-179/u cable (200-70-118) strain relief: m23053/5 ... n/a size 8 str. socket to mcx str. plug rg179 cable assembly see pdm. title: 7093-0279.pdd author: tsw created date:
Fiber Optic Solutions for Military Ground Systems
Specialty Connectors ..... TFOCA-II® 12-Ch Specifications ... N Table 6 Dust Cap Style Dash Number Hermaphroditic, 4-Ch 1 1H P1 P2 S1S2 1 P1 P2 S1S2 2 P1 P2 S1S2 3 P1 P2 S1S2 U STANDARD KEY (Option 1) KEY OPTION 3 KEY OPTION 2 UNIVERSAL KEY (Option 4) Additional configurations available. Contact factory representative for details.
N-Type Str Terminator Jk 50 Ohm Without Chain | 082-6693 - Amphenol RF
N-Type Straight Terminator Jack 18 GHz 2 Watts Without Chain N-Type Str Terminator Jk 50 Ohm Without Chain | 082-6693 JavaScript seems to be disabled in your browser.
340083 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
PRO-ISO-PHY-TETRA-S2
19" Front plate with connectors in front * 210002247: Add to quote: 19" Front plate with connectors in back * 210002248: Add to quote: Note * The front plates are delivered in a separate packaging with extra screws for mounting on the combiner. 19" Front plate with connectors in front (210002247)
SMPS Female VITA 67.3 Backplane Contact for .085 Cable - SV Microwave
P/N: 3821-40024. There currently isn't any inventory available in distribution. Please contact us to obtain this product. 3271. Ship to ... Mating Connector SF3811-60059, SF3811-60060 : Electrical Frequency 40 GHz ...
M2803 Series | AC-DC Power Supplies - Amphenol Aerospace
The M2803 Series military power supply is a rugged 3 phase AC to DC converter, accepts a 230VAC input range from 184 to 276VAC, L-N, 50/60Hz and provides a single DC output from 100V to 320V, up to 2500W, with custom outputs available.
AMC4 Right Angle Plug to AMC4 Right Angle Plug 1.13 mm 50 Ohm 50 mm
Connector 1 Part Number: AMC4 Cable Plug: Connector 2 Part Number: AMC4 Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
mps02 | Amphenol Global Search | Amphenol
mps02-bsfa032s | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40 ...
18.0 ± 0 - svmicrowave.com
S H R I N K T U B I N G : M23053/5-103-0 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 2.14 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: