Search Results for hp190 n connector
Receptacle SIM serie2 Monomodule Long flanged Olive drab cadmium ...
Receptacle SIM serie2 Monomodule Long flanged Olive drab cadmium Polarization E
AMMC Right Angle Plug to AMMC Right Angle Plug 0.81 mm 50 Ohm 150 mm ...
Connector 1 Part Number: AMMC Cable Plug: Connector 2 Part Number: AMMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
jobs | Amphenol Global Search | Amphenol
Model 1381-01A:Rod End Load Cell, 5k lbf (22.2 kN) rated capacity, 50% static overload protection, 1-14 male & female thread, steel construction
Omni Antennas CXL 3-1 - amphenolprocom.com
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 030DE00: Mechanical; Connection(s) UHF(f) (fitting PL 259) or N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting hardware : Bright chromed brass: Colour: White (RAL 9003) Wind Area: 0.023 sq. m / 0.25 sq. ft: Wind Load: 29 N (160 km/h)
Module With straight PCB contacts Socket With peripheral sealing ...
Module With straight PCB contacts Socket With peripheral sealing Contacts #16 Tin-plated without Lead (RoHS) Polarization D
SMA Straight Bulkhead Jack to SMA Straight Plug LMR-240 50 Ohm 36 ...
SMA Straight Bulkhead Jack to SMA Straight Plug LMR-240 50 Ohm 36 inches (914 mm)
Band-Pass Filter for the 450 MHz Band BPF 70/4-HX - AMPHENOL PROCOM
Extruded aluminium sections, steel racks and coax cables and connectors with teflon insulation ensure good mechanical strength. The filter is black vinyl coated to prevent corrosion. SPECIFICATIONS Electrical Model BPF 70/4-HX Filter Type Band-pass filter Frequency BPF 70/4-HX/l: 406 - 440 MHz BPF 70/4-HX/h: 440 - 470 MHz Max. Input Power 35 W
Item # NX307EB1B, Push-Button Switches with Contact 7
Browse Item # NX307EB1B, Push-Button Switches with Contact 7 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,O
RP-TNC Straight Crimp Jack RG-178 Front Bulkhead 50 Ohm IP67
RF Connector RP TNC Straight Crimp Jack RG-178 Bulkhead Front Mount 50 Ohm IP67. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
INCH 190 CONNECTOR FOOTPRINT FP190CR1001 - ardentconcepts.com
190 connector footprint sheet 1 of 1.001 scale: 3:1 revisions rev. description date approved weight: fp190cr1001 1 date bms www.ardentconcepts.com in part or as a whole without the written permission of property of ardent concepts, inc. any reproduction 603-747-1760 seabrook, nh 03843 tolerancing per:
APXVBL20B 43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 2.0m, 698-960/1710 ...
Connector type 4 x 4.3-10 female/bottom + 2 AISG connectors (1 male, 1 female) Radome Material / Color Fiberglass / Light Grey RAL7035 ... Wind Load @Rated Wind Front N 880 Wind Load @Rated Wind Side N 456 Wind Load @Rated Wind Rear N 498 PRODUCT DATASHEET APXVBL20B_43-C-I20 4-Ports, X-Pol, Panel Antenna, 2.0m, 698-960/1710-2690MHz, 65deg ...
MODEL 378A14 1/4 PRESSURE FIELD MICROPHONE - PCB
n. Designed to be used in an IEC 61672 Class 1 compliant system for sound level meter use. n. Calibration reference microphone traceable to NIST, PTB or DFM National Labs. n. PCB calibration service accredited to ISO 17025, ANSI-Z540.3 by A2LA or ILAC. USE OF MODEL 378A14. Model 378A14 is a 1/4 in (6 mm) prepolarized pressure field
Item # NX307AB1B, Push-Button Switches with Contact 7
Browse Item # NX307AB1B, Push-Button Switches with Contact 7 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,O
Force Sensors | PCB Piezotronics
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; Pressure Sensors for Research & Development; Microphones for Acoustic Measurements; Sensors for Power Generation Equipment; Sensors for Machinery Health Monitoring; Force sensors for research and development and ...
Model 682B03/477A05 ICP® Vibration Transmitter Installation and ... - PCB
Connector and Pinout Diagram The 682 Series uses plug-in type screw terminal connectors for all input and output connections. Strip off 8mm of insulation from the connection wire ends. Using a screwdriver, remove the terminal block from the enclosure in either the up or down direction, terminate the wire in the correct location. Do not exceed a ...
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
Model 682A15 ICP 4-20 mA transmitter Installation and Operating ... - PCB
Electrical Connector(input/output) Removable Screw Terminals Removable Screw Terminals Electrical Connector(raw vibration output) BNC Jack BNC Jack Housing Material Polyamide Polyamide Size (Height x Width x Depth) 3.9 in x 0.9 in x 4.5 in 99 mm x 22.5 mm x 114.5 mm Weight(Maximum) 6.4 oz 127 Screw Terminal Wire Size 24-14 AWG 24-14 AWG
I-ATO5-43-617/6000M - Indoor Om - RFS Technologies
I-ATO5-43-617/6000M Indoor Omnidirectional MIMO Antenna 617-6000 MHz with 4.3-10 connectors Rev : P2 | Rev date : 16 Jun 2021. Technical features . Add to e-catalog; Download PDF; The omnidirectional antenna I-ATO5-617/6000 is designed for broadband in-building DAS applications supporting all kind of safety as well as 4G and 5G commercial ...
Flanged receptacle 1900SIM Standard composite Without plating
Flanged receptacle 1900SIM Standard composite Without plating
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received