Search Results for hpv 16
69168-116HLF | PV® | Amphenol
PV® Wire-to-Board Connector System, 2 Wall Shrouded Header - Through Hole - Double row - 16 Positions 2.54mm - Vertical.
Crimp Tool | CTL-14 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.255, 0.319, 0.324, 0.042
10D014 002 1 - Amphenol Sine
Zul. Abw./Tolerances : A3 / CUSTOMER DRAWING Drawn Gez. Maßstab / Scale : 20.02.2020 Prüfmaß / Testdimension Teileindex / Partindexnumber: 1 13.05.2016 Blatt/Sheet Index Datum/Date
PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR ...
RF Connector PCB Termination Right Angle Through Hole RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
SMPM Straight Full Detent Crimp Jack RG-178 RG-196 Bulkhead Rear Mount ...
RF Connector SMPM Straight Full Detent Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
SMB Straight Crimp Jack 1.13 mm Bulkhead 50 Ohm | 142346 - Amphenol RF
RF Connector SMB Straight Crimp Jack 1.13 mm Bulkhead 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable
BNC Straight PCB Jack Through Hole 50 Ohm | 112536 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm
Magnetostrictive Linear Position Sensors INDUSTRIAL - Temposonics
R-SERIES V – The new generation 26 Measurement Cycle 1 Current pulse generates magnetic field 2 Interaction with position magnet field generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-flight converted into position Sensing element (Waveguide)
SOSA Aligned Products and Capabilities - SV Microwave
Sensor Open System Architecture (SOSA) is a consortium that formed as a result of the Department of Defense’s 2013 Procurement Directive, which decreed that all acquisition activity must incorporate Open Systems Architecture principles and practices.
SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack ... - Amphenol RF
SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 inches (152 mm)
SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 132368 - Amphenol RF
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
TNC Straight Crimp Plug RG-178 RG-196 50 Ohm | 122429 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-178 RG-196 50 Ohm
Amphenol RF Adds High-Frequency End Launch Plug To SMA Series
High Frequency SMA Plug offers VSWR performance up to 26.5 GHz with optimized end launch design.
Amphenol High Density HDB /HSB Connectors - Amphenol Aerospace
52 Contact Amphenol Aerospace for more information at 00-7-0141 • www.amphenol-aerospace.com Number Stagger/ GEN-X O/ //ower O/ Accessories HDB 3 HSB 3 C Lo I Standard Brush /o/ / O R anel Brush Ruggedized / /I I/ Pkg / / Rectangular I O Rectangular I
SMA Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Alias: SMA1141C1-3GT50G-316U-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 395 Amphenol MIL-DTL-26500, Pyle ® MIL-DTL-26500, Pyle ® Typical Markets: • Military & Commercial Aviation