Search Results for hpv 16
QMA PCB Through Hole Straight Jack Bulkhead 50 Ohm
RF Connector QMA PCB Through Hole Straight Jack Bulkhead 50 Ohm
Industrial Interconnect System - Amphenol Sine
VV lin - lin - ee 2 V-line’s design includes a one piece 5 keyed shell, coupling nut, cable adapter and gland nut constructed of high strength machined aluminum and finished in
Shielded coaxial contact - High speed contacts | Amphenol Socapex
The Amphenol Socapex Shielded Coaxial Contact is designed for high frequency interconnection in a range of applications, including battlefield communication, aerospace, and telecom. Available in contact sizes 16, 12, and 8, the shielded coaxial contact is qualified to AS39029 coax standards and available in both crimp and PC Tails versions. It can be used in MIL-DTL-38999, EN3645, EN4165, and ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
C:UsersjheadDesktopAHD Customer drawings update 202001152D Customer ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SMA PCB Through Hole Right Angle Plug 50 Ohm | 132135 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Plug 50 Ohm
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 6 0 obj > endobj xref 6 47 0000000016 00000 n 0000001488 00000 n 0000001585 00000 n 0000001871 00000 n 0000001997 00000 n 0000002129 00000 n 0000002154 00000 n 0000002728 00000 n 0000002753 00000 n 0000003159 00000 n 0000007839 00000 n 0000012261 00000 n 0000017071 00000 n 0000021962 00000 n 0000027324 00000 n 0000033355 00000 n 0000033482 00000 n 0000033507 00000 n ...
AT04-6P-CL06 6 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT04-6P-CL06 6 Position Receptacle Flange Mount Connector, Pin, Black, Reduced Diamer Seal. Comparable to PN# DT04-6P-CL06
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm
BMA Female Bulkhead Connector for .085 Cable - SV Microwave
SV Microwave introduced the BMA Female Bulkhead Connector for .085 Cable 1733-6008 with push-on coupling. Explore the product specs!
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
HPT Series Power - Amphenol Sine
wwwentertainentahenolco wwwentertainentahenolco our Gloal Auio, islay & ighting nterconnect xert orth Aerica Custoer Serice Power Connectors & Accessories
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm | 132166 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
2026-7218-16 - Model
.25 6.35 1.630 41.40.43 10.92 specifications electrical frequency range 2 - 18 ghz vswr primary 1.35:1 max.
SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel
RF Connector SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm Tape and Reel
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 132182 - Amphenol RF
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Contact Finish: Gold: Contact Material
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 16 Ways
NodeLine - Amphenol Antenna Solutions
The NodeLine allows you to seamlessly integrate a 5G antenna on top of your 4G antenna without any visual compromise - creating the perfect bridge between 4G and 5G.